SOT684-24(DD): HVQFN56 | NXP Semiconductors

SOT684-24(DD): HVQFN56


Overview

HVQFN56, thermal enhanced very thin quad flat package; no leads; dimple wettable flank; 56 terminals; 0.5 mm pitch, 8 mm x 8 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN56 surface mount quad HVQFN 8 x 8 x 0.85 56
Manufacture Code Reference Codes Issue Date
98ASA01261D 2018-07-10