SOT817-1: HVQFN100 | NXP Semiconductors

SOT817-1: HVQFN100


Overview

plastic thermal enhanced very thin quad flat package; no leads; 100 terminals; body 12 x 12 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN100 surface mount quad HVQFN 100 plastic
Manufacture Code Reference Codes Issue Date
SOT817 MO-220(JEDEC 2003-06-13