SOT619-3: HVQFN48 | NXP Semiconductors

SOT619-3: HVQFN48


Overview

plastic, heatsink very thin quad flat package; no leads; 48 terminals; body 7 x 7 x 0.9 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN48 surface mount quad HVQFN 48 plastic
Manufacture Code Reference Codes Issue Date
SOT619 MO-220(JEDEC 2001-09-07