SOT788-2: HVQFN28 | NXP Semiconductors

SOT788-2: HVQFN28


Overview

plastic, thermal enhanced very thin quad flat package; no leads; 28 terminals; 6 x 6 x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN28 surface mount bottom HVQFN 6 x 6 x 0.85 28 plastic
Manufacture Code Reference Codes Issue Date
SOT788 2016-07-21