SOT813-4: HVQFN72 | NXP Semiconductors

SOT813-4: HVQFN72


Overview

plastic thermal enhanced very thin quad flat package; no leads; 72 terminals, 0.5 mm pitch, 10 mm x 10 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN72 surface mount quad HVQFN 10 x 10 x 0.85 72 plastic
Manufacture Code Reference Codes Issue Date
SOT813 MO-220(JEDEC 2012-07-26