Universal Multilink FX High-Speed Development Interface | NXP Semiconductors

Universal Multilink FX High-Speed Development Interface

Roll over image to zoom in

More

Product Details

Supported Devices

Processors and Microcontrollers

KL Series Arm Cortex-M0+

K4x USB and Segment LCD

K6x Ethernet

LPC4000 Arm Cortex-M4

LPC4300 Arm Cortex-M4/M0

LPC1700 Arm Cortex-M3

LPC1300 Arm Cortex-M3

LPC1800 Arm Cortex-M3

KE Series Arm Cortex-M4/M0+

i.MX RT Crossover MCUs

K2x / KS2x USB

K8x Secure

K1x Mainstream

LPC1200 Arm Cortex-M0

LPC1500 Arm Cortex-M3

LPC1100 Arm Cortex-M0+/M0

KV Series Arm Cortex-M4/M0+/M7

K5x Measurement

K3x Segment LCD

LPC800 Arm Cortex-M0+

K7x Graphic LCD

KM Series Arm Cortex-M0+

LPC54000 Arm Cortex-M4

KEA Automotive MCUs

K0x Entry-Level

LPC2000 Arm7

LPC5500 Arm Cortex-M33

K32 L Series Arm Cortex-M4/M0+

MCX A Series Microcontrollers

MCX C Series Microcontrollers

MCX N Series Microcontrollers

MCX W Series Microcontrollers

Ultra-Reliable MPC57xx MCUs

Ultra-Reliable MPC56xx MCUs

MPC55xx MCUs

ColdFire® V1 Processors

8-bit Legacy MCUs

PowerQUICC I (MPC8xx)

ColdFire® V2 MCUs

ColdFire® V2 Processors

VFxxx F Series

ColdFire+ MCUs

ColdFire® V3 Processors

ColdFire® V4 Processors

5xx Controllers

16-bit Legacy MCUs

M683XX

S12 MagniV Mixed-Signal MCUs

8-Bit S08 MCUs

16-Bit S12 and S12X MCUs

32-Bit 56800EX/EF Core

16-Bit 56800E DSC Core

S32K Auto General-Purpose MCUs

S32G Vehicle Network Processors

i.MX 7 Processors

S32V2 Vision MPUs

Wireless Connectivity

Zigbee

Bluetooth Low Energy

Multiprotocol MCUs

Sub-GHz ISM Bands

Thread

Trimension® UWB

Wi-Fi® + Bluetooth® + 802.15.4

Power Management

Wireless Power

RFID

NFC Readers

More

Features

Connectivity

    The USB Multilink Universal FX includes all of the features offered by the USB Multilink Universal, plus these additional features:

  • High-speed communications: up to 10X faster than Multilink Universal*
  • Fast, hassle-free USB 2.0 communications interface
  • I/O line clamping

Power Management

  • Can provide power to target
  • Draws power directly from the USB port - no external power needed
  • Multivoltage support for targets ranging from 1.6 to 5.25 Volts

Size

  • Compact size

Support

  • Supports legacy devices

Buy Options

U-MULTILINK-FX-Image

Click to expand

  • U-MULTILINK-FX
    Active

  • Universal MultilinkFX.

  • $599.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 32
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Related Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?