LPC18S57JBD208 | Arm Cortex-M3|32-bit MCU | NXP Semiconductors

32-Bit Arm® Cortex®-M3 MCU; 1 MB Flash and 136 KB SRAM; Ethernet, Two High-Speed USB, LCD, EMC, AES Engine

See product image

Product Details

Features

  • Processor core
    • Arm Cortex-M3 processor (version r2p1), running at CPU frequencies of up to 180 MHz.
    • Arm Cortex-M3 built-in Memory Protection Unit (MPU) supporting eight regions.
    • Arm Cortex-M3 built-in Nested Vectored Interrupt Controller (NVIC).
    • Non-maskable Interrupt (NMI) input.
    • JTAG and Serial Wire Debug, serial trace, eight breakpoints, and four watch points.
    • Enhanced Trace Module (ETM) and Enhanced Trace Buffer (ETB) support.
    • System tick timer.
  • On-chip memory
    • 1 MB on-chip dual bank flash memory with flash accelerator.
    • 16 kB on-chip EEPROM data memory.
    • 136 kB SRAM for code and data use.
    • Multiple SRAM blocks with separate bus access.
    • 64 kB ROM containing boot code and on-chip software drivers.
    • 64 bit+ 256 bit of One-Time Programmable (OTP) memory for general-purpose use.
  • AES engine for encryption and decryption of the boot image and data with DMA support and programmable via a ROM-based API.
  • Clock generation unit
    • Crystal oscillator with an operating range of 1 MHz to 25 MHz.
    • 12 MHz internal RC oscillator trimmed to 3 % accuracy over temperature and voltage (1.5 % accuracy for Tamb = 0 °C to 85 °C).
    • Ultra-low power RTC crystal oscillator.
    • Three PLLs allow CPU operation up to the maximum CPU rate without the need for a high-frequency crystal. The second PLL can be used with the High-speed USB, the third PLL can be used as audio PLL.
    • Clock output.
  • Configurable digital peripherals:
    • State Configurable Timer/PWM (SCTimer/PWM) subsystem on AHB.
    • Global Input Multiplexer Array (GIMA) allows to cross-connect multiple inputs and outputs to event driven peripherals like timers, SCTimer/PWM, and ADC0/1.
  • Serial interfaces
    • Quad SPI Flash Interface (SPIFI) with 1-, 2-, or 4-bit data at rates of up to 52 MB per second.
    • 10/100T Ethernet MAC with RMII and MII interfaces and DMA support for high throughput at low CPU load. Support for IEEE 1588 time stamping/advanced time stamping (IEEE 1588-2008 v2).
    • One High-speed USB 2.0 Host/Device/OTG interface with DMA support and on-chip high-speed PHY (USB0).
    • One High-speed USB 2.0 Host/Device interface with DMA support, on-chip full-speed PHY and ULPI interface to an external high-speed PHY (USB1).
    • USB interface electrical test software included in ROM USB stack.
    • Four 550 UARTs with DMA support: one UART with full modem interface; one UART with IrDA interface; three USARTs support UART synchronous mode and a smart card interface conforming to ISO7816 specification.
    • Up to two C_CAN 2.0B controllers with one channel each.
    • Two SSP controllers with FIFO and multi-protocol support. Both SSPs with DMA support.
    • One Fast-mode Plus I²C-bus interface with monitor mode and with open-drain I/O pins conforming to the full I²C-bus specification. Supports data rates of up to 1 Mbit/s.
    • One standard I²C-bus interface with monitor mode and standard I/O pins.
    • Two I²S interfaces with DMA support, each with one input and one output.
  • Digital peripherals
    • External Memory Controller (EMC) supporting external SRAM, ROM, NOR flash, and SDRAM devices.
    • LCD controller with DMA support and a programmable display resolution of up to 1024H x 768V. Supports monochrome and color STN panels and TFT color panels; supports 1/2/4/8 bpp Color Look-Up Table (CLUT) and 16/24-bit direct pixel mapping.
    • SD/MMC card interface.
    • Eight-channel General-Purpose DMA controller can access all memories on the AHB and all DMA-capable AHB followers
    • Up to 142 General-Purpose Input/Output (GPIO) pins with configurable pull-up/pull-down resistors.
    • GPIO registers are located on the AHB for fast access. GPIO ports have DMA support.
    • Up to eight GPIO pins can be selected from all GPIO pins as edge and level sensitive interrupt sources.
    • Two GPIO group interrupt modules enable an interrupt based on a programmable pattern of input states of a group of GPIO pins.
    • Four general-purpose timer/counters with capture and match capabilities.
    • One motor control PWM for three-phase motor control.
    • One Quadrature Encoder Interface (QEI).
    • Repetitive Interrupt timer (RI timer).
    • Windowed watchdog timer.
    • Ultra-low power Real-Time Clock (RTC) on separate power domain with 256 bytes of battery powered backup registers.
    • Event recorder with three inputs to record event identification and event time; can be battery powered.
    • Alarm timer; can be battery powered.
  • Analog peripherals
    • One 10-bit DAC with DMA support and a data conversion rate of 400 kSamples/s.
    • Two 10-bit ADCs with DMA support and a data conversion rate of 400 kSamples/s. Up to eight analog channels total. Each analog input is connected to both ADCs.
  • Unique ID for each device.
  • Power
    • Single 3.3 V (2.4 V to 3.6 V) power supply with on-chip internal voltage regulator for the core supply and the RTC power domain.
    • RTC power domain can be powered separately by a 3 V battery supply.
    • Four reduced power modes: Sleep, Deep-sleep, Power-down, and Deep power-down.
    • Processor wake-up from Sleep mode via wake-up interrupts from various peripherals.
    • Wake-up from Deep-sleep, Power-down, and Deep power-down modes via external interrupts and interrupts generated by battery powered blocks in the RTC power domain.
    • Brownout detect with four separate thresholds for interrupt and forced reset.
    • Power-On Reset (POR).
  • Available in a LQFP208 package

Target Applications

  • Secure industrial gateways
  • Automotive aftermarket, including telematics
  • Smart meters
  • Industrial controls
  • Industrial automation
  • Diagnostic equipment
  • White goods HMI
  • Data collectors and navigation
  • Electronic instruments

More

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Operating Frequency [Max] (MHz)

Flash (kB)

EEPROM (kB)

GPIO

Ethernet

USB Controllers

USB (speed)

USB (type)

CAN

UART

I2C

SPI

ADC (Channels)

ADC (bits)

ADC sample rate

Timers

Timer (bits)

SCTimer / PWM

Package Type

Temperature range

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Status

Product category

180

1024

16

142

1

2

HS (2x)

host/device

2

4

2

3

2

10

400 ksps

10

32

1

LQFP208

-40 °C to +105 °C

2.4

3.6

Active

140-LPC1800-

N true 0 PSPLPC18S57JBD208en 14 Application Note Application Note t789 7 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Fact Sheet Fact Sheet t523 1 Package Information Package Information t790 1 Supporting Information Supporting Information t531 1 Training Presentation Training Presentation t878 1 User Guide User Guide t792 1 en_US en_US en Data Sheet Data Sheet 1 1 1.3 English 1442063073481714894095 PSP 2.9 MB None None documents None 1442063073481714894095 /docs/en/data-sheet/LPC18S5X_S3X.pdf 2863522 /docs/en/data-sheet/LPC18S5X_S3X.pdf LPC18S5X_S3X documents N N 2016-03-09 32-bit Arm<sup>®</sup> Cortex<sup>®</sup>-M3 MCU; up to 1 MB flash and 136 kB SRAM; Ethernet, two High-speed USB, LCD, EMC, AES engine /docs/en/data-sheet/LPC18S5X_S3X.pdf /docs/en/data-sheet/LPC18S5X_S3X.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Feb 5, 2020 980000996212993340 Data Sheet Y N 32-bit Arm<sup>®</sup> Cortex<sup>®</sup>-M3 MCU; up to 1 MB flash and 136 kB SRAM; Ethernet, two High-speed USB, LCD, EMC, AES engine Application Note Application Note 7 2 1.0 English This technical note describes the history of USBD ROM device driver stack, the differences between LPC4300/LPC1800 series and the rest of the MCUs with USB controller, releases of the 1531319964919730710290 PSP 8.6 MB None None documents None 1531319964919730710290 /docs/en/application-note/TN00041.zip 8564695 /docs/en/application-note/TN00041.zip TN00041 documents N N 2018-07-11 USBD Library for LPC4300/LPC1800 series MCUs /docs/en/application-note/TN00041.zip /docs/en/application-note/TN00041.zip Application Note N 645036621402383989 2022-12-07 zip N en Jul 9, 2018 645036621402383989 Application Note Y N USBD Library for LPC4300/LPC1800 series MCUs 3 1 English 1503441357825705814050 PSP 3.2 MB None None documents None 1503441357825705814050 /docs/en/nxp/application-notes/AN12027.zip 3220460 /docs/en/nxp/application-notes/AN12027.zip AN12027 documents N N 2017-08-22 Connecting TFT LCD with LCD controller of LPC MCU /docs/en/nxp/application-notes/AN12027.zip /docs/en/nxp/application-notes/AN12027.zip Application Note N 645036621402383989 2024-12-03 zip N en Aug 22, 2017 645036621402383989 Application Note Y N Connecting TFT LCD with LCD controller of LPC MCU 4 1.0 English 1471322455605716511996 PSP 1.6 MB None None documents None 1471322455605716511996 /docs/en/application-note/AN11853.zip 1584294 /docs/en/application-note/AN11853.zip AN11853 documents N N 2016-08-15 LPC1800 (with Flashless) Low Power Modes and Wake-up Times /docs/en/application-note/AN11853.zip /docs/en/application-note/AN11853.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 15, 2016 645036621402383989 Application Note Y N LPC1800 (with Flashless) Low Power Modes and Wake-up Times 5 1.0 English 1442088861363730103268 PSP 101.4 MB None None documents None 1442088861363730103268 /docs/en/application-note/AN11643.zip 101379967 /docs/en/application-note/AN11643.zip AN11643 documents N N 2016-08-08 LPC18S/43S00, LPC18/4300 Random Number Generator /docs/en/application-note/AN11643.zip /docs/en/application-note/AN11643.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 8, 2016 645036621402383989 Application Note Y N LPC18S/43S00, LPC18/4300 Random Number Generator 6 1.0 English 1442087194997719790916 PSP 3.7 MB None None documents None 1442087194997719790916 /docs/en/application-note/AN11651.zip 3662025 /docs/en/application-note/AN11651.zip AN11651 documents N N 2016-07-06 LPC18xx Secondary USB Host bootloader /docs/en/application-note/AN11651.zip /docs/en/application-note/AN11651.zip Application Note N 645036621402383989 2022-12-07 zip N en Mar 6, 2015 645036621402383989 Application Note Y N LPC18xx Secondary USB Host bootloader 7 1.1 English 1442088466676695913457 PSP 1.0 MB None None documents None 1442088466676695913457 /docs/en/application-note/AN11648.zip 1022078 /docs/en/application-note/AN11648.zip AN11648 documents N N 2015-02-26 LPC18Sxx/43Sxx Secure Boot from QSPI Device /docs/en/application-note/AN11648.zip /docs/en/application-note/AN11648.zip Application Note N 645036621402383989 2022-12-07 zip N en Feb 26, 2015 645036621402383989 Application Note Y N LPC18Sxx/43Sxx Secure Boot from QSPI Device 8 1.0 English 1442089096928718181840 PSP 9.9 MB None None documents None 1442089096928718181840 /docs/en/application-note/AN11649.zip 9894781 /docs/en/application-note/AN11649.zip AN11649 documents N N 2015-02-23 LPC18Sxx/43Sxx Hardware Versus Software AES Benchmark /docs/en/application-note/AN11649.zip /docs/en/application-note/AN11649.zip Application Note N 645036621402383989 2022-12-07 zip N en Feb 23, 2015 645036621402383989 Application Note Y N LPC18Sxx/43Sxx Hardware Versus Software AES Benchmark User Guide User Guide 1 9 3.1 English The LPC18xx are Arm Cortex-M3 based microcontrollers for embedded applications. The LPC18xx include up to 200 kB of on-chip SRAM data memory (flashless parts) or up to 136 kB of on-chip SRAM and up to 1 MB of flash (parts with on-chip flash), and running at frequencies of up to 180 MHz. 1442125404931700322438 PSP 11.9 MB Registration without Disclaimer None documents Extended 1442125404931700322438 /secured/assets/documents/en/user-guide/UM10430.pdf 11876375 /secured/assets/documents/en/user-guide/UM10430.pdf UM10430 documents Y N 2017-07-27 LPC18xx Arm<sup>®</sup> Cortex<sup>®</sup>-M3 microcontroller /webapp/Download?colCode=UM10430 /secured/assets/documents/en/user-guide/UM10430.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Sep 13, 2019 132339537837198660 User Guide Y N LPC18xx Arm<sup>®</sup> Cortex<sup>®</sup>-M3 microcontroller Errata Errata 1 10 1.4 English This errata sheet describes both the known functional problems and any deviations from the electrical specifications known at the release date of this document. 1442124176430708585583 PSP 462.8 KB None None documents None 1442124176430708585583 /docs/en/errata/ES_LPC18S5X_S3X_FLASH.pdf 462838 /docs/en/errata/ES_LPC18S5X_S3X_FLASH.pdf ES_LPC18S5X_S3X_FLASH documents N N 2018-03-08 Errata sheet LPC18S5x, LPC18S3x, flash-based devices /docs/en/errata/ES_LPC18S5X_S3X_FLASH.pdf /docs/en/errata/ES_LPC18S5X_S3X_FLASH.pdf Errata N 155452329886410597 2022-12-07 pdf N en Feb 5, 2020 155452329886410597 Errata Y N Errata sheet LPC18S5x, LPC18S3x, flash-based devices Fact Sheet Fact Sheet 1 11 1.0 English 1469853566201737327298 PSP 195.0 KB None None documents None 1469853566201737327298 /docs/en/fact-sheet/LPC18SXXLF.pdf 195000 /docs/en/fact-sheet/LPC18SXXLF.pdf LPC18SXXLF documents N N 2016-07-29 LPC18Sxx Series of MCUs - Fact Sheet /docs/en/fact-sheet/LPC18SXXLF.pdf /docs/en/fact-sheet/LPC18SXXLF.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Jul 28, 2016 736675474163315314 Fact Sheet Y N LPC18Sxx Series of MCUs - Fact Sheet Package Information Package Information 1 12 1.0 English 1455078895095716744075 PSP 884.0 KB None None documents None 1455078895095716744075 /docs/en/package-information/SOT459-1.pdf 884000 /docs/en/package-information/SOT459-1.pdf SOT459-1 documents N 2016-02-09 plastic low profile quad flat package; 208 leads; body 28 x 28 x 1.4 mm /docs/en/package-information/SOT459-1.pdf /docs/en/package-information/SOT459-1.pdf Package Information N 302435339416912908 2022-12-07 pdf en Feb 8, 2016 302435339416912908 Package Information Y N plastic low profile quad flat package; 208 leads; body 28 x 28 x 1.4 mm Training Presentation Training Presentation 1 13 1.1 English 1448047688178696399940 PSP 213.7 KB None None documents None 1448047688178696399940 /docs/en/supporting-information/R_10076.pdf 213731 /docs/en/supporting-information/R_10076.pdf R_10076 documents N N 2016-07-07 Driving LPC1700/LPC1800/LPC4300 with EPSON Crystals /docs/en/supporting-information/R_10076.pdf /docs/en/supporting-information/R_10076.pdf Training Presentation N 501713016990820713 2022-12-07 pdf N en Nov 27, 2015 501713016990820713 Training Presentation Y N Driving LPC1700/LPC1800/LPC4300 with EPSON Crystals Supporting Information Supporting Information 1 14 1.0 English 1442126268022700607799 PSP 11.2 KB None None documents None 1442126268022700607799 /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf 11179 /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf HTQFP-HLQFP-LQFP-MSQFP-WAVE documents N N 2013-07-15 Footprint for wave soldering /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf Supporting Information N 371282830530968666 2024-07-12 pdf N en Oct 8, 2009 371282830530968666 Supporting Information Y N Footprint for wave soldering false 0 LPC18S57JBD208 downloads en true 1 Y PSP Y Y Application Note 7 /docs/en/application-note/TN00041.zip 2018-07-11 1531319964919730710290 PSP 2 Jul 9, 2018 Application Note This technical note describes the history of USBD ROM device driver stack, the differences between LPC4300/LPC1800 series and the rest of the MCUs with USB controller, releases of the None /docs/en/application-note/TN00041.zip English documents 8564695 None 645036621402383989 2022-12-07 N /docs/en/application-note/TN00041.zip USBD Library for LPC4300/LPC1800 series MCUs /docs/en/application-note/TN00041.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N USBD Library for LPC4300/LPC1800 series MCUs 8.6 MB TN00041 N 1531319964919730710290 /docs/en/nxp/application-notes/AN12027.zip 2017-08-22 1503441357825705814050 PSP 3 Aug 22, 2017 Application Note None /docs/en/nxp/application-notes/AN12027.zip English documents 3220460 None 645036621402383989 2024-12-03 N /docs/en/nxp/application-notes/AN12027.zip Connecting TFT LCD with LCD controller of LPC MCU /docs/en/nxp/application-notes/AN12027.zip documents 645036621402383989 Application Note N en None Y zip 1 N N Connecting TFT LCD with LCD controller of LPC MCU 3.2 MB AN12027 N 1503441357825705814050 /docs/en/application-note/AN11853.zip 2016-08-15 1471322455605716511996 PSP 4 Aug 15, 2016 Application Note None /docs/en/application-note/AN11853.zip English documents 1584294 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11853.zip LPC1800 (with Flashless) Low Power Modes and Wake-up Times /docs/en/application-note/AN11853.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N LPC1800 (with Flashless) Low Power Modes and Wake-up Times 1.6 MB AN11853 N 1471322455605716511996 /docs/en/application-note/AN11643.zip 2016-08-08 1442088861363730103268 PSP 5 Aug 8, 2016 Application Note None /docs/en/application-note/AN11643.zip English documents 101379967 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11643.zip LPC18S/43S00, LPC18/4300 Random Number Generator /docs/en/application-note/AN11643.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N LPC18S/43S00, LPC18/4300 Random Number Generator 101.4 MB AN11643 N 1442088861363730103268 /docs/en/application-note/AN11651.zip 2016-07-06 1442087194997719790916 PSP 6 Mar 6, 2015 Application Note None /docs/en/application-note/AN11651.zip English documents 3662025 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11651.zip LPC18xx Secondary USB Host bootloader /docs/en/application-note/AN11651.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N LPC18xx Secondary USB Host bootloader 3.7 MB AN11651 N 1442087194997719790916 /docs/en/application-note/AN11648.zip 2015-02-26 1442088466676695913457 PSP 7 Feb 26, 2015 Application Note None /docs/en/application-note/AN11648.zip English documents 1022078 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11648.zip LPC18Sxx/43Sxx Secure Boot from QSPI Device /docs/en/application-note/AN11648.zip documents 645036621402383989 Application Note N en None Y zip 1.1 N N LPC18Sxx/43Sxx Secure Boot from QSPI Device 1.0 MB AN11648 N 1442088466676695913457 /docs/en/application-note/AN11649.zip 2015-02-23 1442089096928718181840 PSP 8 Feb 23, 2015 Application Note None /docs/en/application-note/AN11649.zip English documents 9894781 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11649.zip LPC18Sxx/43Sxx Hardware Versus Software AES Benchmark /docs/en/application-note/AN11649.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N LPC18Sxx/43Sxx Hardware Versus Software AES Benchmark 9.9 MB AN11649 N 1442089096928718181840 Data Sheet 1 /docs/en/data-sheet/LPC18S5X_S3X.pdf 2016-03-09 1442063073481714894095 PSP 1 Feb 5, 2020 Data Sheet None /docs/en/data-sheet/LPC18S5X_S3X.pdf English documents 2863522 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/LPC18S5X_S3X.pdf 32-bit Arm<sup>®</sup> Cortex<sup>®</sup>-M3 MCU; up to 1 MB flash and 136 kB SRAM; Ethernet, two High-speed USB, LCD, EMC, AES engine /docs/en/data-sheet/LPC18S5X_S3X.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1.3 N N 32-bit Arm<sup>®</sup> Cortex<sup>®</sup>-M3 MCU; up to 1 MB flash and 136 kB SRAM; Ethernet, two High-speed USB, LCD, EMC, AES engine 2.9 MB LPC18S5X_S3X N 1442063073481714894095 Errata 1 /docs/en/errata/ES_LPC18S5X_S3X_FLASH.pdf 2018-03-08 1442124176430708585583 PSP 10 Feb 5, 2020 Errata This errata sheet describes both the known functional problems and any deviations from the electrical specifications known at the release date of this document. None /docs/en/errata/ES_LPC18S5X_S3X_FLASH.pdf English documents 462838 None 155452329886410597 2022-12-07 N /docs/en/errata/ES_LPC18S5X_S3X_FLASH.pdf Errata sheet LPC18S5x, LPC18S3x, flash-based devices /docs/en/errata/ES_LPC18S5X_S3X_FLASH.pdf documents 155452329886410597 Errata N en None Y pdf 1.4 N N Errata sheet LPC18S5x, LPC18S3x, flash-based devices 462.8 KB ES_LPC18S5X_S3X_FLASH N 1442124176430708585583 Fact Sheet 1 /docs/en/fact-sheet/LPC18SXXLF.pdf 2016-07-29 1469853566201737327298 PSP 11 Jul 28, 2016 Fact Sheet None /docs/en/fact-sheet/LPC18SXXLF.pdf English documents 195000 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/LPC18SXXLF.pdf LPC18Sxx Series of MCUs - Fact Sheet /docs/en/fact-sheet/LPC18SXXLF.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 1.0 N N LPC18Sxx Series of MCUs - Fact Sheet 195.0 KB LPC18SXXLF N 1469853566201737327298 Package Information 1 /docs/en/package-information/SOT459-1.pdf 2016-02-09 1455078895095716744075 PSP 12 Feb 8, 2016 Package Information None /docs/en/package-information/SOT459-1.pdf English documents 884000 None 302435339416912908 2022-12-07 /docs/en/package-information/SOT459-1.pdf plastic low profile quad flat package; 208 leads; body 28 x 28 x 1.4 mm /docs/en/package-information/SOT459-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N plastic low profile quad flat package; 208 leads; body 28 x 28 x 1.4 mm 884.0 KB SOT459-1 N 1455078895095716744075 Supporting Information 1 /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf 2013-07-15 1442126268022700607799 PSP 14 Oct 8, 2009 Supporting Information None /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf English documents 11179 None 371282830530968666 2024-07-12 N /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf Footprint for wave soldering /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N Footprint for wave soldering 11.2 KB HTQFP-HLQFP-LQFP-MSQFP-WAVE N 1442126268022700607799 Training Presentation 1 /docs/en/supporting-information/R_10076.pdf 2016-07-07 1448047688178696399940 PSP 13 Nov 27, 2015 Training Presentation None /docs/en/supporting-information/R_10076.pdf English documents 213731 None 501713016990820713 2022-12-07 N /docs/en/supporting-information/R_10076.pdf Driving LPC1700/LPC1800/LPC4300 with EPSON Crystals /docs/en/supporting-information/R_10076.pdf documents 501713016990820713 Training Presentation N en None Y pdf 1.1 N N Driving LPC1700/LPC1800/LPC4300 with EPSON Crystals 213.7 KB R_10076 N 1448047688178696399940 User Guide 1 /secured/assets/documents/en/user-guide/UM10430.pdf 2017-07-27 1442125404931700322438 PSP 9 Sep 13, 2019 User Guide The LPC18xx are Arm Cortex-M3 based microcontrollers for embedded applications. The LPC18xx include up to 200 kB of on-chip SRAM data memory (flashless parts) or up to 136 kB of on-chip SRAM and up to 1 MB of flash (parts with on-chip flash), and running at frequencies of up to 180 MHz. Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10430.pdf English documents 11876375 None 132339537837198660 2023-06-18 Y /webapp/Download?colCode=UM10430 LPC18xx Arm<sup>®</sup> Cortex<sup>®</sup>-M3 microcontroller /secured/assets/documents/en/user-guide/UM10430.pdf documents 132339537837198660 User Guide N en Extended Y pdf 3.1 Y N LPC18xx Arm<sup>®</sup> Cortex<sup>®</sup>-M3 microcontroller 11.9 MB UM10430 N 1442125404931700322438 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 14 documents

Compact List

Application Note (7)
Data Sheet (1)
Errata (1)
Fact Sheet (1)
Show All

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 9 trainings

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history