LPC1850FET256|Arm Cortex-M3|32-bit MCU | NXP Semiconductors

Quad SPI Flash Interface (SPIFI), 200 KB SRAM, Two High-Speed USB, Ethernet, LCD, LBGA256 Package

See product image

Product Details

Features

  • Processor core
    • Arm Cortex-M3 processor, running at CPU frequencies of up to 180 MHz
    • Arm Cortex-M3 built-in Memory Protection Unit (MPU) supporting eight regions
    • Arm Cortex-M3 built-in Nested Vectored Interrupt Controller (NVIC)
    • Non-maskable Interrupt (NMI) input
    • JTAG and Serial Wire Debug, serial trace, eight breakpoints, and four watch points
    • Enhanced Trace Module (ETM) and Enhanced Trace Buffer (ETB) support
    • System tick timer
  • On-chip memory
    • Up to 1 MB on-chip dual bank flash memory with flash accelerator
    • 16 kB on-chip EEPROM data memory
    • 136 kB SRAM for code and data use
    • Multiple SRAM blocks with separate bus access
    • 64 kB ROM containing boot code and on-chip software drivers
    • 64 bit of One-Time Programmable (OTP) memory for general-purpose use
  • Clock generation unit
    • Crystal oscillator with an operating range of 1 MHz to 25 MHz
    • 12 MHz internal RC oscillator trimmed to 2 % accuracy over temperature and voltage (1 % accuracy for Tamb = 0 °C to 85 °C)
    • Ultra-low power RTC crystal oscillator
    • Three PLLs allow CPU operation up to the maximum CPU rate without the need for a high-frequency crystal. The second PLL can be used with the High-speed USB, the third PLL can be used as audio PLL
    • Clock output
  • Configurable digital peripherals
    • State Configurable Timer (SCT) subsystem on AHB
    • Global Input Multiplexer Array (GIMA) allows to cross-connect multiple inputs and outputs to event driven peripherals like timers, SCT, and ADC0/1
  • Serial interfaces
    • Quad SPI Flash Interface (SPIFI) with 1-, 2-, or 4-bit data at rates of up to 52 MB per second
    • 10/100T Ethernet MAC with RMII and MII interfaces and DMA support for high throughput at low CPU load. Support for IEEE 1588 time stamping/advanced time stamping (IEEE 1588-2008 v2)
    • One High-speed USB 2.0 Host/Device/OTG interface with DMA support and on-chip high-speed PHY (USB0)
    • One High-speed USB 2.0 Host/Device interface with DMA support, on-chip full-speed PHY and ULPI interface to an external high-speed PHY (USB1)
    • USB interface electrical test software included in ROM USB stack
    • Four 550 UARTs with DMA support: one UART with full modem interface; one UART with IrDA interface; three USARTs support UART synchronous mode and a smart card interface conforming to ISO7816 specification
    • Up to two C_CAN 2.0B controllers with one channel each. Use of C_CAN controller excludes operation of all other peripherals connected to the same bus bridge
    • Two SSP controllers with FIFO and multi-protocol support. Both SSPs with DMA support
    • One Fast-mode Plus I²C-bus interface with monitor mode and with open-drain I/O pins conforming to the full I²C-bus specification. Supports data rates of up to 1 Mbit/s
    • One standard I²C-bus interface with monitor mode and standard I/O pins
    • Two I²S interfaces with DMA support, each with one input and one output
  • Digital peripherals
    • External Memory Controller (EMC) supporting external SRAM, ROM, NOR flash, and SDRAM devices
    • LCD controller with DMA support and a programmable display resolution of up to 1024H x 768V. Supports monochrome and color STN panels and TFT color panels; supports 1/2/4/8 bpp Color Look-Up Table (CLUT) and 16/24-bit direct pixel mapping
    • SD/MMC card interface
    • Eight-channel General-Purpose DMA controller can access all memories on the AHB and all DMA-capable AHB followers
    • Up to 164 General-Purpose Input/Output (GPIO) pins with configurable pull-up/pull-down resistors
    • GPIO registers are located on the AHB for fast access. GPIO ports have DMA support
    • Up to eight GPIO pins can be selected from all GPIO pins as edge and level sensitive interrupt sources
    • Two GPIO group interrupt modules enable an interrupt based on a programmable pattern of input states of a group of GPIO pins
    • Four general-purpose timer/counters with capture and match capabilities
    • One motor control PWM for three-phase motor control
    • One Quadrature Encoder Interface (QEI)
    • Repetitive Interrupt timer (RI timer)
    • Windowed watchdog timer
    • Ultra-low power Real-Time Clock (RTC) on separate power domain with 256 bytes of battery powered backup registers
    • Event recorder with three inputs to record event identification and event time; can be battery powered
    • Alarm timer; can be battery powered
  • Analog peripherals
    • One 10-bit DAC with DMA support and a data conversion rate of 400 kSamples/s
    • Two 10-bit ADCs with DMA support and a data conversion rate of 400 kSamples/s. Up to eight analog channels total. Each analog input is connected to both ADCs
  • Unique ID for each device
  • Power
    • Single 3.3 V (2.2 V to 3.6 V) power supply with on-chip internal voltage regulator for the core supply and the RTC power domain
    • RTC power domain can be powered separately by a 3 V battery supply
    • Four reduced power modes: Sleep, Deep-sleep, Power-down, and Deep power-down
    • Processor wake-up from Sleep mode via wake-up interrupts from various peripherals
    • Wake-up from Deep-sleep, Power-down, and Deep power-down modes via external interrupts and interrupts generated by battery powered blocks in the RTC power domain
    • Brownout detect with four separate thresholds for interrupt and forced reset
    • Power-On Reset (POR)
  • Available in LQFP208, LBGA256, LQFP144, and TFBGA100 packages

Target Applications

  • Industrial
  • Consumer
  • White goods
  • RFID readers
  • e-Metering

More

Buy/Parametrics










































































































N true 0 PSPLPC1850FET256en 27 Application Note Application Note t789 18 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Package Information Package Information t790 1 Supporting Information Supporting Information t531 3 Training Presentation Training Presentation t878 1 User Guide User Guide t792 1 en_US en_US en Data Sheet Data Sheet 1 1 6.8 English 1442066903098713586121 PSP 7.1 MB None None documents None 1442066903098713586121 /docs/en/data-sheet/LPC1850_30_20_10.pdf 7065444 /docs/en/data-sheet/LPC1850_30_20_10.pdf LPC1850_30_20_10 documents N N 2020-02-05 32-bit ARM Cortex-M3 flashless MCU; up to 200 kB SRAM; Ethernet, two HS USB, LCD, and external memory controller /docs/en/data-sheet/LPC1850_30_20_10.pdf /docs/en/data-sheet/LPC1850_30_20_10.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Feb 5, 2020 980000996212993340 Data Sheet Y N 32-bit ARM Cortex-M3 flashless MCU; up to 200 kB SRAM; Ethernet, two HS USB, LCD, and external memory controller Application Note Application Note 18 2 1.0 English This technical note describes the history of USBD ROM device driver stack, the differences between LPC4300/LPC1800 series and the rest of the MCUs with USB controller, releases of the 1531319964919730710290 PSP 8.6 MB None None documents None 1531319964919730710290 /docs/en/application-note/TN00041.zip 8564695 /docs/en/application-note/TN00041.zip TN00041 documents N N 2018-07-11 USBD Library for LPC4300/LPC1800 series MCUs /docs/en/application-note/TN00041.zip /docs/en/application-note/TN00041.zip Application Note N 645036621402383989 2022-12-07 zip N en Jul 9, 2018 645036621402383989 Application Note Y N USBD Library for LPC4300/LPC1800 series MCUs 3 1 English 1503441357825705814050 PSP 3.2 MB None None documents None 1503441357825705814050 /docs/en/nxp/application-notes/AN12027.zip 3220460 /docs/en/nxp/application-notes/AN12027.zip AN12027 documents N N 2017-08-22 Connecting TFT LCD with LCD controller of LPC MCU /docs/en/nxp/application-notes/AN12027.zip /docs/en/nxp/application-notes/AN12027.zip Application Note N 645036621402383989 2024-12-03 zip N en Aug 22, 2017 645036621402383989 Application Note Y N Connecting TFT LCD with LCD controller of LPC MCU 4 1.0 English 1471322455605716511996 PSP 1.6 MB None None documents None 1471322455605716511996 /docs/en/application-note/AN11853.zip 1584294 /docs/en/application-note/AN11853.zip AN11853 documents N N 2016-08-15 LPC1800 (with Flashless) Low Power Modes and Wake-up Times /docs/en/application-note/AN11853.zip /docs/en/application-note/AN11853.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 15, 2016 645036621402383989 Application Note Y N LPC1800 (with Flashless) Low Power Modes and Wake-up Times 5 5.0 Chinese 1442087063437729351111zh PSP 25.5 MB None None documents None 1442087063437729351111 /docs/zh/application-note/AN11538.zip 25503006 /docs/zh/application-note/AN11538.zip AN11538 documents N N 2016-10-08 SCTimer/PWM cookbook /docs/zh/application-note/AN11538.zip /docs/zh/application-note/AN11538.zip Application Note N 645036621402383989 2022-12-07 zh 645036621402383989 Application Note N SCTimer/PWM cookbook ZIP 5.0 English 1442087063437729351111 PSP 25.5 MB None None documents None 1442087063437729351111 /docs/en/application-note/AN11538.zip 25503006 /docs/en/application-note/AN11538.zip AN11538 documents N N 2016-10-08 SCTimer/PWM cookbook /docs/en/application-note/AN11538.zip /docs/en/application-note/AN11538.zip Application Note N 645036621402383989 2022-12-07 zip N en Mar 22, 2016 645036621402383989 Application Note Y N SCTimer/PWM cookbook ZIP 6 1.0 English 1442087194997719790916 PSP 3.7 MB None None documents None 1442087194997719790916 /docs/en/application-note/AN11651.zip 3662025 /docs/en/application-note/AN11651.zip AN11651 documents N N 2016-07-06 LPC18xx Secondary USB Host bootloader /docs/en/application-note/AN11651.zip /docs/en/application-note/AN11651.zip Application Note N 645036621402383989 2022-12-07 zip N en Mar 6, 2015 645036621402383989 Application Note Y N LPC18xx Secondary USB Host bootloader 7 1.0 English 1442088466040739812813 PSP 16.6 MB None None documents None 1442088466040739812813 /docs/en/application-note/AN11581.zip 16586396 /docs/en/application-note/AN11581.zip AN11581 documents N N 2016-07-06 Code Read Protection in LPC1800 and LPC4300 /docs/en/application-note/AN11581.zip /docs/en/application-note/AN11581.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 14, 2014 645036621402383989 Application Note Y N Code Read Protection in LPC1800 and LPC4300 8 1.0 English 1442088605767723370493 PSP 1.7 MB None None documents None 1442088605767723370493 /docs/en/application-note/AN11580.zip 1696334 /docs/en/application-note/AN11580.zip AN11580 documents N N 2016-07-07 Implementing PWM dithering on the LPC18xx SCTimer/PWM /docs/en/application-note/AN11580.zip /docs/en/application-note/AN11580.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 8, 2014 645036621402383989 Application Note Y N Implementing PWM dithering on the LPC18xx SCTimer/PWM 9 1.2 English 1442088101867717617842 PSP 1.4 MB None None documents None 1442088101867717617842 /docs/en/application-note/AN11365.zip 1351976 /docs/en/application-note/AN11365.zip AN11365 documents N N 2016-07-07 SCT camera interface design with LPC1800 and LPC4300 /docs/en/application-note/AN11365.zip /docs/en/application-note/AN11365.zip Application Note N 645036621402383989 2022-12-07 zip N en Jun 12, 2014 645036621402383989 Application Note Y N SCT camera interface design with LPC1800 and LPC4300 10 1.1 English 1442089357124680003818 PSP 177.9 KB None None documents None 1442089357124680003818 /docs/en/application-note/AN11241.zip 177866 /docs/en/application-note/AN11241.zip AN11241 documents N N 2016-07-06 AES encryption and decryption software on LPC microcontrollers /docs/en/application-note/AN11241.zip /docs/en/application-note/AN11241.zip Application Note N 645036621402383989 2022-12-07 zip N en Mar 17, 2014 645036621402383989 Application Note Y N AES encryption and decryption software on LPC microcontrollers 11 1.0 English 1442089368991744967170 PSP 351.0 KB None None documents None 1442089368991744967170 /docs/en/application-note/AN11508.pdf 351000 /docs/en/application-note/AN11508.pdf AN11508 documents N 2015-09-12 SDRAM interface to LPC18xx/43xx EMC /docs/en/application-note/AN11508.pdf /docs/en/application-note/AN11508.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jan 31, 2014 645036621402383989 Application Note Y N SDRAM interface to LPC18xx/43xx EMC 12 1.0 English 1442089240507700686965 PSP 366.1 KB None None documents None 1442089240507700686965 /docs/en/application-note/AN11309.zip 366098 /docs/en/application-note/AN11309.zip AN11309 documents N N 2016-07-06 Connecting a High Speed USB PHY via ULPI /docs/en/application-note/AN11309.zip /docs/en/application-note/AN11309.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 28, 2013 645036621402383989 Application Note Y N Connecting a High Speed USB PHY via ULPI 13 1.0 English 1442088339827717069325 PSP 232.2 KB None None documents None 1442088339827717069325 /docs/en/application-note/AN11292.zip 232235 /docs/en/application-note/AN11292.zip AN11292 documents N N 2016-07-06 LPC1800/LPC4300 One-Time Programmable (OTP) configuration /docs/en/application-note/AN11292.zip /docs/en/application-note/AN11292.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 23, 2013 645036621402383989 Application Note Y N LPC1800/LPC4300 One-Time Programmable (OTP) configuration 14 1.0 English 1442088982221733023245 PSP 4.2 MB None None documents None 1442088982221733023245 /docs/en/application-note/AN11161.zip 4172210 /docs/en/application-note/AN11161.zip AN11161 documents N N 2016-07-07 Using the SCT in LPCXpresso, Keil, and IAR /docs/en/application-note/AN11161.zip /docs/en/application-note/AN11161.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 9, 2013 645036621402383989 Application Note Y N Using the SCT in LPCXpresso, Keil, and IAR 15 1.0 English 1442088327566716477156 PSP 398.5 KB None None documents None 1442088327566716477156 /docs/en/application-note/AN11285.zip 398549 /docs/en/application-note/AN11285.zip AN11285 documents N N 2016-07-06 Wrting a flash programming algorithm for unsupported devices /docs/en/application-note/AN11285.zip /docs/en/application-note/AN11285.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 9, 2013 645036621402383989 Application Note Y N Wrting a flash programming algorithm for unsupported devices 16 1.0 English 1442087058204713502627 PSP 7.2 MB None None documents None 1442087058204713502627 /docs/en/application-note/AN11206.zip 7160409 /docs/en/application-note/AN11206.zip AN11206 documents N N 2016-07-07 Using SPIFI on LPC1800 and LPC4300 /docs/en/application-note/AN11206.zip /docs/en/application-note/AN11206.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 9, 2013 645036621402383989 Application Note Y N Using SPIFI on LPC1800 and LPC4300 17 1.0 English 1442087445569711828467 PSP 1.1 MB None None documents None 1442087445569711828467 /docs/en/application-note/AN11318.zip 1139703 /docs/en/application-note/AN11318.zip AN11318 documents N N 2016-07-07 How to implement the PMBus software stack /docs/en/application-note/AN11318.zip /docs/en/application-note/AN11318.zip Application Note N 645036621402383989 2022-12-07 zip N en Jul 22, 2013 645036621402383989 Application Note Y N How to implement the PMBus software stack 18 1.0 English 1442087598969728246778 PSP 247.0 KB None None documents None 1442087598969728246778 /docs/en/application-note/AN11239.pdf 247000 /docs/en/application-note/AN11239.pdf AN11239 documents N 2015-09-12 Bootmode jumper settings for LPC1800 and LPC4300 /docs/en/application-note/AN11239.pdf /docs/en/application-note/AN11239.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jul 23, 2012 645036621402383989 Application Note Y N Bootmode jumper settings for LPC1800 and LPC4300 19 1.0 English 1442089092173704968586 PSP 142.1 KB None None documents None 1442089092173704968586 /docs/en/application-note/AN11229.pdf 142083 /docs/en/application-note/AN11229.pdf AN11229 documents N N 2016-07-07 UUencoding for UART ISP /docs/en/application-note/AN11229.pdf /docs/en/application-note/AN11229.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 6, 2012 645036621402383989 Application Note Y N UUencoding for UART ISP User Guide User Guide 1 20 3.1 English The LPC18xx are Arm Cortex-M3 based microcontrollers for embedded applications. The LPC18xx include up to 200 kB of on-chip SRAM data memory (flashless parts) or up to 136 kB of on-chip SRAM and up to 1 MB of flash (parts with on-chip flash), and running at frequencies of up to 180 MHz. 1442125404931700322438 PSP 11.9 MB Registration without Disclaimer None documents Extended 1442125404931700322438 /secured/assets/documents/en/user-guide/UM10430.pdf 11876375 /secured/assets/documents/en/user-guide/UM10430.pdf UM10430 documents Y N 2017-07-27 LPC18xx Arm<sup>®</sup> Cortex<sup>®</sup>-M3 microcontroller /webapp/Download?colCode=UM10430 /secured/assets/documents/en/user-guide/UM10430.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Sep 13, 2019 132339537837198660 User Guide Y N LPC18xx Arm<sup>®</sup> Cortex<sup>®</sup>-M3 microcontroller Brochure Brochure 1 21 1.0 English 1442049316259696653796 PSP 910.0 KB None None documents None 1442049316259696653796 /docs/en/brochure/75017537.pdf 910000 /docs/en/brochure/75017537.pdf 75017537 documents N 2015-09-12 NXP<sup>&#174;</sup>'s Flexible camera interface /docs/en/brochure/75017537.pdf /docs/en/brochure/75017537.pdf Brochure N 712453003803778552 2022-12-07 pdf en Mar 4, 2014 712453003803778552 Brochure Y N NXP<sup>&#174;</sup>'s Flexible camera interface Errata Errata 1 22 7.2 English This errata sheet describes both the known functional problems and any deviations from the electrical specifications known at the release date of this document. 1442124034466739411886 PSP 1.4 MB None None documents None 1442124034466739411886 /docs/en/errata/ES_LPC18X0.pdf 1370627 /docs/en/errata/ES_LPC18X0.pdf ES_LPC18X0 documents N N 2018-03-08 Errata sheet LPC1850, LPC1830, LPC1820, LPC1810 /docs/en/errata/ES_LPC18X0.pdf /docs/en/errata/ES_LPC18X0.pdf Errata N 155452329886410597 2022-12-07 pdf N en Feb 5, 2020 155452329886410597 Errata Y N Errata sheet LPC1850, LPC1830, LPC1820, LPC1810 Package Information Package Information 1 23 1.0 English 1455079404785712774996 PSP 644.0 KB None None documents None 1455079404785712774996 /docs/en/package-information/SOT740-2.pdf 644000 /docs/en/package-information/SOT740-2.pdf SOT740-2 documents N 2016-02-09 plastic low profile ball grid array package; 256 balls; body 17 x 17 x 1 mm /docs/en/package-information/SOT740-2.pdf /docs/en/package-information/SOT740-2.pdf Package Information N 302435339416912908 2022-12-07 pdf en Feb 8, 2016 302435339416912908 Package Information Y N plastic low profile ball grid array package; 256 balls; body 17 x 17 x 1 mm Training Presentation Training Presentation 1 24 1.1 English 1448047688178696399940 PSP 213.7 KB None None documents None 1448047688178696399940 /docs/en/supporting-information/R_10076.pdf 213731 /docs/en/supporting-information/R_10076.pdf R_10076 documents N N 2016-07-07 Driving LPC1700/LPC1800/LPC4300 with EPSON Crystals /docs/en/supporting-information/R_10076.pdf /docs/en/supporting-information/R_10076.pdf Training Presentation N 501713016990820713 2022-12-07 pdf N en Nov 27, 2015 501713016990820713 Training Presentation Y N Driving LPC1700/LPC1800/LPC4300 with EPSON Crystals Supporting Information Supporting Information 3 25 1.0 English 1442133580577719961178 PSP 148.8 KB None None documents None 1442133580577719961178 /docs/en/supporting-information/TN00009.pdf 148799 /docs/en/supporting-information/TN00009.pdf TN00009 documents N N 2016-07-07 ADC design guidelines /docs/en/supporting-information/TN00009.pdf /docs/en/supporting-information/TN00009.pdf Supporting Information N 371282830530968666 2022-12-07 pdf N en May 9, 2014 371282830530968666 Supporting Information Y N ADC design guidelines 26 1.0 English 1442133690437720026270 PSP 76.0 KB None None documents None 1442133690437720026270 /docs/en/supporting-information/TN00007.pdf 76000 /docs/en/supporting-information/TN00007.pdf TN00007 documents N 2015-09-13 Connecting a USB power switch to the LPC18xx / LPC43xx /docs/en/supporting-information/TN00007.pdf /docs/en/supporting-information/TN00007.pdf Supporting Information N 371282830530968666 2022-12-07 pdf en Mar 6, 2013 371282830530968666 Supporting Information Y N Connecting a USB power switch to the LPC18xx / LPC43xx 27 1.0 English 1442133564178715837986 PSP 148.0 KB None None documents None 1442133564178715837986 /docs/en/supporting-information/TN00006.pdf 148000 /docs/en/supporting-information/TN00006.pdf TN00006 documents N 2015-09-13 LPC1800 and LPC4300 MxMEMMAP memory map /docs/en/supporting-information/TN00006.pdf /docs/en/supporting-information/TN00006.pdf Supporting Information N 371282830530968666 2023-06-18 pdf en Dec 6, 2012 371282830530968666 Supporting Information Y N LPC1800 and LPC4300 MxMEMMAP memory map false 0 LPC1850FET256 downloads en true 1 Y PSP Y Y Application Note 18 /docs/en/application-note/TN00041.zip 2018-07-11 1531319964919730710290 PSP 2 Jul 9, 2018 Application Note This technical note describes the history of USBD ROM device driver stack, the differences between LPC4300/LPC1800 series and the rest of the MCUs with USB controller, releases of the None /docs/en/application-note/TN00041.zip English documents 8564695 None 645036621402383989 2022-12-07 N /docs/en/application-note/TN00041.zip USBD Library for LPC4300/LPC1800 series MCUs /docs/en/application-note/TN00041.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N USBD Library for LPC4300/LPC1800 series MCUs 8.6 MB TN00041 N 1531319964919730710290 /docs/en/nxp/application-notes/AN12027.zip 2017-08-22 1503441357825705814050 PSP 3 Aug 22, 2017 Application Note None /docs/en/nxp/application-notes/AN12027.zip English documents 3220460 None 645036621402383989 2024-12-03 N /docs/en/nxp/application-notes/AN12027.zip Connecting TFT LCD with LCD controller of LPC MCU /docs/en/nxp/application-notes/AN12027.zip documents 645036621402383989 Application Note N en None Y zip 1 N N Connecting TFT LCD with LCD controller of LPC MCU 3.2 MB AN12027 N 1503441357825705814050 /docs/en/application-note/AN11853.zip 2016-08-15 1471322455605716511996 PSP 4 Aug 15, 2016 Application Note None /docs/en/application-note/AN11853.zip English documents 1584294 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11853.zip LPC1800 (with Flashless) Low Power Modes and Wake-up Times /docs/en/application-note/AN11853.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N LPC1800 (with Flashless) Low Power Modes and Wake-up Times 1.6 MB AN11853 N 1471322455605716511996 /docs/en/application-note/AN11538.zip 2016-10-08 1442087063437729351111 PSP 5 Mar 22, 2016 Application Note ZIP None /docs/en/application-note/AN11538.zip English documents 25503006 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11538.zip SCTimer/PWM cookbook /docs/en/application-note/AN11538.zip documents 645036621402383989 Application Note N en None Y zip 5.0 N N SCTimer/PWM cookbook 25.5 MB AN11538 N 1442087063437729351111 /docs/en/application-note/AN11651.zip 2016-07-06 1442087194997719790916 PSP 6 Mar 6, 2015 Application Note None /docs/en/application-note/AN11651.zip English documents 3662025 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11651.zip LPC18xx Secondary USB Host bootloader /docs/en/application-note/AN11651.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N LPC18xx Secondary USB Host bootloader 3.7 MB AN11651 N 1442087194997719790916 /docs/en/application-note/AN11581.zip 2016-07-06 1442088466040739812813 PSP 7 Aug 14, 2014 Application Note None /docs/en/application-note/AN11581.zip English documents 16586396 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11581.zip Code Read Protection in LPC1800 and LPC4300 /docs/en/application-note/AN11581.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N Code Read Protection in LPC1800 and LPC4300 16.6 MB AN11581 N 1442088466040739812813 /docs/en/application-note/AN11580.zip 2016-07-07 1442088605767723370493 PSP 8 Aug 8, 2014 Application Note None /docs/en/application-note/AN11580.zip English documents 1696334 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11580.zip Implementing PWM dithering on the LPC18xx SCTimer/PWM /docs/en/application-note/AN11580.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N Implementing PWM dithering on the LPC18xx SCTimer/PWM 1.7 MB AN11580 N 1442088605767723370493 /docs/en/application-note/AN11365.zip 2016-07-07 1442088101867717617842 PSP 9 Jun 12, 2014 Application Note None /docs/en/application-note/AN11365.zip English documents 1351976 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11365.zip SCT camera interface design with LPC1800 and LPC4300 /docs/en/application-note/AN11365.zip documents 645036621402383989 Application Note N en None Y zip 1.2 N N SCT camera interface design with LPC1800 and LPC4300 1.4 MB AN11365 N 1442088101867717617842 /docs/en/application-note/AN11241.zip 2016-07-06 1442089357124680003818 PSP 10 Mar 17, 2014 Application Note None /docs/en/application-note/AN11241.zip English documents 177866 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11241.zip AES encryption and decryption software on LPC microcontrollers /docs/en/application-note/AN11241.zip documents 645036621402383989 Application Note N en None Y zip 1.1 N N AES encryption and decryption software on LPC microcontrollers 177.9 KB AN11241 N 1442089357124680003818 /docs/en/application-note/AN11508.pdf 2015-09-12 1442089368991744967170 PSP 11 Jan 31, 2014 Application Note None /docs/en/application-note/AN11508.pdf English documents 351000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN11508.pdf SDRAM interface to LPC18xx/43xx EMC /docs/en/application-note/AN11508.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N SDRAM interface to LPC18xx/43xx EMC 351.0 KB AN11508 N 1442089368991744967170 /docs/en/application-note/AN11309.zip 2016-07-06 1442089240507700686965 PSP 12 Aug 28, 2013 Application Note None /docs/en/application-note/AN11309.zip English documents 366098 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11309.zip Connecting a High Speed USB PHY via ULPI /docs/en/application-note/AN11309.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N Connecting a High Speed USB PHY via ULPI 366.1 KB AN11309 N 1442089240507700686965 /docs/en/application-note/AN11292.zip 2016-07-06 1442088339827717069325 PSP 13 Aug 23, 2013 Application Note None /docs/en/application-note/AN11292.zip English documents 232235 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11292.zip LPC1800/LPC4300 One-Time Programmable (OTP) configuration /docs/en/application-note/AN11292.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N LPC1800/LPC4300 One-Time Programmable (OTP) configuration 232.2 KB AN11292 N 1442088339827717069325 /docs/en/application-note/AN11161.zip 2016-07-07 1442088982221733023245 PSP 14 Aug 9, 2013 Application Note None /docs/en/application-note/AN11161.zip English documents 4172210 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11161.zip Using the SCT in LPCXpresso, Keil, and IAR /docs/en/application-note/AN11161.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N Using the SCT in LPCXpresso, Keil, and IAR 4.2 MB AN11161 N 1442088982221733023245 /docs/en/application-note/AN11285.zip 2016-07-06 1442088327566716477156 PSP 15 Aug 9, 2013 Application Note None /docs/en/application-note/AN11285.zip English documents 398549 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11285.zip Wrting a flash programming algorithm for unsupported devices /docs/en/application-note/AN11285.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N Wrting a flash programming algorithm for unsupported devices 398.5 KB AN11285 N 1442088327566716477156 /docs/en/application-note/AN11206.zip 2016-07-07 1442087058204713502627 PSP 16 Aug 9, 2013 Application Note None /docs/en/application-note/AN11206.zip English documents 7160409 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11206.zip Using SPIFI on LPC1800 and LPC4300 /docs/en/application-note/AN11206.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N Using SPIFI on LPC1800 and LPC4300 7.2 MB AN11206 N 1442087058204713502627 /docs/en/application-note/AN11318.zip 2016-07-07 1442087445569711828467 PSP 17 Jul 22, 2013 Application Note None /docs/en/application-note/AN11318.zip English documents 1139703 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11318.zip How to implement the PMBus software stack /docs/en/application-note/AN11318.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N How to implement the PMBus software stack 1.1 MB AN11318 N 1442087445569711828467 /docs/en/application-note/AN11239.pdf 2015-09-12 1442087598969728246778 PSP 18 Jul 23, 2012 Application Note None /docs/en/application-note/AN11239.pdf English documents 247000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN11239.pdf Bootmode jumper settings for LPC1800 and LPC4300 /docs/en/application-note/AN11239.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N Bootmode jumper settings for LPC1800 and LPC4300 247.0 KB AN11239 N 1442087598969728246778 /docs/en/application-note/AN11229.pdf 2016-07-07 1442089092173704968586 PSP 19 Jul 6, 2012 Application Note None /docs/en/application-note/AN11229.pdf English documents 142083 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11229.pdf UUencoding for UART ISP /docs/en/application-note/AN11229.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N UUencoding for UART ISP 142.1 KB AN11229 N 1442089092173704968586 Brochure 1 /docs/en/brochure/75017537.pdf 2015-09-12 1442049316259696653796 PSP 21 Mar 4, 2014 Brochure None /docs/en/brochure/75017537.pdf English documents 910000 None 712453003803778552 2022-12-07 /docs/en/brochure/75017537.pdf NXP<sup>&#174;</sup>'s Flexible camera interface /docs/en/brochure/75017537.pdf documents 712453003803778552 Brochure N en None Y pdf 1.0 N NXP<sup>&#174;</sup>'s Flexible camera interface 910.0 KB 75017537 N 1442049316259696653796 Data Sheet 1 /docs/en/data-sheet/LPC1850_30_20_10.pdf 2020-02-05 1442066903098713586121 PSP 1 Feb 5, 2020 Data Sheet None /docs/en/data-sheet/LPC1850_30_20_10.pdf English documents 7065444 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/LPC1850_30_20_10.pdf 32-bit ARM Cortex-M3 flashless MCU; up to 200 kB SRAM; Ethernet, two HS USB, LCD, and external memory controller /docs/en/data-sheet/LPC1850_30_20_10.pdf documents 980000996212993340 Data Sheet N en None Y pdf 6.8 N N 32-bit ARM Cortex-M3 flashless MCU; up to 200 kB SRAM; Ethernet, two HS USB, LCD, and external memory controller 7.1 MB LPC1850_30_20_10 N 1442066903098713586121 Errata 1 /docs/en/errata/ES_LPC18X0.pdf 2018-03-08 1442124034466739411886 PSP 22 Feb 5, 2020 Errata This errata sheet describes both the known functional problems and any deviations from the electrical specifications known at the release date of this document. None /docs/en/errata/ES_LPC18X0.pdf English documents 1370627 None 155452329886410597 2022-12-07 N /docs/en/errata/ES_LPC18X0.pdf Errata sheet LPC1850, LPC1830, LPC1820, LPC1810 /docs/en/errata/ES_LPC18X0.pdf documents 155452329886410597 Errata N en None Y pdf 7.2 N N Errata sheet LPC1850, LPC1830, LPC1820, LPC1810 1.4 MB ES_LPC18X0 N 1442124034466739411886 Package Information 1 /docs/en/package-information/SOT740-2.pdf 2016-02-09 1455079404785712774996 PSP 23 Feb 8, 2016 Package Information None /docs/en/package-information/SOT740-2.pdf English documents 644000 None 302435339416912908 2022-12-07 /docs/en/package-information/SOT740-2.pdf plastic low profile ball grid array package; 256 balls; body 17 x 17 x 1 mm /docs/en/package-information/SOT740-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N plastic low profile ball grid array package; 256 balls; body 17 x 17 x 1 mm 644.0 KB SOT740-2 N 1455079404785712774996 Supporting Information 3 /docs/en/supporting-information/TN00009.pdf 2016-07-07 1442133580577719961178 PSP 25 May 9, 2014 Supporting Information None /docs/en/supporting-information/TN00009.pdf English documents 148799 None 371282830530968666 2022-12-07 N /docs/en/supporting-information/TN00009.pdf ADC design guidelines /docs/en/supporting-information/TN00009.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N ADC design guidelines 148.8 KB TN00009 N 1442133580577719961178 /docs/en/supporting-information/TN00007.pdf 2015-09-13 1442133690437720026270 PSP 26 Mar 6, 2013 Supporting Information None /docs/en/supporting-information/TN00007.pdf English documents 76000 None 371282830530968666 2022-12-07 /docs/en/supporting-information/TN00007.pdf Connecting a USB power switch to the LPC18xx / LPC43xx /docs/en/supporting-information/TN00007.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N Connecting a USB power switch to the LPC18xx / LPC43xx 76.0 KB TN00007 N 1442133690437720026270 /docs/en/supporting-information/TN00006.pdf 2015-09-13 1442133564178715837986 PSP 27 Dec 6, 2012 Supporting Information None /docs/en/supporting-information/TN00006.pdf English documents 148000 None 371282830530968666 2023-06-18 /docs/en/supporting-information/TN00006.pdf LPC1800 and LPC4300 MxMEMMAP memory map /docs/en/supporting-information/TN00006.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N LPC1800 and LPC4300 MxMEMMAP memory map 148.0 KB TN00006 N 1442133564178715837986 Training Presentation 1 /docs/en/supporting-information/R_10076.pdf 2016-07-07 1448047688178696399940 PSP 24 Nov 27, 2015 Training Presentation None /docs/en/supporting-information/R_10076.pdf English documents 213731 None 501713016990820713 2022-12-07 N /docs/en/supporting-information/R_10076.pdf Driving LPC1700/LPC1800/LPC4300 with EPSON Crystals /docs/en/supporting-information/R_10076.pdf documents 501713016990820713 Training Presentation N en None Y pdf 1.1 N N Driving LPC1700/LPC1800/LPC4300 with EPSON Crystals 213.7 KB R_10076 N 1448047688178696399940 User Guide 1 /secured/assets/documents/en/user-guide/UM10430.pdf 2017-07-27 1442125404931700322438 PSP 20 Sep 13, 2019 User Guide The LPC18xx are Arm Cortex-M3 based microcontrollers for embedded applications. The LPC18xx include up to 200 kB of on-chip SRAM data memory (flashless parts) or up to 136 kB of on-chip SRAM and up to 1 MB of flash (parts with on-chip flash), and running at frequencies of up to 180 MHz. Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10430.pdf English documents 11876375 None 132339537837198660 2023-06-18 Y /webapp/Download?colCode=UM10430 LPC18xx Arm<sup>®</sup> Cortex<sup>®</sup>-M3 microcontroller /secured/assets/documents/en/user-guide/UM10430.pdf documents 132339537837198660 User Guide N en Extended Y pdf 3.1 Y N LPC18xx Arm<sup>®</sup> Cortex<sup>®</sup>-M3 microcontroller 11.9 MB UM10430 N 1442125404931700322438 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 27 documents

Compact List

Application Note (18)
Show All

Design Files

Quick reference to our design files types.

5 design files

Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 9 trainings

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history