K32 L3 | Energy Efficient Cortex-M4 MCU | NXP Semiconductors

NXP’s Energy Efficient Cortex-M4 MCU with Cortex-M0+ and Advanced Security

Exploring the Dual-Core Capabilities of the K32 L3 MCU Family.

Click over video to play

Block Diagram

K32 L3 MCU

K32 L3 MCU

Features

Core Processor

  • Arm Cortex-M4 core up to 72 MHz
  • Cortex-M0+ core up to 72 MHz

Memories

  • Up to 1.25 MB program flash memory
  • Up to 384 kB SRAM
  • 48 kB ROM with built-in secure boot loader

High Security

  • Cryptographic subsystem that includes a dedicated core, dedicated instruction memory (IRAM and IROM), and dedicated data RAM for autonomous implementation of encryption, signing, and hashing algorithms including AES-256, 3DES/DES, SHA-256, and RSA and ECC acceleration
  • Standalone True Random Number Generator (TRNG) with 512-bit of entropy and built-in statistical self-test
  • Secure key management for storing and protecting sensitive security keys
  • Wiping off the crypto subsystem memory including security keys upon sensing a security breach or physical tamper event
  • Resource domain controller for access control, system memory protection, and peripheral isolation
  • Built-in secure boot and secure over-the-air programming to assure only authorized and authenticated code runs on the device

Analog

  • 1 x 12-bit single ended low-power ADC
  • 2 x low-power comparator with 6-bit DAC
  • 1 x 12-bit low-power DAC
  • 1.2 V / 2.1 V dual-range voltage reference

Timers

  • Up to 2 x 6 ch., 2 x 2 ch. Timer/PWM Modules
  • Up to 2 x 4 ch. Low-Power Programmable Interrupt Timer
  • Up to 3 x Low-Power Timers
  • Real Time Clock (RTC)
  • 1 x 56-bit Timestamp

Peripherals

  • USB 2.0 Full-speed controller and transceiver
  • 1 x 32 ch. FlexIO supporting emulation of UART, I²C, SPI, I²S, Camera IF, LCD RGB, PWM/Waveform generation
  • Up to 4 x low-power UART
  • Up to 4 x low-power I²C
  • Up to 4 x 16-bit low-power SPI
  • 1 x EMVSIM module supporting the ISO-7816 protocol
  • 1 x Serial Audio Interface (SAI) with support for I²S and AC'97
  • 1 x Secure Digital Hardware Controller (uSDHC)
  • Parallel external FlexBus interface (RAM, ROM, simple follower devices)

Power Management

  • Bypass mode: 1.71 V to 3.6 V
  • Dual Output Buck DC-DC converter: 2.1 V to 3.6 V
  • Core voltage bypass: 1.14 V to 1.45 V direct supply to the core, bypassing internal regulator
  • Independent VDDIO1 and VDDIO2 supply: 1.71 V to 3.6 V
  • Independent VBAT (RTC): 1.71 to 3.6 V

Packages

  • 176 VFBGA, 9 mm x 9 mm x 0.86 mm, 0.5 mm pitch
  • 121 MBGA, 8 mm x 8 mm x 1.4 mm, 0.65 mm pitch
  • 100LQFP, 14 mm x 14 mm x 1.7 mm, 0.5 mm pitch
  • 64QFN, 9 mm x 9 mm x 0.85 mmx 0.5 mm pitch
  • 144 LQFP, 20 mm x 20 mm x 1.6 mm x 0.5 mm pitch

More

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Core Type

Operating Frequency [Max] (MHz)

Flash (kB)

SRAM (kB)

USB Controllers

ADC [Number, bits]

GPIO

Supply Voltage [Min to Max] (V)

Ambient Operating Temperature (Min to Max) (℃)

Security

Arm Cortex-M0+, Arm Cortex-M4F

72

1256

384

1

1 x 12

104

1.71 to 3.6

-40 to 105

AES-D, TD, TRNG

N true 0 PSPK32-L3en 5 Application Note Application Note t789 1 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Fact Sheet Fact Sheet t523 1 Reference Manual Reference Manual t877 1 en_US en_US en Data Sheet Data Sheet 1 1 K32L3A60VPJ1AT 1 English The K32L3A family of devices is an ultra-low-power, dual core solution ideal for applications that require a high performance Cortex-M4F processor to run the application and an efficient Cortex-M0+ to run low power operations such as sensor data collection and perform low level operations that don't 1569477647608734894393 PSP 1.7 MB None None documents None 1569477647608734894393 /docs/en/data-sheet/K32L3A.pdf 1691051 /docs/en/data-sheet/K32L3A.pdf K32L3A documents N N 2019-09-25 K32L3A Data Sheet /docs/en/data-sheet/K32L3A.pdf /docs/en/data-sheet/K32L3A.pdf Data Sheet N 980000996212993340 2023-08-17 pdf N en Sep 26, 2019 980000996212993340 Data Sheet Y N K32L3A Data Sheet Reference Manual Reference Manual 1 2 K32L3A60VPJ1AT 1 English K32L3A Reference Manual 1569476794127737855710 PSP 14.8 MB Registration without Disclaimer None documents Extended 1569476794127737855710 /secured/assets/documents/en/reference-manual/K32L3ARM.pdf 14796559 /secured/assets/documents/en/reference-manual/K32L3ARM.pdf K32L3ARM documents Y N 2019-09-25 K32L3A Reference Manual /webapp/Download?colCode=K32L3ARM /secured/assets/documents/en/reference-manual/K32L3ARM.pdf Reference Manual N 500633505221135046 2023-06-18 pdf Y en Sep 26, 2019 500633505221135046 Reference Manual Y N K32L3A Reference Manual Application Note Application Note 1 3 0 Chinese application note, AN12673, K32L, K32L3A6, Multicore, Dual core, Multi-core, Dual-core 1578453696441715152050zh PSP 2.4 MB None None documents None 1578453696441715152050 /docs/zh/application-note/AN12673.pdf 2365579 /docs/zh/application-note/AN12673.pdf AN12673 documents N N 2020-01-07 Dual-core Project Creation and Conversion for K32L3A6 Devices /docs/zh/application-note/AN12673.pdf /docs/zh/application-note/AN12673.pdf Application Note N 645036621402383989 2022-12-07 zh Jan 7, 2020 645036621402383989 Application Note Y N K32L3A6 器件的双核项目创建和转换 0 English application note, AN12673, K32L, K32L3A6, Multicore, Dual core, Multi-core, Dual-core 1578453696441715152050 PSP 2.4 MB None None documents None 1578453696441715152050 /docs/en/application-note/AN12673.pdf 2365579 /docs/en/application-note/AN12673.pdf AN12673 documents N N 2020-01-07 Dual-core Project Creation and Conversion for K32L3A6 Devices /docs/en/application-note/AN12673.pdf /docs/en/application-note/AN12673.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 7, 2020 645036621402383989 Application Note Y N Dual-core Project Creation and Conversion for K32L3A6 Devices Errata Errata 1 4 K32L3A60VPJ1AT 11 JUL 2019 English Mask Set Errata for Mask 3N69S 1569478343572731985724 PSP 178.0 KB None None documents None 1569478343572731985724 /docs/en/errata/K32L3A6_3N69S.pdf 177964 /docs/en/errata/K32L3A6_3N69S.pdf K32L3A6_3N69S documents N N 2019-09-25 Mask Set Errata for Mask 3N69S /docs/en/errata/K32L3A6_3N69S.pdf /docs/en/errata/K32L3A6_3N69S.pdf Errata N 155452329886410597 2022-12-07 pdf N en Sep 26, 2019 155452329886410597 Errata Y N Mask Set Errata for Mask 3N69S Fact Sheet Fact Sheet 1 5 1 Chinese The K32 L3 MCU family, built from the success of the widely adopted Kinetis<sup>®</sup> microcontroller portfolio, is designed to deliver a power-optimized implementation along with advanced security capabilities and protection from physical tamper events. 1555076373660727442865zh PSP 3.1 MB None None documents None 1555076373660727442865 /docs/zh/fact-sheet/K32MCUSFS.pdf 3127371 /docs/zh/fact-sheet/K32MCUSFS.pdf K32MCUSFS documents N N 2019-04-12 NXP K32 L3 MCU Fact Sheet /docs/zh/fact-sheet/K32MCUSFS.pdf /docs/zh/fact-sheet/K32MCUSFS.pdf Fact Sheet N 736675474163315314 2022-12-07 zh Aug 18, 2021 736675474163315314 Fact Sheet Y N K32 L3 MCU 系列 4 English The K32 L3 MCU family, built from the success of the widely adopted Kinetis<sup>®</sup> microcontroller portfolio, is designed to deliver a power-optimized implementation along with advanced security capabilities and protection from physical tamper events. 1555076373660727442865 PSP 3.1 MB None None documents None 1555076373660727442865 /docs/en/fact-sheet/K32MCUSFS.pdf 3127371 /docs/en/fact-sheet/K32MCUSFS.pdf K32MCUSFS documents N N 2019-04-12 NXP K32 L3 MCU Fact Sheet /docs/en/fact-sheet/K32MCUSFS.pdf /docs/en/fact-sheet/K32MCUSFS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Oct 14, 2019 736675474163315314 Fact Sheet Y N NXP K32 L3 MCU Fact Sheet false 0 K32-L3 downloads en true 1 Y PSP Y Y Application Note 1 /docs/en/application-note/AN12673.pdf 2020-01-07 1578453696441715152050 PSP 3 Jan 7, 2020 Application Note application note, AN12673, K32L, K32L3A6, Multicore, Dual core, Multi-core, Dual-core None /docs/en/application-note/AN12673.pdf English documents 2365579 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12673.pdf Dual-core Project Creation and Conversion for K32L3A6 Devices /docs/en/application-note/AN12673.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Dual-core Project Creation and Conversion for K32L3A6 Devices 2.4 MB AN12673 N 1578453696441715152050 Data Sheet 1 /docs/en/data-sheet/K32L3A.pdf 2019-09-25 1569477647608734894393 PSP 1 Sep 26, 2019 Data Sheet The K32L3A family of devices is an ultra-low-power, dual core solution ideal for applications that require a high performance Cortex-M4F processor to run the application and an efficient Cortex-M0+ to run low power operations such as sensor data collection and perform low level operations that don't None /docs/en/data-sheet/K32L3A.pdf English documents 1691051 None 980000996212993340 2023-08-17 N /docs/en/data-sheet/K32L3A.pdf K32L3A Data Sheet /docs/en/data-sheet/K32L3A.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1 N N K32L3A Data Sheet K32L3A60VPJ1AT 1.7 MB K32L3A N 1569477647608734894393 Errata 1 /docs/en/errata/K32L3A6_3N69S.pdf 2019-09-25 1569478343572731985724 PSP 4 Sep 26, 2019 Errata Mask Set Errata for Mask 3N69S None /docs/en/errata/K32L3A6_3N69S.pdf English documents 177964 None 155452329886410597 2022-12-07 N /docs/en/errata/K32L3A6_3N69S.pdf Mask Set Errata for Mask 3N69S /docs/en/errata/K32L3A6_3N69S.pdf documents 155452329886410597 Errata N en None Y pdf 11 JUL 2019 N N Mask Set Errata for Mask 3N69S K32L3A60VPJ1AT 178.0 KB K32L3A6_3N69S N 1569478343572731985724 Fact Sheet 1 /docs/en/fact-sheet/K32MCUSFS.pdf 2019-04-12 1555076373660727442865 PSP 5 Oct 14, 2019 Fact Sheet The K32 L3 MCU family, built from the success of the widely adopted Kinetis<sup>®</sup> microcontroller portfolio, is designed to deliver a power-optimized implementation along with advanced security capabilities and protection from physical tamper events. None /docs/en/fact-sheet/K32MCUSFS.pdf English documents 3127371 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/K32MCUSFS.pdf NXP K32 L3 MCU Fact Sheet /docs/en/fact-sheet/K32MCUSFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 4 N N NXP K32 L3 MCU Fact Sheet 3.1 MB K32MCUSFS N 1555076373660727442865 Reference Manual 1 /secured/assets/documents/en/reference-manual/K32L3ARM.pdf 2019-09-25 1569476794127737855710 PSP 2 Sep 26, 2019 Reference Manual K32L3A Reference Manual Registration without Disclaimer /secured/assets/documents/en/reference-manual/K32L3ARM.pdf English documents 14796559 None 500633505221135046 2023-06-18 Y /webapp/Download?colCode=K32L3ARM K32L3A Reference Manual /secured/assets/documents/en/reference-manual/K32L3ARM.pdf documents 500633505221135046 Reference Manual N en Extended Y pdf 1 Y N K32L3A Reference Manual K32L3A60VPJ1AT 14.8 MB K32L3ARM N 1569476794127737855710 true Y Products

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1-5 of 9 hardware offerings

Show All

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history