S12XS MCUs|16-Bit Microcontroller | NXP Semiconductors

S12XS Automotive and Industrial Microcontrollers (MCUs)

Block Diagram

S12XS Microcontroller Block Diagram

S12XS Microcontroller Block Diagram

Features

  • Key Features
    • DataFlash® for data storage or program memory extension
    • Reduce peripheral set for typical body applications
    • This product is included in NXP ®.s product longevity program, with assured supply for a minimum of 15 years after launch
  • Other Features
    • S12X CPU @ 40 MHz bus speed
    • 64 KB, 128 KB and 256 KB flash memory options, all with error correction code (ECC)
    • 4 KB to 8 KB DataFlash with ECC used for data or program storage
    • Choice of configurable 8-,10- or 12-bit analog-to-digital converter (ADC), capable of 3 µs conversion time
    • Support for control area network (CAN), local interconnect network (LIN) and serial peripheral interface (SPI) protocols
    • 8-channel timer with 16-bit counters
    • Excellent EMC/run and stop current performance

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 28 documents

Compact List

Application Note (13)
Show All

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 11 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Recently viewed products

There are no recently viewed products to display.