S12B MCUs|16-bit Microcontroller | NXP Semiconductors

S12B Automotive and Industrial Microcontrollers (MCUs)

More

Product Details

Features

  • Upward compatible with M68HC11 instruction set
  • PLL circuit
  • Interrupt stacking and programmer's model identical to M68HC11
  • Instruction pipe
  • Enhanced indexed addressing
  • Multiplexed External Bus
  • Analog-to-Digital Converter
  • One 1M bit per second, CAN 2.0 A, B software compatible module
  • Up to 256K byte Flash EEPROM
  • Up to 2K byte EEPROM
  • Up to 8K byte RAM

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 60 documents

Compact List

Application Note (28)
Show All

Design Files

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Recently viewed products

There are no recently viewed products to display.