Integrated V2 ColdFire® Microprocessor | NXP Semiconductors

Integrated V2 ColdFire® Microprocessor

  • This page contains information on a product that is not recommended for new designs.

Block Diagram

ColdFire MCF523X Microcontroller Block Diagram

ColdFire MCF523X Microcontroller Block Diagram

Features

  • ColdFire® V2 core with enhanced multiply accumulate module and performance up to 144 (Dhrystone 2.1) MIPS @ 150 MHz
  • 32-bit non-multiplexed bus with up to eight chip selects (chip select support for paged mode flash memories) 
  • 64 KB internal SRAM
  • 8 KB of configurable I/D-Cache
  • 16-channel eTPU with 6 KB of SRAM
  • Two-bank SDRAM controller
  • Two CAN 2.0 B (CAN 2 muxed with UART 3)
  • 10/100 Mbps fast Ethernet controller  
  • Three universal asynchronous receiver/transmitters (UARTs)
  • Queued serial peripheral interface (QSPI)
  • I²C bus interface
  • Four-channel 32-bit timers with direct memory access (DMA)
  • Four-channel DMA controller
  • System Integration (pulse-lock loop, software watchdog)
  • Hardware accelerated encryption 
  • Temperature range: -40°C to +85°C
  • 256-MAPBGA package   
  • This product is included in NXP®.s product longevity program, with assured supply for a minimum of 10 years after launch

Buy/Parametrics










































































































N true 0 PSPMCF523Xen 32 Application Note Application Note t789 11 Application Note Software Application Note Software t783 4 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Fact Sheet Fact Sheet t523 2 Product Brief Product Brief t532 1 Reference Manual Reference Manual t877 9 Selector Guide Selector Guide t528 1 User Guide User Guide t792 1 White Paper White Paper t530 1 en_US 4 1 4 English The MCF523x is a family of highly-integrated 32-bit microcontrollers based on the V2 ColdFire microarchitecture. Featuring a 16 or 32 channel eTPU, 64 Kbytes of internal SRAM, a 2-bank SDRAM controller, four 32-bit timers with dedicated DMA, a 4 channel DMA controller, up to 2 CAN modules, 3 UARTs and a queued SPI, the MCF523x family has been designed for general purpose industrial control applications. It is also a high-performance upgrade for users of the MC68332. 1084550122745717129333 PSP 673.5 KB None None documents None 1084550122745717129333 /docs/en/data-sheet/MCF5235EC.pdf 673528 /docs/en/data-sheet/MCF5235EC.pdf MCF5235EC N 2004-05-14 MCF523x Integrated Microprocessor Hardware Specification - Data Sheet /docs/en/data-sheet/MCF5235EC.pdf /docs/en/data-sheet/MCF5235EC.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf en Aug 25, 2009 Data Sheet t520 Data Sheet Data Sheet Y N MCF523x Integrated Microprocessor Hardware Specification - Data Sheet 2 2 English The primary objective of this reference manual is to define the functionality of the MCF5235 processor for use by software and hardware developers. In addition, this manual supports the MCF5232, MCF5233, and MCF5234. The MCF5235 is a family of highly-integrated 32-bit microcontrollers based on the V2 ColdFire microarchitecture. It is also a high-performance upgrade for users of the MC68332. 1084551048615716474982 PSP 12.5 MB None None documents None 1084551048615716474982 /docs/en/reference-manual/MCF5235RM.pdf 12521021 /docs/en/reference-manual/MCF5235RM.pdf MCF5235RM N 2004-05-14 MCF5235 - Reference Manual /docs/en/reference-manual/MCF5235RM.pdf /docs/en/reference-manual/MCF5235RM.pdf Reference Manual N Y 500633505221135046 2022-12-07 pdf en Jul 7, 2006 Reference Manual t877 Reference Manual Reference Manual Y N MCF5235 - Reference Manual 3 4 English The MCF5234 is a member of a family of highly integrated, 32-bit microprocessors based on the V2 ColdFire core. The family features a 16- or 32-channel enhanced Time Processor Unit (eTPU) and a 10/100 Mbs Ethernet Controller on the popular Version 2 ColdFire core. This combination provides a cost-effective solution for networked control applications in the industrial automation segment that feature complex motor control. 1203457877885700402792 PSP 272.0 KB None None documents None 1203457877885700402792 /docs/en/fact-sheet/MCF5234IE1588FS.pdf 272006 /docs/en/fact-sheet/MCF5234IE1588FS.pdf MCF5234IE1588FS N N 2016-10-31 MCF5234 IEEE ® 1588 Precision Time Protocol Solution M5234BCCKIT - Fact Sheet /docs/en/fact-sheet/MCF5234IE1588FS.pdf /docs/en/fact-sheet/MCF5234IE1588FS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 pdf N en Sep 29, 2010 Fact Sheet t523 Fact Sheet Fact Sheet Y N MCF5234 IEEE ® 1588 Precision Time Protocol Solution M5234BCCKIT - Fact Sheet 4 3 English This manual contains detailed information about the instruction set architecture (ISA) for all versions of ColdFire &#174; microprocessors. Within the ColdFire Family, each generation of hardware microarchitecture is known as a Version, beginning with the original Version 2 (V2) core implementation, the first native ColdFire processor implementation. The original ColdFire ISA was developed from a reduced version of the M68000 instruction set that was targeted to hit a &#8220;sweet-spot&#8221;. C996188491014 PSP 1.7 MB None None documents None C996188491014 /docs/en/reference-manual/CFPRM.pdf 1706629 /docs/en/reference-manual/CFPRM.pdf CFPRM N 2001-07-26 ColdFire<sup>&#174;</sup> &#174; Family Programmer&#8217;s - Reference Manual /docs/en/reference-manual/CFPRM.pdf /docs/en/reference-manual/CFPRM.pdf Reference Manual N Y 500633505221135046 2022-12-07 pdf en Mar 8, 2005 Reference Manual t877 Reference Manual Reference Manual Y N ColdFire<sup>&#174;</sup> &#174; Family Programmer&#8217;s - Reference Manual false en_US en Reference Manual Reference Manual 7 5 0 English This document describes features which have been implemented on eTPU2 and which are additional features over eTPU. This document should be read in conjunction with NXP document ETPURM, Enhanced Time Processing Unit (eTPU) Preliminary Reference Manual, which is available from nxp.com. All of the eTPU2 features have been implemented in such a way that legacy object code (for both the host and eTPU microcode) will run on eTPU2 without modification. 1265324050199707759852 PSP 904.4 KB Registration without Disclaimer None documents Extended 1265324050199707759852 /secured/assets/documents/en/reference-manual/ETPURMAD.pdf 904364 /secured/assets/documents/en/reference-manual/ETPURMAD.pdf ETPURMAD documents Y N 2016-10-31 eTPU Addendum - Reference Manual /webapp/Download?colCode=ETPURMAD /secured/assets/documents/en/reference-manual/ETPURMAD.pdf Reference Manual N 500633505221135046 2022-12-07 pdf Y en Feb 4, 2010 500633505221135046 Reference Manual Y N eTPU Addendum - Reference Manual 6 2.2 English This errata document describes corrections to the MCF5235 Reference Manual, order number&#13;&#10;MCF5235RM. 1098807142510707500317 PSP 109.2 KB None None documents None 1098807142510707500317 /docs/en/reference-manual/MCF5235RMAD.pdf 109195 /docs/en/reference-manual/MCF5235RMAD.pdf MCF5235RMAD documents N 2004-10-26 MCF5235 Reference Manual Errata /docs/en/reference-manual/MCF5235RMAD.pdf /docs/en/reference-manual/MCF5235RMAD.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en May 23, 2007 500633505221135046 Reference Manual Y N MCF5235 Reference Manual Errata 7 0 English Accompanying software to the "Digital Signal Processing Libraries Using the ColdFire eMAC and MAC User's Manual" 1147965387996729199324 PSP 1.0 MB Click-Thru Software Licensing Agreement-No Registration 1395958162559706127527 documents None 1147965387996729199324 /docs/en/reference-manual/DSPLIBUMSW.zip 1031710 /docs/en/reference-manual/DSPLIBUMSW.zip DSPLIBUMSW documents N 2006-05-18 "Digital Signal Processing Libraries Using the ColdFire<sup>&#174;</sup> eMAC and MAC User's Manual" Software /webapp/sps/download/license.jsp?colCode=DSPLIBUMSW /docs/en/reference-manual/DSPLIBUMSW.zip Reference Manual N 500633505221135046 2023-10-11 zip en May 18, 2006 500633505221135046 Reference Manual Y N "Digital Signal Processing Libraries Using the ColdFire<sup>&#174;</sup> eMAC and MAC User's Manual" Software 8 1.2 English This document provides a library of macros designed to ensure efficient programming of the ColdFire processor using MAX and eMAC modules. 1142291151047697818335 PSP 301.8 KB None None documents None 1142291151047697818335 /docs/en/reference-manual/DSPLIBUM.pdf 301822 /docs/en/reference-manual/DSPLIBUM.pdf DSPLIBUM documents N 2006-03-13 Digital Signal Processing Libraries Using the ColdFire<sup>&#174;</sup> eMAC and MAC /docs/en/reference-manual/DSPLIBUM.pdf /docs/en/reference-manual/DSPLIBUM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en Mar 13, 2006 500633505221135046 Reference Manual Y N Digital Signal Processing Libraries Using the ColdFire<sup>&#174;</sup> eMAC and MAC 9 0 English Software for the CFLMOPM. 1130182100613717557142 PSP 56.7 KB Registration With Click-Thru Software Licensing Agreement 1395958162559706127527 documents Extended 1130182100613717557142 /secured/assets/documents/en/reference-manual/CFLMOPMSW.zip 56715 /secured/assets/documents/en/reference-manual/CFLMOPMSW.zip CFLMOPMSW documents Y N 2005-10-24 Software for the Library of Macros for Optimization Using eMAC and MAC Programmer's Manual /webapp/Download?colCode=CFLMOPMSW&appType=license /secured/assets/documents/en/reference-manual/CFLMOPMSW.zip Reference Manual N 500633505221135046 2023-06-18 zip Y en Oct 24, 2005 500633505221135046 Reference Manual Y N Software for the Library of Macros for Optimization Using eMAC and MAC Programmer's Manual 10 1 English This programmer's manual provides a detailed description of a set of macros used for optimizations. 1130181425430730408186 PSP 489.2 KB None None documents None 1130181425430730408186 /docs/en/reference-manual/CFLMOPM.pdf 489171 /docs/en/reference-manual/CFLMOPM.pdf CFLMOPM documents N 2005-10-24 Library of Macros for Optimization Using eMAC and MAC Programmer's Manual /docs/en/reference-manual/CFLMOPM.pdf /docs/en/reference-manual/CFLMOPM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en Oct 24, 2005 500633505221135046 Reference Manual Y N Library of Macros for Optimization Using eMAC and MAC Programmer's Manual 11 1 English This document describes the functionality of the Enhanced Time Processing Unit (eTPU), an intelligent, semi-autonomous coprocessor for timing control. 1084827788850731814185 PSP 11.1 MB Registration without Disclaimer None documents Extended 1084827788850731814185 /secured/assets/documents/en/reference-manual/ETPURM.pdf 11088611 /secured/assets/documents/en/reference-manual/ETPURM.pdf ETPURM documents Y N 2016-10-31 Enhanced Time Processing Unit (eTPU) Reference Manual /webapp/Download?colCode=ETPURM /secured/assets/documents/en/reference-manual/ETPURM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf Y en May 17, 2004 500633505221135046 Reference Manual Y N Enhanced Time Processing Unit (eTPU) Reference Manual Application Note Application Note 11 12 1 English Solder joint and package temperature for Pb-free BGA in SnPB and Pb-free solders in IR or convection reflow ovens are discussed in this document. 1154542630989715908212 PSP 281.6 KB None None documents None 1154542630989715908212 /docs/en/application-note/AN3300.pdf 281637 /docs/en/application-note/AN3300.pdf AN3300 documents N N 2017-08-17 General soldering Temperature Process Guidelines /docs/en/application-note/AN3300.pdf /docs/en/application-note/AN3300.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Aug 16, 2017 645036621402383989 Application Note Y N General soldering Temperature Process Guidelines 13 0 English Explaining how to add the FreeMASTER serial driver software to the embedded application and configure it. The FreeMASTER serial driver is a piece of code that enables an embedded application to communicate with the FreeMASTER PC application. 1370013855832696188368 PSP 2.2 MB Registration without Disclaimer None documents Extended 1370013855832696188368 /secured/assets/documents/en/application-note/AN4752.pdf 2220944 /secured/assets/documents/en/application-note/AN4752.pdf AN4752 documents Y N 2016-10-31 AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note /webapp/Download?colCode=AN4752 /secured/assets/documents/en/application-note/AN4752.pdf Application Note N 645036621402383989 2024-07-15 pdf Y en May 31, 2013 645036621402383989 Application Note Y N AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note 14 0 English Presenting the use of the Rational ClearCase version control system in CodeWarrior 10.3. It lists the files needed to maintain the project and describes how to install, set up, use, and uninstall the ClearCase plugin in CodeWarrior 10.3. The ClearCase plugin enables you to check files in and out directly from within CodeWarrior, making the work more effective. 1369937932059742568603 PSP 477.3 KB None None documents None 1369937932059742568603 /docs/en/application-note/AN4753.pdf 477314 /docs/en/application-note/AN4753.pdf AN4753 documents N N 2016-10-31 AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note /docs/en/application-note/AN4753.pdf /docs/en/application-note/AN4753.pdf Application Note N 645036621402383989 2024-07-15 pdf N en May 30, 2013 645036621402383989 Application Note Y N AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note 15 1.0 English This application note can help the microcontroller systems engineer design and implement the code for the Enhanced Time Processor Unit; discusses how to avoid common problems. 1096469664549720915415 PSP 659.2 KB None None documents None 1096469664549720915415 /docs/en/application-note/AN2848.pdf 659211 /docs/en/application-note/AN2848.pdf AN2848 documents N N 2016-10-31 Programming the eTPU /docs/en/application-note/AN2848.pdf /docs/en/application-note/AN2848.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Aug 20, 2008 645036621402383989 Application Note Y N Programming the eTPU 16 1 English Info on Coldfire integrated security engine (SEC), encryption hardware accelerators, export controls, and import compliance. 1090962289875710399483 PSP 109.4 KB None None documents None 1090962289875710399483 /docs/en/application-note/AN2788.pdf 109384 /docs/en/application-note/AN2788.pdf AN2788 documents N 2004-07-27 ColdFire<sup>&#174;</sup> Security: SEC and Hardware Encryption Acceleration Overview /docs/en/application-note/AN2788.pdf /docs/en/application-note/AN2788.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 9, 2008 645036621402383989 Application Note Y N ColdFire<sup>&#174;</sup> Security: SEC and Hardware Encryption Acceleration Overview 17 0 English This document demonstrates how to determine the package temperature and thermal mass dependent moisture sensitivity level (MSL) of products to ensure reliable processing of moisture sensitive surface mount components. Comply with these recommendations to maintain package integrity of components during any heat exposure of board soldering and de-soldering. 1154542628855726115465 PSP 151.6 KB None None documents None 1154542628855726115465 /docs/en/application-note/AN3298.pdf 151612 /docs/en/application-note/AN3298.pdf AN3298 documents N N 2016-10-31 Solder Joint Temperature and Package Peak Temperature /docs/en/application-note/AN3298.pdf /docs/en/application-note/AN3298.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Aug 2, 2006 645036621402383989 Application Note Y N Solder Joint Temperature and Package Peak Temperature 18 0 English AN3038SW.zip /secured/assets/documents/en/application-note-software/AN3038SW.zip /webapp/Download?colCode=AN3038SW&appType=license&docLang=en AN3038: This application note describes a technique for speeding up the modular multiplication using the enhanced multiply accumulate (EMAC) unit present on most ColdFire processors. A low level function is described that can be incorporated in RSA implementations to achieve a 2.5x improvement in multiplication performance. 1127337993398712630895 PSP 117.7 KB None None documents None 1127337993398712630895 /docs/en/application-note/AN3038.pdf 117653 /docs/en/application-note/AN3038.pdf AN3038 documents N 2005-09-21 AN3038, Using the ColdFire<sup>&#174;</sup> EMAC Unit to Improve RSA Performance - Application Notes /docs/en/application-note/AN3038.pdf /docs/en/application-note/AN3038.pdf Application Note N 645036621402383989 2022-12-07 pdf en Sep 21, 2005 645036621402383989 Application Note Y N AN3038, Using the ColdFire<sup>&#174;</sup> EMAC Unit to Improve RSA Performance - Application Notes 19 2 English AN2948SW.zip /secured/assets/documents/en/application-note-software/AN2948SW.zip /webapp/Download?colCode=AN2948SW&appType=license&docLang=en This application note describes the designs of multiple 3-phase Brushless DC (BLDC) motors driven by Our ColdFire MCF523x microprocessor. 1108659648956691904957 PSP 2.0 MB None None documents None 1108659648956691904957 /docs/en/application-note/AN2948.pdf 2036228 /docs/en/application-note/AN2948.pdf AN2948 documents N N 2016-10-31 Three 3-Phase BLDC Motors with Speed Closed Loop, driven by eTPU on MCF523x /docs/en/application-note/AN2948.pdf /docs/en/application-note/AN2948.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Sep 1, 2005 645036621402383989 Application Note Y N Three 3-Phase BLDC Motors with Speed Closed Loop, driven by eTPU on MCF523x 20 1 English AN2892SW.zip /secured/assets/documents/en/application-note-software/AN2892SW.zip /webapp/Download?colCode=AN2892SW&appType=license&docLang=en This application note describes the design of a 3-phase Brushless DV (BLDC) motor drive based on Our ColdFire MCF523x microprocessor. 1108659655870719955143 PSP 1.6 MB None None documents None 1108659655870719955143 /docs/en/application-note/AN2892.pdf 1618874 /docs/en/application-note/AN2892.pdf AN2892 documents N N 2016-10-31 3-Phase BLDC Motor with Speed Closed Loop, driven by eTPU on MCF523x /docs/en/application-note/AN2892.pdf /docs/en/application-note/AN2892.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jun 5, 2005 645036621402383989 Application Note Y N 3-Phase BLDC Motor with Speed Closed Loop, driven by eTPU on MCF523x 21 0 English ColdFire Microprocessor DMA Controller Application Note Z1002318828211 PSP 810.6 KB None None documents None Z1002318828211 /docs/en/application-note/AN2168.pdf 810581 /docs/en/application-note/AN2168.pdf AN2168 documents N 2001-10-05 AN2168 ColdFire<sup>&#174;</sup> Microprocessor DMA Controller Application Note /docs/en/application-note/AN2168.pdf /docs/en/application-note/AN2168.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jan 31, 2001 645036621402383989 Application Note Y N AN2168 ColdFire<sup>&#174;</sup> Microprocessor DMA Controller Application Note 22 2.0 English Using the SDRAM Controller on the MCF5307 ColdFire Integrated Processor M966579187300 PSP 438.5 KB None None documents None M966579187300 /docs/en/application-note/AN1766.pdf 438492 /docs/en/application-note/AN1766.pdf AN1766 documents N 2000-08-17 Using the SDRAM Controller on the MCF5307 ColdFire<sup>&#174;</sup> Integrated Processor Application Note /docs/en/application-note/AN1766.pdf /docs/en/application-note/AN1766.pdf Application Note N 645036621402383989 2022-12-07 pdf en Mar 12, 1999 645036621402383989 Application Note Y N Using the SDRAM Controller on the MCF5307 ColdFire<sup>&#174;</sup> Integrated Processor Application Note User Guide User Guide 1 23 0 English Describes the architecture of the eTPU channel hardware and how the action units can be configures to meet system requirements and accurately controlled for flawless operation. 1103226762114741089091 PSP 907.7 KB None None documents None 1103226762114741089091 /docs/en/user-guide/AN2933.pdf 907695 /docs/en/user-guide/AN2933.pdf AN2933 documents N N 2016-10-31 Understanding the eTPU Channel Hardware /docs/en/user-guide/AN2933.pdf /docs/en/user-guide/AN2933.pdf User Guide N 132339537837198660 2023-06-19 pdf N en Dec 16, 2004 132339537837198660 User Guide Y N Understanding the eTPU Channel Hardware Application Note Software Application Note Software 4 24 2.1 English Accompanying software to AN2892. 1169756367646710284278 PSP 441.9 KB Registration With Click-Thru Software Licensing Agreement 1395958162559706127527 documents Extended 1169756367646710284278 /secured/assets/documents/en/application-note-software/AN2892SW.zip 441924 /secured/assets/documents/en/application-note-software/AN2892SW.zip AN2892SW documents Y N 2016-10-31 3-Phase BLDC Motor with Speed Closed Loop, driven by eTPU on MCF523x Software Source /webapp/Download?colCode=AN2892SW&appType=license /secured/assets/documents/en/application-note-software/AN2892SW.zip Application Note Software N 789425793691620447 2022-12-07 zip Y en May 11, 2006 789425793691620447 Application Note Software N 3-Phase BLDC Motor with Speed Closed Loop, driven by eTPU on MCF523x Software Source 25 1.2 English Accompanying Software to AN2948 1170256202103669205800 PSP 612.8 KB Registration With Click-Thru Software Licensing Agreement 1395958162559706127527 documents Extended 1170256202103669205800 /secured/assets/documents/en/application-note-software/AN2948SW.zip 612805 /secured/assets/documents/en/application-note-software/AN2948SW.zip AN2948SW documents Y N 2016-10-31 Three 3-Phase BLDC Motors with Speed Closed Loop, driven by eTPU on MCF523x Software Source /webapp/Download?colCode=AN2948SW&appType=license /secured/assets/documents/en/application-note-software/AN2948SW.zip Application Note Software N 789425793691620447 2022-12-07 zip Y en Jun 10, 2005 789425793691620447 Application Note Software N Three 3-Phase BLDC Motors with Speed Closed Loop, driven by eTPU on MCF523x Software Source 26 1 English Migrating from the MC68332 to the ColdFire MCF523x 1098455986183715080697 PSP 1.0 MB None None documents None 1098455986183715080697 /docs/en/application-note-software/AN2866.pdf 1012793 /docs/en/application-note-software/AN2866.pdf AN2866 documents N 2004-10-22 Migrating from the MC68332 to the ColdFire<sup>&#174;</sup> MCF523x /docs/en/application-note-software/AN2866.pdf /docs/en/application-note-software/AN2866.pdf Application Note Software N 789425793691620447 2022-12-07 pdf en Oct 22, 2004 789425793691620447 Application Note Software D N Migrating from the MC68332 to the ColdFire<sup>&#174;</sup> MCF523x 27 0 English Accompanying software to AN3038 1127338354005738903632 PSP 2.4 KB Registration With Click-Thru Software Licensing Agreement 1395958162559706127527 documents Extended 1127338354005738903632 /secured/assets/documents/en/application-note-software/AN3038SW.zip 2381 /secured/assets/documents/en/application-note-software/AN3038SW.zip AN3038SW documents Y N 2016-10-31 Accompanying software to AN3038 /webapp/Download?colCode=AN3038SW&appType=license /secured/assets/documents/en/application-note-software/AN3038SW.zip Application Note Software N 789425793691620447 2022-12-07 zip Y en Sep 21, 2004 789425793691620447 Application Note Software N Accompanying software to AN3038 Errata Errata 1 28 5 English This document identifies implementation differences between the MCF523x processors and the description contained in the MCF5235 ColdFire &#174; Reference Manual. All current MCF523x devices are marked as L23W mask set. 1095200169108722482920 PSP 162.7 KB None None documents None 1095200169108722482920 /docs/en/errata/MCF5235DE.pdf 162707 /docs/en/errata/MCF5235DE.pdf MCF5235DE documents N 2004-09-14 MCF5235 Chip Errata Silicon Revision: All - Errata /docs/en/errata/MCF5235DE.pdf /docs/en/errata/MCF5235DE.pdf Errata N 155452329886410597 2022-12-07 pdf en Jun 30, 2011 155452329886410597 Errata Y N MCF5235 Chip Errata Silicon Revision: All - Errata Fact Sheet Fact Sheet 1 29 4 English QUICC Engine<sup>&#174;</sup>TM and Enhanced Triple Speed Ethernet Controller (eTSEC) are the first NXP communications interfaces to optimize IEEE 1588 Precision Time Protocol (PTP) in hardware. 1153163047046710587034 PSP 216.3 KB None None documents None 1153163047046710587034 /docs/en/fact-sheet/PQIEEE1588FS.pdf 216278 /docs/en/fact-sheet/PQIEEE1588FS.pdf PQIEEE1588FS documents N N 2016-10-31 PowerQUICC Integrates IEEE 1588 Time Synchronization /docs/en/fact-sheet/PQIEEE1588FS.pdf /docs/en/fact-sheet/PQIEEE1588FS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Feb 14, 2008 736675474163315314 Fact Sheet Y N PowerQUICC Integrates IEEE 1588 Time Synchronization Product Brief Product Brief 1 30 1 English The MCF523x is a family of highly-integrated 32-bit microcontrollers based on the V2 ColdFire microarchitecture. Featuring a 16 or 32 channel eTPU, 64 Kbytes of internal SRAM, a 2-bank SDRAM controller, four 32-bit timers with dedicated DMA, a 4 channel DMA controller, up to 2 CAN modules, 3 UARTs, a queued SPI, the MCF523x family has been designed for general purpose industrial control applications. It is also a high-performance upgrade for users of the MC68332. 1084549507947718734335 PSP 512.9 KB None None documents None 1084549507947718734335 /docs/en/product-brief/MCF5235PB.pdf 512859 /docs/en/product-brief/MCF5235PB.pdf MCF5235PB documents N 2004-05-14 MCF523x Integrated Microprocessor - Product Brief /docs/en/product-brief/MCF5235PB.pdf /docs/en/product-brief/MCF5235PB.pdf Product Brief N 899114358132306053 2022-12-07 pdf en Apr 20, 2005 899114358132306053 Product Brief Y N MCF523x Integrated Microprocessor - Product Brief Selector Guide Selector Guide 1 31 17 English ColdFire product offerings and attributes. Includes Development tool listings. 1170350805373719184635 PSP 442.7 KB None None documents None 1170350805373719184635 /docs/en/product-selector-guide/BRCOLDFIRESUM.pdf 442733 /docs/en/product-selector-guide/BRCOLDFIRESUM.pdf BRCOLDFIRESUM documents N N 2016-10-31 32-bit ColdFire MCU and MPU Product Summary Page /docs/en/product-selector-guide/BRCOLDFIRESUM.pdf /docs/en/product-selector-guide/BRCOLDFIRESUM.pdf Selector Guide N 553557935274807777 2022-12-07 pdf N en Sep 21, 2011 553557935274807777 Selector Guide Y N 32-bit ColdFire MCU and MPU Product Summary Page White Paper White Paper 1 32 0 English MCF5XXXDBWP Debug Support on the ColdFire Architecture V978729959345 PSP 220.9 KB None None documents None V978729959345 /docs/en/white-paper/MCF5XXXDBWP.pdf 220940 /docs/en/white-paper/MCF5XXXDBWP.pdf MCF5XXXDBWP documents N 2001-01-05 MCF5XXXDBWP Debug Support on the ColdFire<sup>&#174;</sup> Architecture /docs/en/white-paper/MCF5XXXDBWP.pdf /docs/en/white-paper/MCF5XXXDBWP.pdf White Paper N 918633085541740938 2022-12-07 pdf en Jan 1, 1999 918633085541740938 White Paper Y N MCF5XXXDBWP Debug Support on the ColdFire<sup>&#174;</sup> Architecture false 0 MCF523X downloads en true 1 Y PSP Application Note 11 /docs/en/application-note/AN3300.pdf 2017-08-17 1154542630989715908212 PSP 12 Aug 16, 2017 Application Note Solder joint and package temperature for Pb-free BGA in SnPB and Pb-free solders in IR or convection reflow ovens are discussed in this document. None /docs/en/application-note/AN3300.pdf English documents 281637 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN3300.pdf General soldering Temperature Process Guidelines /docs/en/application-note/AN3300.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N General soldering Temperature Process Guidelines 281.6 KB AN3300 N 1154542630989715908212 /secured/assets/documents/en/application-note/AN4752.pdf 2016-10-31 1370013855832696188368 PSP 13 May 31, 2013 Application Note Explaining how to add the FreeMASTER serial driver software to the embedded application and configure it. The FreeMASTER serial driver is a piece of code that enables an embedded application to communicate with the FreeMASTER PC application. Registration without Disclaimer /secured/assets/documents/en/application-note/AN4752.pdf English documents 2220944 None 645036621402383989 2024-07-15 Y /webapp/Download?colCode=AN4752 AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note /secured/assets/documents/en/application-note/AN4752.pdf documents 645036621402383989 Application Note N en Extended Y pdf 0 Y N AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note 2.2 MB AN4752 N 1370013855832696188368 /docs/en/application-note/AN4753.pdf 2016-10-31 1369937932059742568603 PSP 14 May 30, 2013 Application Note Presenting the use of the Rational ClearCase version control system in CodeWarrior 10.3. It lists the files needed to maintain the project and describes how to install, set up, use, and uninstall the ClearCase plugin in CodeWarrior 10.3. The ClearCase plugin enables you to check files in and out directly from within CodeWarrior, making the work more effective. None /docs/en/application-note/AN4753.pdf English documents 477314 None 645036621402383989 2024-07-15 N /docs/en/application-note/AN4753.pdf AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note /docs/en/application-note/AN4753.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note 477.3 KB AN4753 N 1369937932059742568603 /docs/en/application-note/AN2848.pdf 2016-10-31 1096469664549720915415 PSP 15 Aug 20, 2008 Application Note This application note can help the microcontroller systems engineer design and implement the code for the Enhanced Time Processor Unit; discusses how to avoid common problems. None /docs/en/application-note/AN2848.pdf English documents 659211 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN2848.pdf Programming the eTPU /docs/en/application-note/AN2848.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N Programming the eTPU 659.2 KB AN2848 N 1096469664549720915415 /docs/en/application-note/AN2788.pdf 2004-07-27 1090962289875710399483 PSP 16 May 9, 2008 Application Note Info on Coldfire integrated security engine (SEC), encryption hardware accelerators, export controls, and import compliance. None /docs/en/application-note/AN2788.pdf English documents 109384 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2788.pdf ColdFire<sup>&#174;</sup> Security: SEC and Hardware Encryption Acceleration Overview /docs/en/application-note/AN2788.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N ColdFire<sup>&#174;</sup> Security: SEC and Hardware Encryption Acceleration Overview 109.4 KB AN2788 N 1090962289875710399483 /docs/en/application-note/AN3298.pdf 2016-10-31 1154542628855726115465 PSP 17 Aug 2, 2006 Application Note This document demonstrates how to determine the package temperature and thermal mass dependent moisture sensitivity level (MSL) of products to ensure reliable processing of moisture sensitive surface mount components. Comply with these recommendations to maintain package integrity of components during any heat exposure of board soldering and de-soldering. None /docs/en/application-note/AN3298.pdf English documents 151612 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN3298.pdf Solder Joint Temperature and Package Peak Temperature /docs/en/application-note/AN3298.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Solder Joint Temperature and Package Peak Temperature 151.6 KB AN3298 N 1154542628855726115465 /docs/en/application-note/AN3038.pdf 2005-09-21 1127337993398712630895 PSP 18 Sep 21, 2005 Application Note AN3038: This application note describes a technique for speeding up the modular multiplication using the enhanced multiply accumulate (EMAC) unit present on most ColdFire processors. A low level function is described that can be incorporated in RSA implementations to achieve a 2.5x improvement in multiplication performance. None /docs/en/application-note/AN3038.pdf English documents 117653 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3038.pdf AN3038, Using the ColdFire<sup>&#174;</sup> EMAC Unit to Improve RSA Performance - Application Notes /docs/en/application-note/AN3038.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N AN3038, Using the ColdFire<sup>&#174;</sup> EMAC Unit to Improve RSA Performance - Application Notes 117.7 KB AN3038 N 1127337993398712630895 /docs/en/application-note/AN2948.pdf 2016-10-31 1108659648956691904957 PSP 19 Sep 1, 2005 Application Note This application note describes the designs of multiple 3-phase Brushless DC (BLDC) motors driven by Our ColdFire MCF523x microprocessor. None /docs/en/application-note/AN2948.pdf English documents 2036228 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN2948.pdf Three 3-Phase BLDC Motors with Speed Closed Loop, driven by eTPU on MCF523x /docs/en/application-note/AN2948.pdf documents 645036621402383989 Application Note N en None Y pdf 2 N N Three 3-Phase BLDC Motors with Speed Closed Loop, driven by eTPU on MCF523x 2.0 MB AN2948 N 1108659648956691904957 /docs/en/application-note/AN2892.pdf 2016-10-31 1108659655870719955143 PSP 20 Jun 5, 2005 Application Note This application note describes the design of a 3-phase Brushless DV (BLDC) motor drive based on Our ColdFire MCF523x microprocessor. None /docs/en/application-note/AN2892.pdf English documents 1618874 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN2892.pdf 3-Phase BLDC Motor with Speed Closed Loop, driven by eTPU on MCF523x /docs/en/application-note/AN2892.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N 3-Phase BLDC Motor with Speed Closed Loop, driven by eTPU on MCF523x 1.6 MB AN2892 N 1108659655870719955143 /docs/en/application-note/AN2168.pdf 2001-10-05 Z1002318828211 PSP 21 Jan 31, 2001 Application Note ColdFire Microprocessor DMA Controller Application Note None /docs/en/application-note/AN2168.pdf English documents 810581 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2168.pdf AN2168 ColdFire<sup>&#174;</sup> Microprocessor DMA Controller Application Note /docs/en/application-note/AN2168.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N AN2168 ColdFire<sup>&#174;</sup> Microprocessor DMA Controller Application Note 810.6 KB AN2168 N Z1002318828211 /docs/en/application-note/AN1766.pdf 2000-08-17 M966579187300 PSP 22 Mar 12, 1999 Application Note Using the SDRAM Controller on the MCF5307 ColdFire Integrated Processor None /docs/en/application-note/AN1766.pdf English documents 438492 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1766.pdf Using the SDRAM Controller on the MCF5307 ColdFire<sup>&#174;</sup> Integrated Processor Application Note /docs/en/application-note/AN1766.pdf documents 645036621402383989 Application Note N en None Y pdf 2.0 N Using the SDRAM Controller on the MCF5307 ColdFire<sup>&#174;</sup> Integrated Processor Application Note 438.5 KB AN1766 N M966579187300 Application Note Software 4 /secured/assets/documents/en/application-note-software/AN2892SW.zip 2016-10-31 1169756367646710284278 PSP 24 May 11, 2006 Application Note Software Accompanying software to AN2892. Registration With Click-Thru Software Licensing Agreement /secured/assets/documents/en/application-note-software/AN2892SW.zip English documents 441924 1395958162559706127527 789425793691620447 2022-12-07 Y /webapp/Download?colCode=AN2892SW&appType=license 3-Phase BLDC Motor with Speed Closed Loop, driven by eTPU on MCF523x Software Source /secured/assets/documents/en/application-note-software/AN2892SW.zip documents 789425793691620447 Application Note Software N en Extended zip 2.1 Y N 3-Phase BLDC Motor with Speed Closed Loop, driven by eTPU on MCF523x Software Source 441.9 KB AN2892SW N 1169756367646710284278 /secured/assets/documents/en/application-note-software/AN2948SW.zip 2016-10-31 1170256202103669205800 PSP 25 Jun 10, 2005 Application Note Software Accompanying Software to AN2948 Registration With Click-Thru Software Licensing Agreement /secured/assets/documents/en/application-note-software/AN2948SW.zip English documents 612805 1395958162559706127527 789425793691620447 2022-12-07 Y /webapp/Download?colCode=AN2948SW&appType=license Three 3-Phase BLDC Motors with Speed Closed Loop, driven by eTPU on MCF523x Software Source /secured/assets/documents/en/application-note-software/AN2948SW.zip documents 789425793691620447 Application Note Software N en Extended zip 1.2 Y N Three 3-Phase BLDC Motors with Speed Closed Loop, driven by eTPU on MCF523x Software Source 612.8 KB AN2948SW N 1170256202103669205800 /docs/en/application-note-software/AN2866.pdf 2004-10-22 1098455986183715080697 PSP 26 Oct 22, 2004 Application Note Software Migrating from the MC68332 to the ColdFire MCF523x None /docs/en/application-note-software/AN2866.pdf English documents 1012793 None 789425793691620447 2022-12-07 /docs/en/application-note-software/AN2866.pdf Migrating from the MC68332 to the ColdFire<sup>&#174;</sup> MCF523x /docs/en/application-note-software/AN2866.pdf documents 789425793691620447 Application Note Software N en None D pdf 1 N Migrating from the MC68332 to the ColdFire<sup>&#174;</sup> MCF523x 1.0 MB AN2866 N 1098455986183715080697 /secured/assets/documents/en/application-note-software/AN3038SW.zip 2016-10-31 1127338354005738903632 PSP 27 Sep 21, 2004 Application Note Software Accompanying software to AN3038 Registration With Click-Thru Software Licensing Agreement /secured/assets/documents/en/application-note-software/AN3038SW.zip English documents 2381 1395958162559706127527 789425793691620447 2022-12-07 Y /webapp/Download?colCode=AN3038SW&appType=license Accompanying software to AN3038 /secured/assets/documents/en/application-note-software/AN3038SW.zip documents 789425793691620447 Application Note Software N en Extended zip 0 Y N Accompanying software to AN3038 2.4 KB AN3038SW N 1127338354005738903632 Data Sheet 1 /docs/en/data-sheet/MCF5235EC.pdf 2004-05-14 1084550122745717129333 PSP 1 Aug 25, 2009 Data Sheet Data Sheet The MCF523x is a family of highly-integrated 32-bit microcontrollers based on the V2 ColdFire microarchitecture. Featuring a 16 or 32 channel eTPU, 64 Kbytes of internal SRAM, a 2-bank SDRAM controller, four 32-bit timers with dedicated DMA, a 4 channel DMA controller, up to 2 CAN modules, 3 UARTs and a queued SPI, the MCF523x family has been designed for general purpose industrial control applications. It is also a high-performance upgrade for users of the MC68332. None /docs/en/data-sheet/MCF5235EC.pdf English 673528 None Data Sheet 2022-12-07 /docs/en/data-sheet/MCF5235EC.pdf MCF523x Integrated Microprocessor Hardware Specification - Data Sheet /docs/en/data-sheet/MCF5235EC.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 4 N MCF523x Integrated Microprocessor Hardware Specification - Data Sheet 673.5 KB MCF5235EC N 1084550122745717129333 Errata 1 /docs/en/errata/MCF5235DE.pdf 2004-09-14 1095200169108722482920 PSP 28 Jun 30, 2011 Errata This document identifies implementation differences between the MCF523x processors and the description contained in the MCF5235 ColdFire &#174; Reference Manual. All current MCF523x devices are marked as L23W mask set. None /docs/en/errata/MCF5235DE.pdf English documents 162707 None 155452329886410597 2022-12-07 /docs/en/errata/MCF5235DE.pdf MCF5235 Chip Errata Silicon Revision: All - Errata /docs/en/errata/MCF5235DE.pdf documents 155452329886410597 Errata N en None Y pdf 5 N MCF5235 Chip Errata Silicon Revision: All - Errata 162.7 KB MCF5235DE N 1095200169108722482920 Fact Sheet 2 /docs/en/fact-sheet/PQIEEE1588FS.pdf 2016-10-31 1153163047046710587034 PSP 29 Feb 14, 2008 Fact Sheet QUICC Engine<sup>&#174;</sup>TM and Enhanced Triple Speed Ethernet Controller (eTSEC) are the first NXP communications interfaces to optimize IEEE 1588 Precision Time Protocol (PTP) in hardware. None /docs/en/fact-sheet/PQIEEE1588FS.pdf English documents 216278 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/PQIEEE1588FS.pdf PowerQUICC Integrates IEEE 1588 Time Synchronization /docs/en/fact-sheet/PQIEEE1588FS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 4 N N PowerQUICC Integrates IEEE 1588 Time Synchronization 216.3 KB PQIEEE1588FS N 1153163047046710587034 /docs/en/fact-sheet/MCF5234IE1588FS.pdf 2016-10-31 1203457877885700402792 PSP 3 Sep 29, 2010 Fact Sheet Fact Sheet The MCF5234 is a member of a family of highly integrated, 32-bit microprocessors based on the V2 ColdFire core. The family features a 16- or 32-channel enhanced Time Processor Unit (eTPU) and a 10/100 Mbs Ethernet Controller on the popular Version 2 ColdFire core. This combination provides a cost-effective solution for networked control applications in the industrial automation segment that feature complex motor control. None /docs/en/fact-sheet/MCF5234IE1588FS.pdf English 272006 None Fact Sheet 2022-12-07 N /docs/en/fact-sheet/MCF5234IE1588FS.pdf MCF5234 IEEE ® 1588 Precision Time Protocol Solution M5234BCCKIT - Fact Sheet /docs/en/fact-sheet/MCF5234IE1588FS.pdf documents 736675474163315314 Fact Sheet N Y en None Y t523 pdf 4 N N MCF5234 IEEE ® 1588 Precision Time Protocol Solution M5234BCCKIT - Fact Sheet 272.0 KB MCF5234IE1588FS N 1203457877885700402792 Product Brief 1 /docs/en/product-brief/MCF5235PB.pdf 2004-05-14 1084549507947718734335 PSP 30 Apr 20, 2005 Product Brief The MCF523x is a family of highly-integrated 32-bit microcontrollers based on the V2 ColdFire microarchitecture. Featuring a 16 or 32 channel eTPU, 64 Kbytes of internal SRAM, a 2-bank SDRAM controller, four 32-bit timers with dedicated DMA, a 4 channel DMA controller, up to 2 CAN modules, 3 UARTs, a queued SPI, the MCF523x family has been designed for general purpose industrial control applications. It is also a high-performance upgrade for users of the MC68332. None /docs/en/product-brief/MCF5235PB.pdf English documents 512859 None 899114358132306053 2022-12-07 /docs/en/product-brief/MCF5235PB.pdf MCF523x Integrated Microprocessor - Product Brief /docs/en/product-brief/MCF5235PB.pdf documents 899114358132306053 Product Brief N en None Y pdf 1 N MCF523x Integrated Microprocessor - Product Brief 512.9 KB MCF5235PB N 1084549507947718734335 Reference Manual 9 /secured/assets/documents/en/reference-manual/ETPURMAD.pdf 2016-10-31 1265324050199707759852 PSP 5 Feb 4, 2010 Reference Manual This document describes features which have been implemented on eTPU2 and which are additional features over eTPU. This document should be read in conjunction with NXP document ETPURM, Enhanced Time Processing Unit (eTPU) Preliminary Reference Manual, which is available from nxp.com. All of the eTPU2 features have been implemented in such a way that legacy object code (for both the host and eTPU microcode) will run on eTPU2 without modification. Registration without Disclaimer /secured/assets/documents/en/reference-manual/ETPURMAD.pdf English documents 904364 None 500633505221135046 2022-12-07 Y /webapp/Download?colCode=ETPURMAD eTPU Addendum - Reference Manual /secured/assets/documents/en/reference-manual/ETPURMAD.pdf documents 500633505221135046 Reference Manual N en Extended Y pdf 0 Y N eTPU Addendum - Reference Manual 904.4 KB ETPURMAD N 1265324050199707759852 /docs/en/reference-manual/MCF5235RMAD.pdf 2004-10-26 1098807142510707500317 PSP 6 May 23, 2007 Reference Manual This errata document describes corrections to the MCF5235 Reference Manual, order number&#13;&#10;MCF5235RM. None /docs/en/reference-manual/MCF5235RMAD.pdf English documents 109195 None 500633505221135046 2022-12-07 /docs/en/reference-manual/MCF5235RMAD.pdf MCF5235 Reference Manual Errata /docs/en/reference-manual/MCF5235RMAD.pdf documents 500633505221135046 Reference Manual N en None Y pdf 2.2 N MCF5235 Reference Manual Errata 109.2 KB MCF5235RMAD N 1098807142510707500317 /docs/en/reference-manual/DSPLIBUMSW.zip 2006-05-18 1147965387996729199324 PSP 7 May 18, 2006 Reference Manual Accompanying software to the "Digital Signal Processing Libraries Using the ColdFire eMAC and MAC User's Manual" Click-Thru Software Licensing Agreement-No Registration /docs/en/reference-manual/DSPLIBUMSW.zip English documents 1031710 1395958162559706127527 500633505221135046 2023-10-11 /webapp/sps/download/license.jsp?colCode=DSPLIBUMSW "Digital Signal Processing Libraries Using the ColdFire<sup>&#174;</sup> eMAC and MAC User's Manual" Software /docs/en/reference-manual/DSPLIBUMSW.zip documents 500633505221135046 Reference Manual N en None Y zip 0 N "Digital Signal Processing Libraries Using the ColdFire<sup>&#174;</sup> eMAC and MAC User's Manual" Software 1.0 MB DSPLIBUMSW N 1147965387996729199324 /docs/en/reference-manual/DSPLIBUM.pdf 2006-03-13 1142291151047697818335 PSP 8 Mar 13, 2006 Reference Manual This document provides a library of macros designed to ensure efficient programming of the ColdFire processor using MAX and eMAC modules. None /docs/en/reference-manual/DSPLIBUM.pdf English documents 301822 None 500633505221135046 2022-12-07 /docs/en/reference-manual/DSPLIBUM.pdf Digital Signal Processing Libraries Using the ColdFire<sup>&#174;</sup> eMAC and MAC /docs/en/reference-manual/DSPLIBUM.pdf documents 500633505221135046 Reference Manual N en None Y pdf 1.2 N Digital Signal Processing Libraries Using the ColdFire<sup>&#174;</sup> eMAC and MAC 301.8 KB DSPLIBUM N 1142291151047697818335 /secured/assets/documents/en/reference-manual/CFLMOPMSW.zip 2005-10-24 1130182100613717557142 PSP 9 Oct 24, 2005 Reference Manual Software for the CFLMOPM. Registration With Click-Thru Software Licensing Agreement /secured/assets/documents/en/reference-manual/CFLMOPMSW.zip English documents 56715 1395958162559706127527 500633505221135046 2023-06-18 Y /webapp/Download?colCode=CFLMOPMSW&appType=license Software for the Library of Macros for Optimization Using eMAC and MAC Programmer's Manual /secured/assets/documents/en/reference-manual/CFLMOPMSW.zip documents 500633505221135046 Reference Manual N en Extended Y zip 0 Y N Software for the Library of Macros for Optimization Using eMAC and MAC Programmer's Manual 56.7 KB CFLMOPMSW N 1130182100613717557142 /docs/en/reference-manual/CFLMOPM.pdf 2005-10-24 1130181425430730408186 PSP 10 Oct 24, 2005 Reference Manual This programmer's manual provides a detailed description of a set of macros used for optimizations. None /docs/en/reference-manual/CFLMOPM.pdf English documents 489171 None 500633505221135046 2022-12-07 /docs/en/reference-manual/CFLMOPM.pdf Library of Macros for Optimization Using eMAC and MAC Programmer's Manual /docs/en/reference-manual/CFLMOPM.pdf documents 500633505221135046 Reference Manual N en None Y pdf 1 N Library of Macros for Optimization Using eMAC and MAC Programmer's Manual 489.2 KB CFLMOPM N 1130181425430730408186 /secured/assets/documents/en/reference-manual/ETPURM.pdf 2016-10-31 1084827788850731814185 PSP 11 May 17, 2004 Reference Manual This document describes the functionality of the Enhanced Time Processing Unit (eTPU), an intelligent, semi-autonomous coprocessor for timing control. Registration without Disclaimer /secured/assets/documents/en/reference-manual/ETPURM.pdf English documents 11088611 None 500633505221135046 2022-12-07 Y /webapp/Download?colCode=ETPURM Enhanced Time Processing Unit (eTPU) Reference Manual /secured/assets/documents/en/reference-manual/ETPURM.pdf documents 500633505221135046 Reference Manual N en Extended Y pdf 1 Y N Enhanced Time Processing Unit (eTPU) Reference Manual 11.1 MB ETPURM N 1084827788850731814185 /docs/en/reference-manual/MCF5235RM.pdf 2004-05-14 1084551048615716474982 PSP 2 Jul 7, 2006 Reference Manual Reference Manual The primary objective of this reference manual is to define the functionality of the MCF5235 processor for use by software and hardware developers. In addition, this manual supports the MCF5232, MCF5233, and MCF5234. The MCF5235 is a family of highly-integrated 32-bit microcontrollers based on the V2 ColdFire microarchitecture. It is also a high-performance upgrade for users of the MC68332. None /docs/en/reference-manual/MCF5235RM.pdf English 12521021 None Reference Manual 2022-12-07 /docs/en/reference-manual/MCF5235RM.pdf MCF5235 - Reference Manual /docs/en/reference-manual/MCF5235RM.pdf documents 500633505221135046 Reference Manual N Y en None Y t877 pdf 2 N MCF5235 - Reference Manual 12.5 MB MCF5235RM N 1084551048615716474982 /docs/en/reference-manual/CFPRM.pdf 2001-07-26 C996188491014 PSP 4 Mar 8, 2005 Reference Manual Reference Manual This manual contains detailed information about the instruction set architecture (ISA) for all versions of ColdFire &#174; microprocessors. Within the ColdFire Family, each generation of hardware microarchitecture is known as a Version, beginning with the original Version 2 (V2) core implementation, the first native ColdFire processor implementation. The original ColdFire ISA was developed from a reduced version of the M68000 instruction set that was targeted to hit a &#8220;sweet-spot&#8221;. None /docs/en/reference-manual/CFPRM.pdf English 1706629 None Reference Manual 2022-12-07 /docs/en/reference-manual/CFPRM.pdf ColdFire<sup>&#174;</sup> &#174; Family Programmer&#8217;s - Reference Manual /docs/en/reference-manual/CFPRM.pdf documents 500633505221135046 Reference Manual N Y en None Y t877 pdf 3 N ColdFire<sup>&#174;</sup> &#174; Family Programmer&#8217;s - Reference Manual 1.7 MB CFPRM N C996188491014 Selector Guide 1 /docs/en/product-selector-guide/BRCOLDFIRESUM.pdf 2016-10-31 1170350805373719184635 PSP 31 Sep 21, 2011 Selector Guide ColdFire product offerings and attributes. Includes Development tool listings. None /docs/en/product-selector-guide/BRCOLDFIRESUM.pdf English documents 442733 None 553557935274807777 2022-12-07 N /docs/en/product-selector-guide/BRCOLDFIRESUM.pdf 32-bit ColdFire MCU and MPU Product Summary Page /docs/en/product-selector-guide/BRCOLDFIRESUM.pdf documents 553557935274807777 Selector Guide N en None Y pdf 17 N N 32-bit ColdFire MCU and MPU Product Summary Page 442.7 KB BRCOLDFIRESUM N 1170350805373719184635 User Guide 1 /docs/en/user-guide/AN2933.pdf 2016-10-31 1103226762114741089091 PSP 23 Dec 16, 2004 User Guide Describes the architecture of the eTPU channel hardware and how the action units can be configures to meet system requirements and accurately controlled for flawless operation. None /docs/en/user-guide/AN2933.pdf English documents 907695 None 132339537837198660 2023-06-19 N /docs/en/user-guide/AN2933.pdf Understanding the eTPU Channel Hardware /docs/en/user-guide/AN2933.pdf documents 132339537837198660 User Guide N en None Y pdf 0 N N Understanding the eTPU Channel Hardware 907.7 KB AN2933 N 1103226762114741089091 White Paper 1 /docs/en/white-paper/MCF5XXXDBWP.pdf 2001-01-05 V978729959345 PSP 32 Jan 1, 1999 White Paper MCF5XXXDBWP Debug Support on the ColdFire Architecture None /docs/en/white-paper/MCF5XXXDBWP.pdf English documents 220940 None 918633085541740938 2022-12-07 /docs/en/white-paper/MCF5XXXDBWP.pdf MCF5XXXDBWP Debug Support on the ColdFire<sup>&#174;</sup> Architecture /docs/en/white-paper/MCF5XXXDBWP.pdf documents 918633085541740938 White Paper N en None Y pdf 0 N MCF5XXXDBWP Debug Support on the ColdFire<sup>&#174;</sup> Architecture 220.9 KB MCF5XXXDBWP N V978729959345 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 32 documents

Compact List

Application Note (11)
Show All

Design Files

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

1-5 of 11 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history