MCF52277 Evaluation Board | NXP Semiconductors

MCF52277 Evaluation Board

Roll over image to zoom in

Product Details

Features

M52277 External Interfaces

  • On-board Sharp 240 x 320 color touchscreen LCD panel
  • 60-pin external LCD connector
  • Synchronous Serial Interface (SSI) connected to audio codec
  • USB Support
    • MCF52277 on-chip OTG transceiver with device, host, and OTG support (mini-AB receptacle)
  • Crystal/clock
  • BDM/JTAG
  • Two UARTs
  • FlexBus
  • Timers
  • External interrupts
  • CAN support
    • External CAN transceiver (DB9 connector)
  • University Breakout Connector for serial interfaces (I²C, QSPI, GPIO, etc.)

Memory Subsystems

  • 32 M x 16 mobile DDR
  • 8 M x 16 NOR flash
  • 16 MB serial boot flash

Power

  • Inputs
    • 5 V input to the voltage regulator circuitry
  • Regulated onboard voltages:
    • 3.3 V - I/O voltage
    • 1.8 V - Mobile DDR and flash voltage
    • 1.5 V - MCF52277 core voltage

Buy Options

M52277EVBJ-Image

Click to expand

  • M52277EVBJ
    Active

  • ITC comp EVAL BOARD FOR THE MCF5227X FAM.

    Documentation

    Quick reference to our documentation types.

    3 documents

    Compact List

    Design Resources

    Design Files

    Quick reference to our design files types.

    3 design files

    Software

    Quick reference to our software types.

    3 software files

    Note: For better experience, software downloads are recommended on desktop.

    Support

    What do you need help with?

    Recently viewed products

    There are no recently viewed products to display.