MCF5235 Evaluation Board | NXP Semiconductors

MCF5235 Evaluation Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

ColdFire® V2 Processors

Features

Microcontroller Support

  • MCF5235 Microprocessor (150 MHz max core frequency)

Development Ports

  • BDM Debug Development connector

Memory

  • 32 Mbyte SDRAM
  • 2 Mbyte external Page Mode Flash
  • 10/100 Ethernet PHY and RJ45 connector
  • Two CAN transceivers and DB-9 connectors
  • Two serial ports and DB-9 connectors
  • All internal module signal connectors available via four, 60-pin expansion connectors
  • Breakout connector for serial interfaces (eTPU, I²C, QSPI, GPIO)
  • ADC Interface
  • Chip configuration capability
  • Multiple clocking options
  • Debug monitor
  • Power Port with Power Supply Access
  • Power Requirement: 6 to 14 V DC input
  • Power output: 5 V, 3.3 V, and 1.5 V regulated supplies

Buy Options

M523XEVBE-Image

Click to expand

  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

7 documents

Compact List

Application Note (2)
Application Note Software (2)
Reference Manual (2)
User Guide (1)

Design Resources

Design Files

Quick reference to our design files types.

1-5of 12 design files

Show All

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.