LPC1313FHN33 | Arm Cortex-M3 | 32-bit MCU | NXP Semiconductors

Entry-level 32-bit Microcontroller (MCU) based on Arm® Cortex®-M3 Core

See product image

Product Details

Features

  • 10-bit ADC with input multiplexing among 8 pins
  • Arm Cortex-M3 built-in Nested Vectored Interrupt Controller (NVIC)
  • Arm Cortex-M3 processor, running at frequencies of up to 72 MHz
  • Code Read Protection (CRP) with different security levels
  • GPIO pins can be used as edge and level sensitive interrupt sources
  • High-current output driver (20 mA) on one pin
  • High-current sink drivers (20 mA) on two I²C-bus pins in Fast-mode Plus
  • In-Application Programming (IAP)
  • In-System Programming (ISP)
  • Integrated oscillator with an operating range of 1 MHz to 25 MHz
  • Power-On Reset (POR)
  • Programmable watchdog oscillator with a frequency range of 7.8 kHz to 1.8 MHz
  • Serial Wire Debug and Serial Wire Trace port
  • Single power supply (2.0 V to 3.6 V)
  • Three reduced power modes: Sleep, Deep-sleep, and Deep power-down
  • Device serial number for identification

Target Applications

  • Alarm systems
  • eMetering
  • Lighting
  • White goods

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 30 documents

Compact List

Application Note (21)
Show All

Design Files

Quick reference to our design files types.

4 design files

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

1-5 of 22 software files

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Engineering Services

1-5 of 7 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 8 trainings

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

Recently viewed products

There are no recently viewed products to display.