MC68F375|32 Bit Microcontroller (MCU) | NXP Semiconductors

32 Bit Microcontroller

  • This page contains information on a product that is not recommended for new designs.

Product Details

Features

  • 32-bit 68000 family CPU with upward object code compatibility (CPU32)
  • Virtual memory implementation
  • Loop mode for instruction execution
  • Improved exception handling for controller applications
  • Table lookup and interpolate instruction
  • Single chip integration module (SCIM2E)
  • External bus support
  • Parallel ports option on address and data bus in single chip modes and par-tially expanded modes
  • Nine programmable chip select outputs
  • Two special emulation-specific chip select outputs
  • System protection logic
  • System clock based on slow (~32 KHz) or Fast (~4 MHz) crystal reference or external clock operation (2X)
  • Periodic interrupt timer, watchdog timer, clock monitor and bus monitor

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

9 documents

Compact List

Data Sheet (2)
Product Brief (1)
Reference Manual (6)

Design Files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Recently viewed products

There are no recently viewed products to display.