MCX C04x: Arm® Cortex®-M0+ Based Microcontrollers | NXP Semiconductors

MCX C04x MCUs with Arm® Cortex® M0+, Entry Level MCUs with Classical Peripherals

Roll over image to zoom in

Block Diagram

MCX C04x

MCX C04x Block Diagram

Features

Core Platform

  • Arm® Cortex®-M0+ @ 48 MHz

Performance with Low Power

  • Two times more CoreMarks®/mA than the closest 8/16-bit
  • Single-cycle fast I/O access port facilitates bit banging and software protocol emulation, maintaining an 8-bit ‘look and feel.’
  • Multiple, flexible low-power modes (including a new compute mode) that reduce dynamic power by placing peripherals in an asynchronous stop mode
  • LPUART, SPI, I²C, ADC, LP timer support low-power mode operation without waking up the core

Memory

  • 8 KB ROM with integrated bootloader
  • Security circuitry to prevent unauthorized access to RAM and flash contents

Advanced Analog

  • 12-bit SAR ADC with internal voltage reference, up to 818 ksps and 7 channels
  • 1.2 V high-accuracy internal voltage reference
  • High-speed comparator with internal 6-bit DAC

Timers

  • Two 2-channel Timer/PWM modules
  • Low-power timer allows operation in all power modes except for VLLS0
  • Real-time clock

Power and Operation

  • Temperature range: -40°C to 125°C (Tj)
  • IOs: 1.71 V to 3.6 V

Package Options

  • 16QFN: 3x3x0.65 mm, 0.5 mm pitch
  • 24QFN: 4x4x0.65 mm, 0.5 mm pitch

More

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Core Type

Operating Frequency [Max] (MHz)

Flash (kB)

SRAM (kB)

Serial Communication

Timers [Number, bits]

LPTimer

PWM [Number, bits]

ADC [Number, bits]

GPIOs

Supply Voltage [Min to Max] (V)

Ambient Operating Temperature (Min to Max) (℃)

Package Type

Package Pitch (mm)

Active

10K @ US$0.38

1 x Arm Cortex-M0+

48

32

2

1 x I²C, 1 x SPI, 1 x UART

2 x 16

1

2 x 16

1 x 12

14

1.71 to 3.6

-40 to 125

HUQFN16

0.5

Active

10K @ US$0.49

1 x Arm Cortex-M0+

48

32

2

1 x I²C, 1 x SPI, 1 x UART

2 x 16

1

2 x 16

1 x 12

22

1.71 to 3.6

-40 to 125

HUQFN24

0.5

N true 0 PSPMCX-C04xen 4 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Fact Sheet Fact Sheet t523 1 Reference Manual Reference Manual t877 1 en_US en_US en Data Sheet Data Sheet 1 1 2 English This document is a MCX C04x Microcontroller datasheet with the following features: Arm® Cortex®-M0+ 48MHz with low power • 32KB Flash, 2KB SRAM, 8KB Boot ROM • Run power consumption as low as 50 μA/MHz • - 40 °C to + 125 °C (Tj) temperature range 1722371290145678099705 PSP 1.0 MB None None documents None 1722371290145678099705 /docs/en/data-sheet/MCXC041P24M48SF0.pdf 1047401 /docs/en/data-sheet/MCXC041P24M48SF0.pdf MCXC041P24M48SF0 documents N N 2024-07-30 MCX C04x Microcontroller /docs/en/data-sheet/MCXC041P24M48SF0.pdf /docs/en/data-sheet/MCXC041P24M48SF0.pdf Data Sheet N 980000996212993340 2025-04-14 pdf N en Jul 17, 2024 980000996212993340 Data Sheet Y N MCX C04x Microcontroller Reference Manual Reference Manual 1 2 1 English This document describes the features, architecture, and programming model of the NXP microcontroller. 1722269584579724651794 PSP 3.6 MB Registration without Disclaimer None documents Basic 1722269584579724651794 /secured/assets/documents/en/reference-manual/MCXC041P24M48RM.pdf 3596251 /secured/assets/documents/en/reference-manual/MCXC041P24M48RM.pdf MCXC041P24M48RM documents Y N 2024-07-29 MCX C041 Sub-Family Reference Manual /webapp/Download?colCode=MCXC041P24M48RM /secured/assets/documents/en/reference-manual/MCXC041P24M48RM.pdf Reference Manual N 500633505221135046 2024-07-30 pdf Y en Jul 16, 2024 500633505221135046 Reference Manual Y N MCX C041 Sub-Family Reference Manual Errata Errata 1 3 1.0 English Mask Set Errata for Mask 1N86K 1721745910561694124163 PSP 259.0 KB None None documents None 1721745910561694124163 /docs/en/errata/MCXC041_1N86K.pdf 258980 /docs/en/errata/MCXC041_1N86K.pdf MCXC041_1N86K documents N N 2024-07-23 MCXC041_1N86K Mask Set Errata /docs/en/errata/MCXC041_1N86K.pdf /docs/en/errata/MCXC041_1N86K.pdf Errata N 155452329886410597 2024-07-24 pdf N en Apr 1, 2024 155452329886410597 Errata Y N MCXC041_1N86K Mask Set Errata Fact Sheet Fact Sheet 1 4 0 Japanese 最大 48MHz の Arm® Cortex®-M0+ を搭載した MCX C シリーズ MCU は、汎用アプリケーション向けの USB およびセグメント LCD オプションを備えた、エントリーレベルでコスト効率に優れたソリューションを提供します。 1720801352379707896805ja PSP 2.0 MB None None documents None 1720801352379707896805 /docs/ja/fact-sheet/MCXCFS.pdf 2005399 /docs/ja/fact-sheet/MCXCFS.pdf MCXCFS documents N N 2024-07-12 MCX C Fact Sheet /docs/ja/fact-sheet/MCXCFS.pdf /docs/ja/fact-sheet/MCXCFS.pdf Fact Sheet N 736675474163315314 2025-01-21 ja Oct 3, 2024 736675474163315314 Fact Sheet Y N MCX C ファクトシート 0 Chinese The MCX C series MCUs, powered by the Arm® Cortex®-M0+ up to 48 MHz, offer entry-level, cost-effective solutions with USB and segment LCD options for general-purpose use cases. 1720801352379707896805zh PSP 2.0 MB None None documents None 1720801352379707896805 /docs/zh/fact-sheet/MCXCFS.pdf 2005399 /docs/zh/fact-sheet/MCXCFS.pdf MCXCFS documents N N 2024-07-12 MCX C Fact Sheet /docs/zh/fact-sheet/MCXCFS.pdf /docs/zh/fact-sheet/MCXCFS.pdf Fact Sheet N 736675474163315314 2025-01-21 zh Jul 11, 2024 736675474163315314 Fact Sheet Y N MCX C系列微控制器 0 English The MCX C series MCUs, powered by the Arm® Cortex®-M0+ up to 48 MHz, offer entry-level, cost-effective solutions with USB and segment LCD options for general-purpose use cases. 1720801352379707896805 PSP 2.0 MB None None documents None 1720801352379707896805 /docs/en/fact-sheet/MCXCFS.pdf 2005399 /docs/en/fact-sheet/MCXCFS.pdf MCXCFS documents N N 2024-07-12 MCX C Fact Sheet /docs/en/fact-sheet/MCXCFS.pdf /docs/en/fact-sheet/MCXCFS.pdf Fact Sheet N 736675474163315314 2025-01-21 pdf N en Jul 11, 2024 736675474163315314 Fact Sheet Y N MCX C Fact Sheet false 0 MCX-C04x downloads en true 1 Y PSP Y Y Data Sheet 1 /docs/en/data-sheet/MCXC041P24M48SF0.pdf 2024-07-30 1722371290145678099705 PSP 1 Jul 17, 2024 Data Sheet This document is a MCX C04x Microcontroller datasheet with the following features: Arm® Cortex®-M0+ 48MHz with low power • 32KB Flash, 2KB SRAM, 8KB Boot ROM • Run power consumption as low as 50 μA/MHz • - 40 °C to + 125 °C (Tj) temperature range None /docs/en/data-sheet/MCXC041P24M48SF0.pdf English documents 1047401 None 980000996212993340 2025-04-14 N /docs/en/data-sheet/MCXC041P24M48SF0.pdf MCX C04x Microcontroller /docs/en/data-sheet/MCXC041P24M48SF0.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2 N N MCX C04x Microcontroller 1.0 MB MCXC041P24M48SF0 N 1722371290145678099705 Errata 1 /docs/en/errata/MCXC041_1N86K.pdf 2024-07-23 1721745910561694124163 PSP 3 Apr 1, 2024 Errata Mask Set Errata for Mask 1N86K None /docs/en/errata/MCXC041_1N86K.pdf English documents 258980 None 155452329886410597 2024-07-24 N /docs/en/errata/MCXC041_1N86K.pdf MCXC041_1N86K Mask Set Errata /docs/en/errata/MCXC041_1N86K.pdf documents 155452329886410597 Errata N en None Y pdf 1.0 N N MCXC041_1N86K Mask Set Errata 259.0 KB MCXC041_1N86K N 1721745910561694124163 Fact Sheet 1 /docs/en/fact-sheet/MCXCFS.pdf 2024-07-12 1720801352379707896805 PSP 4 Jul 11, 2024 Fact Sheet The MCX C series MCUs, powered by the Arm® Cortex®-M0+ up to 48 MHz, offer entry-level, cost-effective solutions with USB and segment LCD options for general-purpose use cases. None /docs/en/fact-sheet/MCXCFS.pdf English documents 2005399 None 736675474163315314 2025-01-21 N /docs/en/fact-sheet/MCXCFS.pdf MCX C Fact Sheet /docs/en/fact-sheet/MCXCFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 0 N N MCX C Fact Sheet 2.0 MB MCXCFS N 1720801352379707896805 Reference Manual 1 /secured/assets/documents/en/reference-manual/MCXC041P24M48RM.pdf 2024-07-29 1722269584579724651794 PSP 2 Jul 16, 2024 Reference Manual This document describes the features, architecture, and programming model of the NXP microcontroller. Registration without Disclaimer /secured/assets/documents/en/reference-manual/MCXC041P24M48RM.pdf English documents 3596251 None 500633505221135046 2024-07-30 Y /webapp/Download?colCode=MCXC041P24M48RM MCX C041 Sub-Family Reference Manual /secured/assets/documents/en/reference-manual/MCXC041P24M48RM.pdf documents 500633505221135046 Reference Manual N en Basic Y pdf 1 Y N MCX C041 Sub-Family Reference Manual 3.6 MB MCXC041P24M48RM N 1722269584579724651794 true Y Products

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

1-5 of 11 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history