MCXC041VFG Product Information|NXP

Features


MCX C04x MCUs with Arm® Cortex® M0+, Entry Level MCUs with Classical Peripherals

Package


HUQFN16: HUQFN16, plastic, thermal enhanced ultra thin quad flatpack; no leads; 16 terminals; 0.5 mm pitch; 3 mm x 3 mm x 0.65 mm body

Buy Options

MCXC041VFG

Active

12NC: 935463841557

Details

Quantity

Unit Pricing

1 - 25$0.66
26 - 99$0.61
100+$0.56

Order

$0.66 USD
In Stock:4,735
Order from distributors

Operating Features

ParameterValue
Core Type
1 x Arm Cortex-M0+
Operating Frequency [Max] (MHz)
48
Flash (kB)
32
SRAM (kB)
2
Serial Communication
1 x I²C, 1 x SPI, 1 x UART
Timers [Number, bits]
2 x 16
ParameterValue
LPTimer
1
PWM [Number, bits]
2 x 16
ADC [Number, bits]
1 x 12
GPIOs
14
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MCXC041VFG(935463841557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
16.878

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCXC041VFG
(935463841557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCXC041VFG
(935463841557)
854231
3A991A2

More about MCX-C04x

The MCX C04x microcontrollers, featuring an Arm® Cortex®-M0+ core, offer 32 KB Flash, 2 KB SRAM, and 8 KB boot ROM. Designed as entry-level MCUs, they prioritize simplicity and ease of use for a variety of applications. Key peripherals include a 12-bit ADC, comparator and multiple-channel timer/PWM modules. The enhanced low-power architecture ensures efficiency, with static power consumption as low as 2.2 μA and a 7.5 μs wake-up time for full retention. In deep sleep, static mode power consumption drops to just 77 nA. This series supports scalable memory options and flexible packaging, accommodating diverse application needs.

The MCX C04x series is supported by the MCUXpresso Developer Experience to optimize, ease and help accelerate embedded system development.