Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1581-2 | HUQFN16 | surface mount | quad | HUQFN | 3 x 3 x 0.65 | 16 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA00525 | 2017-06-11 |
Part | Description | Quick access |
---|---|---|
MKL03Z16VFG4 | Kinetis L 32-bit MCU, ARM Cortex-M0+ core, 16KB Flash, 48MHz, QFN 16 | View parametrics |
MKL02Z16VFG4 | View parametrics | |
MKL03Z8VFG4 | View parametrics | |
MKL03Z32VFG4 | View parametrics | |
MKL02Z32VFG4 | View parametrics | |
MKL02Z8VFG4 | View parametrics | |
MCXC041VFG | View parametrics |