MCX C04x: Arm® Cortex®-M0+ Based Microcontrollers | NXP Semiconductors

MCX C04x MCUs with Arm® Cortex® M0+, Entry Level MCUs with Classical Peripherals

Roll over image to zoom in

Block Diagram

MCX C04x

MCX C04x Block Diagram

Features

Core Platform

  • Arm® Cortex®-M0+ @ 48 MHz

Performance with Low Power

  • Two times more CoreMarks®/mA than the closest 8/16-bit
  • Single-cycle fast I/O access port facilitates bit banging and software protocol emulation, maintaining an 8-bit ‘look and feel.’
  • Multiple, flexible low-power modes (including a new compute mode) that reduce dynamic power by placing peripherals in an asynchronous stop mode
  • LPUART, SPI, I²C, ADC, LP timer support low-power mode operation without waking up the core

Memory

  • 8 KB ROM with integrated bootloader
  • Security circuitry to prevent unauthorized access to RAM and flash contents

Advanced Analog

  • 12-bit SAR ADC with internal voltage reference, up to 818 ksps and 7 channels
  • 1.2 V high-accuracy internal voltage reference
  • High-speed comparator with internal 6-bit DAC

Timers

  • Two 2-channel Timer/PWM modules
  • Low-power timer allows operation in all power modes except for VLLS0
  • Real-time clock

Power and Operation

  • Temperature range: -40°C to 125°C (Tj)
  • IOs: 1.71 V to 3.6 V

Package Options

  • 16QFN: 3x3x0.65 mm, 0.5 mm pitch
  • 24QFN: 4x4x0.65 mm, 0.5 mm pitch

More

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Core Type

Operating Frequency [Max] (MHz)

Flash (kB)

SRAM (kB)

Serial Communication

Timers [Number, bits]

LPTimer

PWM [Number, bits]

ADC [Number, bits]

GPIOs

Supply Voltage [Min to Max] (V)

Ambient Operating Temperature (Min to Max) (℃)

Package Type

Package Pitch (mm)

Active

10K @ US$0.38

1 x Arm Cortex-M0+

48

32

2

1 x I²C, 1 x SPI, 1 x UART

2 x 16

1

2 x 16

1 x 12

14

1.71 to 3.6

-40 to 125

HUQFN16

0.5

Active

10K @ US$0.49

1 x Arm Cortex-M0+

48

32

2

1 x I²C, 1 x SPI, 1 x UART

2 x 16

1

2 x 16

1 x 12

22

1.71 to 3.6

-40 to 125

HUQFN24

0.5

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

1-5 of 11 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.