FRDM Ecosystem Partners

Roll over image to zoom in

Software Details

Features

Leading Development Tools

Graphics Libraries and Tools

  • High-performance design tools
  • Low footprint libraries
  • Hardware acceleration support

Add-on Modules

  • Sensors
  • Actuators
  • Interfaces
  • Displays
  • Wifi

Security

  • TLS
  • SSL
  • Secure bootloaders

Networking Stacks

  • CAN
  • Ethernet

Supported Devices

  • i.MX93: i.MX 93 Applications Processor Family – Arm® Cortex®-A55, ML Acceleration, Power Efficient MPU
  • MCX-A13X-A14X-A15X: MCX A13, 14, 15 Essential MCUs with Arm® Cortex® M33, Low Power and Intelligent Peripherals
  • MCX-C04x: MCX C04x MCUs with Arm® Cortex® M0+, Entry Level MCUs with Classical Peripherals
  • MCX-C14x-24x-44x: MCX C14x/24x/44x MCUs with Arm® Cortex® M0+, Entry level MCUs with USB, Segment LCD and Classical Peripherals
  • MCX-N23X: MCX N23x Highly Integrated MCUs with On-Chip Accelerators, Intelligent Peripherals and Advanced Security
  • MCX-N94X-N54X: MCX N94x/54x Highly Integrated Multicore MCUs with On-Chip Accelerators, Intelligent Peripherals and Advanced Security
  • MCX-W71: MCX W71 Secure and Ultra-Low-Power MCUs for Matter, Thread, Zigbee and Bluetooth LE
  • RW612: Wireless MCU with Integrated Tri-radio: 1x1 Wi-Fi® 6 + Bluetooth® Low Energy 5.4 / 802.15.4
  • MCX-E24: MCX E24: Reliability and Safety Focused MCU

Design Resources

Hardware

Quick reference to our board types.

1-5 of 11 hardware offerings

Show All

Related Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?