8-bit with CAN AS and AZ MCUs

  • This page contains information on a product that is not recommended for new designs.

Product Details

Features

  • xHigh-Performance M68HC08 Architecture
  • Fully Upward-Compatible Object Code with M6805, M146805, and M68HC05 Families
  • 8.4 MHz Internal Bus Frequency
  • Up to 60 Kbytes of FLASH Electrically Erasable Read-Only Memory(FLASH)
  • FLASH Data Security
  • Up to 1 Kbyte of On-Chip Electrically Erasable Programmable Read-Only Memory with Security Option (EEPROM)
  • Up to 2 Kbyte of On-Chip RAM
  • Clock Generator Module (CGM)
  • Serial Peripheral Interface Module (SPI)
  • Serial Communications Interface Module (SCI)
  • 8-Bit, 15-Channel Analog-to-Digital Converter (ADC)
  • Up to two 16-Bit, 6-Channel Timer Interface Module

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 161 documents

Show All

Design Files

Quick reference to our design files types.

3 design files

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?