MM908E621 | 8-Bit MCU Integrated Vreg, H-B, HSS, LIN Phy | NXP Semiconductors

8-Bit MCU with Integrated Vreg, H-B, HSS, LIN Phy

Product Details

Block Diagram

MM908E621

 MM908E621 Block Diagram

Features

Key Features

  • High performance M68HC908EY16 core
  • 16 KB of on-chip flash memory, 512 B of RAM
  • Two 16-bit, two-channel timers
  • LIN physical layer interface
  • Autonomous MCU watchdog / MCU supervision
  • One analog input with switchable current source
  • Four low RDS(ON) half-bridge outputs
  • Three low RDS(ON) high side outputs
  • Wake-up and 2 or 3-pin Hall effect sensor input
  • 12 microcontroller I/Os

Buy/Parametrics

1 result

Exclude 1 NRND

CAD Model

Status

Budgetary Price excluding tax

Package Type

Package Termination Count

End of Life

1K @ US$5.08

HSOP54

54

N true 0 PSPMM908E621en 9 Application Note Application Note t789 3 Application Note Software Application Note Software t783 1 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Fact Sheet Fact Sheet t523 1 Package Information Package Information t790 1 Product Change Notice Product Change Notice t526 1 en_US 2 1 6.0 English The 908E621 is an integrated single-package solution that includes a high-performance HC08 microcontroller with a SMARTMOS<sup>&#174;</sup> analog control IC. 1129319462238699187128 PSP 1.2 MB None None documents None 1129319462238699187128 /docs/en/data-sheet/MM908E621.pdf 1202599 /docs/en/data-sheet/MM908E621.pdf MM908E621 N N 2005-10-14 MM908E621, Integrated Quad Half-Bridge, Triple High-Side and EC Glass Driver with Embedded MCU and LIN for High End Mirror /docs/en/data-sheet/MM908E621.pdf /docs/en/data-sheet/MM908E621.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf N en Apr 9, 2012 Data Sheet t520 Data Sheet Data Sheet Y N MM908E621, Integrated Quad Half-Bridge, Triple High-Side and EC Glass Driver with Embedded MCU and LIN for High End Mirror 2 2.0 English The 908E621 is an integrated single package solution that includes a high performance HC08 microcontroller with a SMARTMOS analog control IC. The HC08 includes flash memory, a timer, enhanced serial communications interface (ESCI), a 10 bit analog-to-digital converter (ADC), internal serial peripheral interface (SPI), and an internal clock generator module (ICG). The analog control die provides four half-bridge and three high side outputs with diagnostic functions, a Hall effect sensor input, analog inputs, 1129573223360721897723 PSP 202.9 KB None None documents None 1129573223360721897723 /docs/en/fact-sheet/MM908E621FS.pdf 202934 /docs/en/fact-sheet/MM908E621FS.pdf MM908E621FS N N 2005-10-20 MM908E621, Integrated Quad Half-bridge and Triple High Side with Embedded MCU and LIN for High End Mirror /docs/en/fact-sheet/MM908E621FS.pdf /docs/en/fact-sheet/MM908E621FS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 pdf N en Apr 11, 2012 Fact Sheet t523 Fact Sheet Fact Sheet Y N MM908E621, Integrated Quad Half-bridge and Triple High Side with Embedded MCU and LIN for High End Mirror false en_US en Application Note Application Note 3 3 3.0 English This application note provides guidelines for handling and assembly of SOIC package during Printed Circuit Board (PCB) assembly. 10jsBvfc PSP 3.5 MB None None documents None 10jsBvfc /docs/en/application-note/AN2409.pdf 3536520 /docs/en/application-note/AN2409.pdf AN2409 documents N N 2016-10-31 AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note /docs/en/application-note/AN2409.pdf /docs/en/application-note/AN2409.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Oct 21, 2014 645036621402383989 Application Note Y N AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note 4 1.0 English The MC33781 and MC33784 together constitute NXP Semiconductors's implementation of the Distributed System Interface (DSI) Bus Standard, Version 2.02. 1225311007711718167766 PSP 1.0 MB None None documents None 1225311007711718167766 /docs/en/application-note/AN3670.pdf 1013814 /docs/en/application-note/AN3670.pdf AN3670 documents N N 2016-10-31 AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 /docs/en/application-note/AN3670.pdf /docs/en/application-note/AN3670.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Oct 29, 2008 645036621402383989 Application Note Y N AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 5 1 English The main purpose of this application note is to show one way to implement a closed-loop control position servo motor application which utilizes the Local Interconnect Network (LIN) to allow a series of similar motors to be connected together and controlled from a central LIN leader controller. 113cYZ61 PSP 1.0 MB None None documents None 113cYZ61 /docs/en/application-note/AN2396.pdf 1032354 /docs/en/application-note/AN2396.pdf AN2396 documents N N 2016-10-31 AN2396, Servo Motor Control Application on a Local Area Interconnect Network (LIN) /docs/en/application-note/AN2396.pdf /docs/en/application-note/AN2396.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Dec 15, 2005 645036621402383989 Application Note Y N AN2396, Servo Motor Control Application on a Local Area Interconnect Network (LIN) Application Note Software Application Note Software 1 6 0 English 117S2HzL PSP 584.2 KB Registration With Click-Thru Software Licensing Agreement 1395958162559706127527 documents Extended 117S2HzL /secured/assets/documents/en/application-note-software/AN2396SW.zip 584182 /secured/assets/documents/en/application-note-software/AN2396SW.zip AN2396SW documents Y N 2016-10-31 AN2396SW, Software files for AN2396 /webapp/Download?colCode=AN2396SW&appType=license /secured/assets/documents/en/application-note-software/AN2396SW.zip Application Note Software N 789425793691620447 2024-09-02 zip Y en Apr 18, 2003 789425793691620447 Application Note Software Y N AN2396SW, Software files for AN2396 Errata Errata 1 7 3.0 English 908EY16 Microprocessor, 2L31N/3L31N Mask Errata, Analog, L22W0 Mask Errata - LIN Dominant Issue, and Analog, L22W0 Mask Errata - STOP mode current to high 1133879931622729412639 PSP 133.7 KB None None documents None 1133879931622729412639 /docs/en/errata/MM908E621ER.pdf 133683 /docs/en/errata/MM908E621ER.pdf MM908E621ER documents N 2005-12-06 MM908E621, Silicon Revision A Errata /docs/en/errata/MM908E621ER.pdf /docs/en/errata/MM908E621ER.pdf Errata N 155452329886410597 2022-12-07 pdf en Dec 6, 2005 155452329886410597 Errata Y N MM908E621, Silicon Revision A Errata Package Information Package Information 1 8 1.0 English This thermal addendum ia provided as a supplement to the MM908E621 technical data sheet. The addendum provides thermal performance information that may be critical in the design and development of system applications. 1128554291733704158980 PSP 197.0 KB None None documents None 1128554291733704158980 /docs/en/package-information/908E621ACDWBTAD.pdf 197031 /docs/en/package-information/908E621ACDWBTAD.pdf MM908E621TAD documents N 2005-10-05 MM908E621ACDWBTAD, Thermal Data, Integrated Quad Half-Bridge and Triple High-Side with Embedded MCU and LIN for High End Mirror /docs/en/package-information/908E621ACDWBTAD.pdf /docs/en/package-information/908E621ACDWBTAD.pdf Package Information N 302435339416912908 2022-12-07 pdf en Oct 5, 2005 302435339416912908 Package Information N N MM908E621ACDWBTAD, Thermal Data, Integrated Quad Half-Bridge and Triple High-Side with Embedded MCU and LIN for High End Mirror Product Change Notice Product Change Notice 1 9 0 English 1402082356521729851871 PSP 3.9 KB None None documents None 1402082356521729851871 /docs/en/product-change-notice/PCN16300.htm 3863 /docs/en/product-change-notice/PCN16300.htm PCN16300 documents N N 2016-10-31 Q-Family Shipping/Packaging Materials and MPQ Change /docs/en/product-change-notice/PCN16300.htm /docs/en/product-change-notice/PCN16300.htm Product Change Notice N 454076741825495278 2024-01-19 htm N en Jun 6, 2014 454076741825495278 Product Change Notice Y N Q-Family Shipping/Packaging Materials and MPQ Change false 0 MM908E621 downloads en true 1 Y PSP Application Note 3 /docs/en/application-note/AN2409.pdf 2016-10-31 10jsBvfc PSP 3 Oct 21, 2014 Application Note This application note provides guidelines for handling and assembly of SOIC package during Printed Circuit Board (PCB) assembly. None /docs/en/application-note/AN2409.pdf English documents 3536520 None 645036621402383989 2024-01-19 N /docs/en/application-note/AN2409.pdf AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note /docs/en/application-note/AN2409.pdf documents 645036621402383989 Application Note N en None Y pdf 3.0 N N AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note 3.5 MB AN2409 N 10jsBvfc /docs/en/application-note/AN3670.pdf 2016-10-31 1225311007711718167766 PSP 4 Oct 29, 2008 Application Note The MC33781 and MC33784 together constitute NXP Semiconductors's implementation of the Distributed System Interface (DSI) Bus Standard, Version 2.02. None /docs/en/application-note/AN3670.pdf English documents 1013814 None 645036621402383989 2024-01-19 N /docs/en/application-note/AN3670.pdf AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 /docs/en/application-note/AN3670.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 1.0 MB AN3670 N 1225311007711718167766 /docs/en/application-note/AN2396.pdf 2016-10-31 113cYZ61 PSP 5 Dec 15, 2005 Application Note The main purpose of this application note is to show one way to implement a closed-loop control position servo motor application which utilizes the Local Interconnect Network (LIN) to allow a series of similar motors to be connected together and controlled from a central LIN leader controller. None /docs/en/application-note/AN2396.pdf English documents 1032354 None 645036621402383989 2024-01-19 N /docs/en/application-note/AN2396.pdf AN2396, Servo Motor Control Application on a Local Area Interconnect Network (LIN) /docs/en/application-note/AN2396.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N AN2396, Servo Motor Control Application on a Local Area Interconnect Network (LIN) 1.0 MB AN2396 N 113cYZ61 Application Note Software 1 /secured/assets/documents/en/application-note-software/AN2396SW.zip 2016-10-31 117S2HzL PSP 6 Apr 18, 2003 Application Note Software Registration With Click-Thru Software Licensing Agreement /secured/assets/documents/en/application-note-software/AN2396SW.zip English documents 584182 1395958162559706127527 789425793691620447 2024-09-02 Y /webapp/Download?colCode=AN2396SW&appType=license AN2396SW, Software files for AN2396 /secured/assets/documents/en/application-note-software/AN2396SW.zip documents 789425793691620447 Application Note Software N en Extended Y zip 0 Y N AN2396SW, Software files for AN2396 584.2 KB AN2396SW N 117S2HzL Data Sheet 1 /docs/en/data-sheet/MM908E621.pdf 2005-10-14 1129319462238699187128 PSP 1 Apr 9, 2012 Data Sheet Data Sheet The 908E621 is an integrated single-package solution that includes a high-performance HC08 microcontroller with a SMARTMOS<sup>&#174;</sup> analog control IC. None /docs/en/data-sheet/MM908E621.pdf English 1202599 None Data Sheet 2022-12-07 N /docs/en/data-sheet/MM908E621.pdf MM908E621, Integrated Quad Half-Bridge, Triple High-Side and EC Glass Driver with Embedded MCU and LIN for High End Mirror /docs/en/data-sheet/MM908E621.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 6.0 N N MM908E621, Integrated Quad Half-Bridge, Triple High-Side and EC Glass Driver with Embedded MCU and LIN for High End Mirror 1.2 MB MM908E621 N 1129319462238699187128 Errata 1 /docs/en/errata/MM908E621ER.pdf 2005-12-06 1133879931622729412639 PSP 7 Dec 6, 2005 Errata 908EY16 Microprocessor, 2L31N/3L31N Mask Errata, Analog, L22W0 Mask Errata - LIN Dominant Issue, and Analog, L22W0 Mask Errata - STOP mode current to high None /docs/en/errata/MM908E621ER.pdf English documents 133683 None 155452329886410597 2022-12-07 /docs/en/errata/MM908E621ER.pdf MM908E621, Silicon Revision A Errata /docs/en/errata/MM908E621ER.pdf documents 155452329886410597 Errata N en None Y pdf 3.0 N MM908E621, Silicon Revision A Errata 133.7 KB MM908E621ER N 1133879931622729412639 Fact Sheet 1 /docs/en/fact-sheet/MM908E621FS.pdf 2005-10-20 1129573223360721897723 PSP 2 Apr 11, 2012 Fact Sheet Fact Sheet The 908E621 is an integrated single package solution that includes a high performance HC08 microcontroller with a SMARTMOS analog control IC. The HC08 includes flash memory, a timer, enhanced serial communications interface (ESCI), a 10 bit analog-to-digital converter (ADC), internal serial peripheral interface (SPI), and an internal clock generator module (ICG). The analog control die provides four half-bridge and three high side outputs with diagnostic functions, a Hall effect sensor input, analog inputs, None /docs/en/fact-sheet/MM908E621FS.pdf English 202934 None Fact Sheet 2022-12-07 N /docs/en/fact-sheet/MM908E621FS.pdf MM908E621, Integrated Quad Half-bridge and Triple High Side with Embedded MCU and LIN for High End Mirror /docs/en/fact-sheet/MM908E621FS.pdf documents 736675474163315314 Fact Sheet N Y en None Y t523 pdf 2.0 N N MM908E621, Integrated Quad Half-bridge and Triple High Side with Embedded MCU and LIN for High End Mirror 202.9 KB MM908E621FS N 1129573223360721897723 Package Information 1 /docs/en/package-information/908E621ACDWBTAD.pdf 2005-10-05 1128554291733704158980 PSP 8 Oct 5, 2005 Package Information This thermal addendum ia provided as a supplement to the MM908E621 technical data sheet. The addendum provides thermal performance information that may be critical in the design and development of system applications. None /docs/en/package-information/908E621ACDWBTAD.pdf English documents 197031 None 302435339416912908 2022-12-07 /docs/en/package-information/908E621ACDWBTAD.pdf MM908E621ACDWBTAD, Thermal Data, Integrated Quad Half-Bridge and Triple High-Side with Embedded MCU and LIN for High End Mirror /docs/en/package-information/908E621ACDWBTAD.pdf documents 302435339416912908 Package Information N en None N pdf 1.0 N MM908E621ACDWBTAD, Thermal Data, Integrated Quad Half-Bridge and Triple High-Side with Embedded MCU and LIN for High End Mirror 197.0 KB MM908E621TAD N 1128554291733704158980 Product Change Notice 1 /docs/en/product-change-notice/PCN16300.htm 2016-10-31 1402082356521729851871 PSP 9 Jun 6, 2014 Product Change Notice None /docs/en/product-change-notice/PCN16300.htm English documents 3863 None 454076741825495278 2024-01-19 N /docs/en/product-change-notice/PCN16300.htm Q-Family Shipping/Packaging Materials and MPQ Change /docs/en/product-change-notice/PCN16300.htm documents 454076741825495278 Product Change Notice N en None Y htm 0 N N Q-Family Shipping/Packaging Materials and MPQ Change 3.9 KB PCN16300 N 1402082356521729851871 true Y Products

Documentation

Quick reference to our documentation types.

9 documents

Compact List

Application Note (3)
Application Note Software (1)
Data Sheet (1)
Errata (1)
Fact Sheet (1)
Package Information (1)
Product Change Notice (1)

Design Files

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

3 software files

To find additional partner offerings that support this product, visit our Partner Marketplace.

Engineering Services

1-5 of 6 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history