CodeWarrior® Dev Tools for Networked Apps | NXP Semiconductors

CodeWarrior® Development Suites for Networked Applications

More

Diagram

Choose a diagram:

CodeWarrior® for Networked Applications

CodeWarrior<sup>&#174;</sup> for Networked Applications

CodeWarrior® for Networked Applications

CodeWarrior<sup>&#174;</sup> for Networked Applications

Features

Developer Suite Level

  • Configuration Tools
    • RCW-PBL Configuration
    • Linux Device Tree Configuration
  • Arm®v7
  • Arm®v8
  • QorIQ Processors
  • PowerQUICC® Processors
  • StarCore 3850 DSPs
  • StarCore 3900FP DSPs
  • StarCore DSPs
  • This suite is the primary suite for customers who develop with multicore processors built on Power Architecture including, LS series devices and QorIQ Qonverge SoCs as well as DSPs based on StarCore technology. The Developer Suite is for designers with full system responsibility but no need for extra costs of the specialist and architect features. No matter what market your products serve, these tools would be the most useful tools and are what we would consider the workhorse set of development tools.

Specialist Suite Level

  • DDR Validation tool: The DDR (Double Data Rate RAM Memory) Validation tool (DDRv) is a software application that helps you “tune” the DDR settings that can be the most difficult to get "centered."
  • SerDes Validation: The SerDes Validation tool (SerDes-v) is a software application that helps you “tune” the SerDes settings so you can get the optimal SerDes performance.
  • Debug print Ability to perform printf-like operations from for bare-metal, Linux kernel or Linux user-space applications directly in hardware trace buffers. This vastly reduces logging facility intrusiveness.
  • General purpose program Arm® Trace Ability to configure, retrieve and display Arm® core trace including program and data.
  • You will get all the features from the developer suites plus

Downloads

Quick reference to our software types.

1 download

  • Development IDEs and Build Tools

    CodeWarrior Development Suite for Networked Applications

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

1-10 of 131 documents

Compact List

Application Note (47)
Show All

Hardware

Quick reference to our board types.

1-5 of 41 hardware offerings

Show All

Related Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Licensing and Registration Support

Tell me more about CW4NET


Recently viewed products

There are no recently viewed products to display.