Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
Sign in for a personalized NXP experience.
Click over video to play
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
P3041 device is "Not recommended for new designs", please use the replacement families Power Architecture (T208x), Arm Architecture (LS1046, LS2080).
The QorIQ® P3041 processor is an optimized quad-core device that leverages architectural features pioneered in the P4 platform. Built on Power Architecture® technology, the P3041 fits into many of the same applications as the P4 platform processors, yet is designed to offer a more power- and cost-efficient solution.
The P3041 includes P4 platform features such as the three-level cache hierarchy for low latencies, hardware hypervisor for robust virtualization support, data path acceleration architecture (DPAA) for offloading packet handling tasks from the core and the CoreNet® switch fabric which eliminates internal bottlenecks. This enables architectural compatibility from the P3041 to the P4 platform and also to the P5 platform, which uses the same architecture. P3041 is pin-compatible with P4040, P4080, P5010, and P5020.
Note: To see the product features close this window.
P2040 | P2041 | P3041 | |
---|---|---|---|
Cores | 4x e500mc | 4x e500mc | 4x e500mc |
Core Frequency | 667 - 1200 MHz | 1200 - 1500 MHz | 1200 - 1500 MHz |
L2 Cache | - | 128KB/Core | 128KB/Core |
CoreNet Platform Cache | 1MB Frontside | 1MB Frontside | 1MB Frontside |
DDR | 1x 64-bit DDR3/3L | 1x 64-bit DDR3/3L | 1x 64-bit DDR3/3L |
GbE | 5 x 1 GbE | 5 x 1 GbE + 1 x 10 GbE | 5 x 1 GbE + 1 x 10 GbE |
PCIe Gen 2.0 | 3x Gen 2.0 controllers 5.0GHz | 3x Gen 2.0 controllers 5.0GHz | 4x Gen 2.0 controllers 5.0GHz |
USB 2.0 | 2 | 2 | 2 |
sRIO 1.2 | 2 | 2 | 2 |
Other Interfaces | 2 x SATA, 2 x 4-ch DMA engines, 4 x 2-pin UARTs or 2 x 4-pin UARTs | 2 x SATA, 2 x 4-ch DMA engines, 4 x 2-pin UARTs or 2 x 4-pin UARTs | 2 x SATA, 2 x 4-ch DMA engines, 4 x 2-pin UARTs or 2 x 4-pin UARTs |
Accelerators | SEC4.2, PME 2.0 | SEC4.2, PME 2.0 | SEC4.2, PME 2.0 |
1-10 of 12 results
Exclude 12 NRND
Part | CAD Model | Status |
---|---|---|
End of Life | ||
End of Life | ||
End of Life | ||
End of Life | ||
End of Life | ||
End of Life | ||
End of Life | ||
End of Life | ||
End of Life | ||
End of Life |
P3041
Quick reference to our documentation types.
1-10 of 44 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
1-10 of 44 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
Quick reference to our software types.
4 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
4 software files
Note: For better experience, software downloads are recommended on desktop.
1 training
1 trainings
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.