Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
QorIQ, 32-Bit Power Arch SoC, 4 X 1.5GHz, DDR3/3L, PCIe, SATA, SRIO, 1/10GbE, SEC, 0 to 105C, Rev 2
BGA1295: plastic, ball grid array; 1295 bumps; 1.0 mm pitch; 37.5 mm x 37.5 mm x 3.19 mm body
12NC: 935311463557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
P3041NSE7PNC(935311463557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 13973.9 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
P3041NSE7PNC (935311463557) | No | 3 | 245 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS | Footprint | Capture Symbol |
---|---|---|---|---|---|
P3041NSE7PNC (935311463557) | 854231 | 5A002A1 | G144401 | PDF | Cadence Allegro(dra) | PDF | Orcad Capture 16.3(olb) |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
P3041NSE7PNC (935311463557) | NOTICE | 2021-09-09 | 2023-12-15 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
P3041NSE7PNC (935311463557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
P3041NSE7PNC (935311463557) | 2021-03-04 | 2021-03-05 | 202102034DN | Discontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families |
P3041NSE7PNC (935311463557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
P3041 device is "Not recommended for new designs", please use the replacement families Power Architecture (T208x), Arm Architecture (LS1046, LS2080).
The QorIQ® P3041 processor is an optimized quad-core device that leverages architectural features pioneered in the P4 platform. Built on Power Architecture® technology, the P3041 fits into many of the same applications as the P4 platform processors, yet is designed to offer a more power- and cost-efficient solution.
The P3041 includes P4 platform features such as the three-level cache hierarchy for low latencies, hardware hypervisor for robust virtualization support, data path acceleration architecture (DPAA) for offloading packet handling tasks from the core and the CoreNet® switch fabric which eliminates internal bottlenecks. This enables architectural compatibility from the P3041 to the P4 platform and also to the P5 platform, which uses the same architecture. P3041 is pin-compatible with P4040, P4080, P5010, and P5020.