Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
Sign in for a personalized NXP experience.
Click over video to play
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
P1020 device is "Not recommended for new designs", please use the replacement families Power Architecture ( T1023), Arm Architecture (LS1023A).
The QorIQ® P1 platform series, which includes the P1020 and P1011 communications processors, offers the value of extensive integration and high power for a wide variety of applications in the networking, telecom, aerospace, defense and industrial markets. The series provides dual-and single-core solutions for the 533 MHz to 800 MHz performance range, along with advanced security and a rich set of interfaces delivered on 45 nm technology for a low-power implementation.
The P1 platform series is perfectly suited for multiservice gateways, Ethernet switch controllers, wireless LAN access points and high-performance general-purpose control processor applications with tight thermal constraints.
The QorIQ P1 series consists of dual- and single-core products that are pin-compatible with QorIQ P2 platform products, offering a five-chip range of cost-effective solutions. Scaling from a single core at 533 MHz (P1011) to a dual core at 1.2 GHz per core (P2020), the two QorIQ platforms deliver an impressive 4.5X aggregate frequency range.
Note: To see the product features close this window.
P1011 | P1012 | P1020 | P1021 | |
---|---|---|---|---|
Cores | 1 | 1 | 2 | 2 |
Core Frequency | 533 - 800 MHz | 533 - 800 MHz | 533 - 800 MHz | 533 - 800 MHz |
L2 Cache | 256KB | 256KB | 256KB | 256KB |
DDR | 32-bit DDR2/DDR3 | 32-bit DDR2/DDR3 | 32-bit DDR2/DDR3 | 32-bit DDR2/DDR3 |
GbE | 3 x 10/100/1000 | 3 x 10/100/1000 | 3 x 10/100/1000 | 3 x 10/100/1000 |
PCIe Gen 1.0 | 2 controllers w/ 4 SERDES | 2 controllers w/ 4 SERDES | 2 controllers w/ 4 SERDES | 2 controllers w/ 4 SERDES |
USB 2.0 | 2 | 1 | 2 | 2 |
Memory Card | SD/MMC | SD/MMC | SD/MMC | SD/MMC |
Other interfaces | SPI, 2xI²C, DUART | SPI, 2xI²C, DUART | SPI, 2xI²C, DUART | SPI, 2xI²C, DUART |
TDM or QUICC Engine | TDM | QUICC Engine | TDM | QUICC Engine |
Accelerators | SEC3.3 | SEC3.3 | SEC3.3 | SEC3.3 |
1-10 of 20 results
Exclude 20 NRND
Part | CAD Model | Status | Package Type | Package Termination Count | Core Type | Core: Number of cores (SPEC) | Operating Frequency [Max] (MHz) | PCIe | External Memory Supported | Ambient Operating Temperature (Min to Max) (℃) |
---|---|---|---|---|---|---|---|---|---|---|
End of Life | HBGA689 | 689 | e500 | 1 | 533 | 2 | DDR2 SDRAM, DDR3 SDRAM | 0 to 125 | ||
End of Life | HBGA689 | 689 | e500 | 1 | 667 | 2 | DDR2 SDRAM, DDR3 SDRAM | 0 to 125 | ||
End of Life | HBGA689 | 689 | e500 | 1 | 800 | 2 | DDR2 SDRAM, DDR3 SDRAM | 0 to 125 | ||
End of Life | HBGA689 | 689 | e500 | 1 | 533 | 2 | DDR2 SDRAM, DDR3 SDRAM | 0 to 125 | ||
End of Life | HBGA689 | 689 | e500 | 1 | 667 | 2 | DDR2 SDRAM, DDR3 SDRAM | 0 to 125 | ||
End of Life | HBGA689 | 689 | e500 | 1 | 800 | 2 | DDR2 SDRAM, DDR3 SDRAM | -40 to 125 | ||
End of Life | HBGA689 | 689 | e500 | 1 | 533 | 2 | DDR2 SDRAM, DDR3 SDRAM | -40 to 125 | ||
End of Life | HBGA689 | 689 | e500 | 1 | 667 | 2 | DDR2 SDRAM, DDR3 SDRAM | -40 to 125 | ||
End of Life | HBGA689 | 689 | e500 | 1 | 800 | 2 | DDR2 SDRAM, DDR3 SDRAM | -40 to 125 | ||
End of Life | HBGA689 | 689 | e500 | 1 | 533 | 2 | DDR2 SDRAM, DDR3 SDRAM | -40 to 125 |
P1020
Quick reference to our documentation types.
1-10 of 43 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
1-10 of 43 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
Quick reference to our software types.
3 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
3 software files
Note: For better experience, software downloads are recommended on desktop.
1 training
1 trainings
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.