Compact List
Sign in for a personalized NXP experience.
Click over video to play
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
P2010 and P2020 devices are "Not recommended for new designs", please use the replacement families Power Architecture (T1013, T1023), Arm Architecture (LS1012A, LS1023A).
The QorIQ® P2020 and P2010 communications processors deliver high performance per watt for dual- and single-core applications. Using advanced 45nm process technology these CPUs reach frequencies up to 1.33GHz.
Pin-compatible with the QorIQ P1 family devices, the P2020 and P2010 devices offer four interchangeable cost-effective solutions, scaling from a single core at 533 MHz (P1011) to a dual core at 1.33 GHz (P2020) and delivering an impressive 4.5x aggregate frequency range within the same pinout.
Note: To see the product features close this window.
P2010 | P2020 | |
---|---|---|
Cores | 1 | 2 |
Core Frequency | 800 - 1200 MHz | 800 - 1200 MHz |
L2 Cache | 512KB | 512KB |
DDR | 32/64-bit DDR2/DDR3 | 32/64-bit DDR2/DDR3 |
GbE | 3 x 10/100/1000 | 3 x 10/100/1000 |
PCIe Gen 1.0 | 3 controllers w/ 4 SERDES | 3 controllers w/ 4 SERDES |
sRIO 1.2 | 2 x1 or 1 x4 | 2 x1 or 1 x4 |
USB 2.0 | 1 | 1 |
Memory Card | SD/MMC | SD/MMC |
Other interfaces | SPI, 2xI²C, DUART | SPI, 2xI²C, DUART |
Accelerators | SEC3.1 | SEC3.1 |
1-10 of 43 results
Exclude 43 NRND
Part | CAD Model | Status | Package Type | Package Termination Count | Core Type | Core: Number of cores (SPEC) | Operating Frequency [Max] (MHz) | PCIe | External Memory Supported | Ambient Operating Temperature (Min to Max) (℃) |
---|---|---|---|---|---|---|---|---|---|---|
End of Life | HBGA689 | 689 | e500 | 1 | 800 | 3 | DDR2 SDRAM, DDR3 SDRAM, SDRAM, SRAM | 0 to 125 | ||
End of Life | HBGA689 | 689 | e500 | 1 | 800 | 3 | DDR2 SDRAM, DDR3 SDRAM, SDRAM, SRAM | 0 to 125 | ||
End of Life | HBGA689 | 689 | e500 | 1 | 1000 | 3 | DDR2 SDRAM, DDR3 SDRAM, SDRAM, SRAM | 0 to 125 | ||
End of Life | HBGA689 | 689 | e500 | 1 | 1200 | 3 | DDR2 SDRAM, DDR3 SDRAM, SDRAM | — | ||
End of Life | HBGA689 | 689 | e500 | 1 | 1200 | 3 | DDR2 SDRAM, DDR3 SDRAM, SDRAM, SRAM | 0 to 125 | ||
End of Life | HBGA689 | 689 | e500 | 1 | 1333 | 3 | DDR2 SDRAM, DDR3 SDRAM, SDRAM | — | ||
End of Life | HBGA689 | 689 | e500 | 1 | 800 | 3 | DDR2 SDRAM, DDR3 SDRAM, SDRAM, SRAM | 0 to 125 | ||
End of Life | HBGA689 | 689 | e500 | 1 | 800 | 3 | DDR2 SDRAM, DDR3 SDRAM, SDRAM, SRAM | 0 to 125 | ||
End of Life | HBGA689 | 689 | e500 | 1 | 1000 | 3 | DDR2 SDRAM, DDR3 SDRAM, SDRAM, SRAM | 0 to 125 | ||
End of Life | HBGA689 | 689 | e500 | 1 | 1000 | 3 | DDR2 SDRAM, DDR3 SDRAM, SDRAM, SRAM | 0 to 125 |
Quick reference to our documentation types.
1-10 of 52 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
1-10 of 52 documents
Compact List
1 design file
Please wait while your secure files are loading.
1 design file
Quick reference to our software types.
3 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
3 software files
Note: For better experience, software downloads are recommended on desktop.
1 training
1 trainings
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.