S32K344 Brushless Direct Current and Permanent Magnet Synchronous Motor Control Development Kit

Click image to open expanded view

Block Diagram

Choose a diagram:

MCSPTE1AK344 BLDC Development Kit

MCSPTE1AK344-BLDC Block Diagram

MCSPTE1AK344 PMSM Development Kit

MCSPTE1AK344-PMSM Block Diagram

Supported Devices

Power Drivers

BLDC, H-Bridge, Stepper

Power Management

12 V, 24 V, and 48 V SBC Solutions

Processors and Microcontrollers

K2x / KS2x USB

S32K Auto General-Purpose MCUs

Features

Hardware Features

  • S32K3X4EVB-T172 or S32K3X4EVB-Q172: S32K344 evaluation board with Ethernet, LIN and CAN connectivity support
  • DEVKIT-MOTORGD (integrated motor control shield compatible): up to 12 V/5 A 3-phase power stage board based on SMARTMOS™ GD3000 pre-driver with condition monitoring and fault detection
  • Low-Cost PM motor—3-phase PM motor equipped with Hall sensor, 24 VDC, 9000 RPM, 95 W, 42BLY3A78-24110
  • USB cable
  • 12 VDC power supply

Software Features

  • Automotive Motor Control Algorithms:
    • Field-oriented control (FOC) with field weakening for sinusoidal motor type (PMSM)
    • Six-step commutation control for trapezoidal motor type (BLDC)
  • Automotive Math and Motor Control Library (AMMCLib): Control algorithm built on blocks of precompiled software library
  • FreeMASTER and Motor Control Application Tuning (MCAT) tool: Application tuning and variables tracking at different levels of the control structure
  • S32 Design Studio for S32 Platform IDE and S32K3 Real-Time Drivers (RTD): Example software created in the S32DS built on S32K3 RTD
  • Examples built on RTD high-level API (AUTOSAR and non-AUTOSAR applications) or low-level API (non-AUTOSAR)

Motor Control Capabilities

  • Low voltage 3-phase permanent magnet motor (BLDC or PMSM)
  • 10 – 18 V, up to 100 W
  • Current sensor: Single, dual and triple shunt current sensing
  • Position sensor: Hall/encoder/sensorless
  • 42BLY3A78-24110: 3-phase BLDC motor, 24 V, 95 W, 9000 rpm, 6 A, 2 pole pairs

Power Supply

  • GST60A12-P1J: 12 V, 5 A + universal AC plug adapter

Interfaces

  • On-board CAN
  • On-board LIN
  • On-board Ethernet (RJ45 connector for S32K3X4EVB-Q172 or MATEnet connector for S32K3X4EVB-T172)
  • On-board S32K3 debug interface (including serial communication)
  • JTAG debug interface

Enablement

  • ANSI-C based example SW created in S32 Design Studio for S32 Platform built on S32K3 RTD drivers
  • FreeMASTER visualization/configuration support
  • MCAT tool (part of software package)
  • MCU peripherals initialization generated by S32DS Configuration Tool (CT) or EB tresos

Buy Options

MCSPTE1AK344-Image

Click to expand

MCSPTE1AK344
Active

S32K344 BLDC/PMSM Development Kit.

$995.00 USD
In Stock :1
Order from distributors

Documentation

Quick reference to our documentation types

10 documents

Compact List

Application Note (3)
Brochure (2)
Data Sheet (1)
Errata (1)
Reference Manual (1)
Training Presentation (1)
User Guide (1)

Design Resources

Related Hardware

Quick reference to our board types.

5 hardware offerings

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

1-5 of 13 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

4 trainings