i.MX 6ULZ Applications Processor | NXP Semiconductors

Ultra Low Cost Linux® Processor with Arm® Cortex®-A7 Core

Block Diagram

i.MX 6ULZ low cost, Linux processor based on Arm® Cortex®-A7 core

i.MX 6ULZ low cost, Linux processor based on Cortex-A7 core

Features

  • Cost-effective Linux Processor
  • CPU Complex: Cortex-A7 core up to 900 MHz
  • Flexible boot options, including support for Quad SPI and raw NAND
  • Memory controller that interfaces to both DDR3 and low-power mobile DDR2 memory
  • Two high-speed USB on-the-go connections with PHY
  • Full audio suite: ESAI, I2S x 3, S/PDIF
  • Multiple expansion card ports
  • Security Block with TRNG, AES crypto engine, and secure boot

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Package Termination Count

Package Type

Package Pitch (mm)

Core: Number of cores (SPEC)

Core Type

Operating Frequency [Max] (MHz)

External Memory Supported

L2 Cache (Max) (KB)

SRAM (kB)

SPI

I2C

UART

USB Controllers

Junction Temperature (Min) (℃)

Junction Temperature (Max) (℃)

Active

289

LFBGA289

0.8

1

Arm Cortex-A7

900

DDR3 SDRAM, DDR3L SDRAM, LPDDR2 DRAM

128

128

2

2

4

2

0

95

Documentation

Quick reference to our documentation types.

1-10 of 13 documents

Compact List

Application Note (8)
Data Sheet (1)
Errata (1)
Show All

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

  • BSPs and Device Drivers

    i.MX Software and Development Tools

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 38 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

3 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.