SuperSpeed USB 3.0 Redriver
PTN3816 is a high performance 20 Gbps per lane, 4 lane DisplayPort linear redriver for DisplayPort upstream (DP source side) and downstream (DP Sink side) applications. It is used to improve high-speed signal quality in DisplayPort interfaces in various platforms and applications.
The device provides pin programmable receive equalization, output linearity control to improve signal integrity and enable channel extension by reducing Inter-Symbol Interference (ISI). This IC also implements AUX snooping to monitor the AUX signals to optimally configure the link and achieve power saving and SI performance.
PTN3816 has control pins for application-specific configurability. These pins can either be strapped appropriately on the PCB or connected to a microcontroller’s GPIO pins.
PTN3816 is powered from 1.8 V supply. It is available in a small high performance HWFLGA36 package with 2.1 mm x 6.0 mm x 0.6 mm size and 0.4 mm pitch.
SuperSpeed USB 3.0 Redriver
3.3 V, Two Differential Channel, 2-1 Multiplexer/Demultiplexer Switch
SuperSpeed USB 3.0 Redriver
USB Type-C SuperSpeed Active Switch
Three-Lane High-Speed MIPI-Compatible Switch
USB PD TCPC PHY IC
Quick reference to our documentation types.
3 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
3 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.