The i.MX 6SLL processor represents NXP’s latest achievement in integrated multimedia applications processors, which are part of a growing family of multimedia-focused products that offer high-performance processing and are optimized for lowest power consumption.
The processor features NXP’s advanced implementation of a single Arm® Cortex®-A9, which operates at speeds up to 1GHz. The processor provides a 32-bit DDR interface that supports LPDDR2 and LPDDR3. In addition, there are a number of other interfaces for connecting peripherals, such as WLAN, Bluetooth™, GPS, hard drive, displays and camera sensors.
i.MX 6 applications processors are part of NXP's EdgeVerse™ edge computing platform.