MCIMX6V7DVN10AB Product Information|NXP

Buy Options

MCIMX6V7DVN10AB

Active

12NC: 935345954557

Details

Quantity

Unit Pricing

1 - 25$10.86
26 - 99$10.02
100+$9.19

Order

$10.86 USD
In Stock:800
Order from distributors

Operating Features

ParameterValue
Core: Number of cores (SPEC)
1
Core Type
Arm Cortex-A9
Operating Frequency [Max] (MHz)
1000
External Memory Supported
LPDDR2 DRAM, LPDDR3 DRAM
Video/Display features
E-paper display, PCP
L2 Cache (Max) (KB)
256
SRAM (kB)
128
ParameterValue
SPI
4
I2C
3
UART
5
USB Controllers
2
Junction Temperature (Min) (℃)
0
Junction Temperature (Max) (℃)
95
Audio Specific Modules
SPDIF

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCIMX6V7DVN10AB(935345954557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
587.9

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX6V7DVN10AB
(935345954557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MCIMX6V7DVN10AB
(935345954557)
854231
5A992C
G165007

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX6V7DVN10AB
(935345954557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCIMX6V7DVN10AB
(935345954557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCIMX6V7DVN10AB
(935345954557)
2020-08-162020-08-17202005018IChip Errata Update for i.MX6UL&i.MX6SLL&i.MX6ULZ&i.MX6ULL
MCIMX6V7DVN10AB
(935345954557)
2019-09-252019-12-23201909006F01i.MX6SLL/RT1020/RT1050/RT1015/RT1060/RT1064 FAB Site Transfer from SMIC8 to SMICB2
MCIMX6V7DVN10AB
(935345954557)
2019-02-082019-02-09201901020Ii.MX6SLL Data Sheet Rev1.0 Updates

More about i.MX6SLL

The i.MX 6SLL processor represents NXP’s latest achievement in integrated multimedia applications processors, which are part of a growing family of multimedia-focused products that offer high-performance processing and are optimized for lowest power consumption.

The processor features NXP’s advanced implementation of a single Arm® Cortex®-A9, which operates at speeds up to 1GHz. The processor provides a 32-bit DDR interface that supports LPDDR2 and LPDDR3. In addition, there are a number of other interfaces for connecting peripherals, such as WLAN, Bluetooth, GPS, hard drive, displays and camera sensors.

i.MX 6 applications processors are part of NXP's EdgeVerse™ edge computing platform.

More