201901020I : i.MX6SLL Data Sheet Rev1.0 Updates
NXP Semiconductors announces a data sheet update for the i.MX6SLL to revision 1.0. The revision history included in the updated documents provides a detailed description of the changes. Changes are summarized below.Data Sheet Changes:IMX6SLLCEC: Changes include Items 1 to 8.IMX6SLLIEC: Changes include Items 1 to 9.1. Added the SD Host Controller information in the Table 2 "i.MX 6SLL Modules List".2. Updated the input voltages for non-VBUS USB signals in the Table 7 "Absolute Maximum Ratings".3. Added Vin/Vout for non-DDR pins in the Table 7 "Absolute Maximum Ratings".4. Added a note in the Section 4.1.2 Thermal Resistance.5. Updated the Table 19 "XTALI and RTC_XTALI DC Parameters".6. Updated the SD2 min and max values in the Table 40 "eMMC4.4/4.41 Interface Timing Specification".7. Updated the remark of GPANAIO in the Table 62 "13 x 13 mm Supplies Contact Assignment"/ "14 x 14 mm Supplies Contact Assignment".8. Updated the IO and value of DRAM_SDCLK_0 in the Table 63 "13 x 13 mm Functional Contact Assignments"/ "14 x 14 mm Functional Contact Assignments".9. Changed K5 to K6 for NVCC_DRAM and K6 to K5 for NVCC_DRAM_2P5 in the Table 63 "14 x 14mm Supplies Contact Assignment".The i.MX6SLL data sheet revision 1.0 is attached to this notice and can be found at:https://www.nxp.com/products/microcontrollers-and-processors/arm-based-processors-and-mcus/i.mx-applications-processors/i.mx-6-processors/i.mx-6sll-processors-single-core-processor-with-arm-cortex-a9-core:i.MX6SLL?tab=Documentation_Tab&linkline=Data-Sheet
PCN Type | Change Category | Issue Date | Effective Date |
---|---|---|---|
Customer Information Notification | Electrical spec./Test coverage | 08-Feb-2019 | 09-Feb-2019 |
Reason of Change
The datasheet has been updated to correct errors and / or provide additional technical clarification on some device features.
Identification of Affected Products
Product identification does not change
Anticipated Impact
Data sheet revision: A new datasheet will be issued
No impact on form fit function reliability or quality.
Affected Parts
Part Number / 12NC | Last Time Buy Date | Last Time Delivery Date | Replacement Part |
---|---|---|---|
MCIMX6V2CVM08AB (935346039557) |
- | - | - |
MCIMX6V7DVN10AB (935345954557) |
- | - | - |