SOT1556-1: TFBGA432 | NXP Semiconductors

SOT1556-1: TFBGA432


Overview

TFBGA432, plastic, thin fine-pitch ball grid array; 432 balls; 0.5 mm pitch; 13 mm x 13 mm x 1.1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA432 surface mount bottom TFBGA 13 x 13 x 1.1 432 plastic
Manufacture Code Reference Codes Issue Date
98ASA00451 2017-06-11
Part Description Quick access
i.MX 6 series 32-bit MPU, ARM Cortex-A9 core, 1GHz, MAPBGA 432
i.MX 6 series 32-bit MPU, ARM Cortex-A9 core, 1GHz, MAPBGA 432
i.MX 6 series 32-bit MPU, ARM Cortex-A9 core, 1GHz, MAPBGA 432
i.MX 6 series 32-bit MPU, ARM Cortex-A9 core, 1GHz, MAPBGA 432
i.MX 6 series 32-bit MPU, ARM Cortex-A9 core, 1GHz, MAPBGA 432
i.MX 6 series 32-bit MPU, ARM Cortex-A9 core, 1GHz, MAPBGA 432
i.MX 6SoloLite