i.MX 6SoloLite Processors – Single-Core, Low-Power, EPD Controller, Arm® Cortex®-A9 Core

Click over video to play

Block Diagram

i.MX 6SoloLite Multimedia Applications Processor Block Diagram

i.MX 6SoloLite Multimedia Applications Processor Block Diagram

Features

CPU Complex

  • 1x Arm® Cortex®-A9 up to 1 GHz
  • 256 KB L2 cache
  • 32 KB instruction and data caches
  • NEON SIMD media accelerator

Multimedia

  • GPU 2D(Vector Graphics)
    • Vivante GC355
    • 300Mpxl/s, OpenVG 1.1
  • GPU 2D(Composition)
    • 2D BLIT Engine
    • Vivante GC320
  • Video Decode
    • SW only
  • Video Encode
    • SW only
  • Camera Interface
    • 16-bit parallel

Memory

  • DDR
    • 16/32 bit LP-DDR2
    • 16/32 bit DDR3/LV-DDR3

Connectivity

  • 3x USB 2.0
    • 1x HS OTG + PHY
    • 1x Host + PHY
    • 1x Host USB HSIC
  • Ethernet
    • 10/100 Mbps
  • Expansion Ports
    • 3x SD/MMC 4.4, 1x SDXC
    • 4x SPI, 5x UART, 3x I²C

Display

  • Beyond WXGA (1366x786)

Advanced Power Management

  • PMU integration
  • NXP PF100 power management unit

Security

Advanced security supporting:
  • High Assurance Boot
  • Cryptographic cipher engines
  • Random number generator
  • Tamper detection

Package and Temperature

  • 13 x 13 mm, 0.5 mm BGA
  • Consumer (0C to +95C), up to 1 GHz
  • Extended Temperature (-40C to +105C), up to 1 GHz

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 50 documents

Show All

Design Files

Quick reference to our design files types.

3 design files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1-5 of 23 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 35 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

4 trainings

Support

What do you need help with?