PRODUCT BULLETIN
Generic Copy
ISSUE DATE: | 22-Jul-2014 |
NOTIFICATION: | 16356 |
TITLE: | i.MX 6SoloLite Errata Document Update |
EFFECTIVE DATE: | 23-Jul-2014 |
DEVICE(S)MPN |
---|
MCIMX6L2DVN10AA |
MCIMX6L2DVN10AB |
MCIMX6L2EVN10AA |
MCIMX6L2EVN10AB |
MCIMX6L2EVN10ABR |
MCIMX6L3DVN10AA |
MCIMX6L3DVN10AB |
MCIMX6L3EVN10AA |
MCIMX6L3EVN10AB |
MCIMX6L7DVN10AA |
MCIMX6L7DVN10AB |
MCIMX6L7DVN10SA |
MCIMX6L8DVN10AA |
MCIMX6L8DVN10AB |
AFFECTED CHANGE CATEGORIES
ERRATA
DESCRIPTION OF CHANGE
The i.MX 6SoloLite silicon errata documentation has been updated to include additional errata that have been identified.
The updated errata documentation is attached to this notice and can be found at http://www.freescale.com/files/32bit/doc/errata/IMX6SLCE.pdf
Substantive changes in the errata are as follows:
• Added the following errata:
– ERR007805 “I2C: When the I2C clock speed is configured for 400 kHz, the SCL low period violates the I2C specification"
– ERR007927 “ROM: 32 kHz internal oscillator timing inaccuracy may affect SD/MMC and OneNAND boot”
Refer to the document revision history for detailed information.
REASON FOR CHANGE
The errata documentation for the i.MX 6SoloLite product line has been updated.
ANTICIPATED IMPACT OF PRODUCT CHANGE(FORM, FIT, FUNCTION, OR RELIABILITY)
The errata describes existing conditions identified on current production devices. There are potential hardware and/or software implications to customers.
NOTE:
THE CHANGE(S) SPECIFIED IN THIS NOTIFICATION WILL BE IMPLEMENTED ON THE EFFECTIVE DATE LISTED ABOVE. To request further data or inquire about the notification, please enter a Service Request
For sample inquiries - please go to www.freescale.com
QUAL DATA AVAILABILITY DATE: 25-Jul-2014
QUALIFICATION STATUS: N/A
QUALIFICATION PLAN:
N/A
RELIABILITY DATA SUMMARY:
N/A
ELECTRICAL CHARACTERISTIC SUMMARY:
N/A
CHANGED PART IDENTIFICATION:
N/A
ATTACHMENT(S):
External attachment(s) FOR this notification can be viewed AT:
16356_IMX6SLCE.pdf