i.MX 6SLL Processors - Single-Core Processor with Arm® Cortex®-A9 Core

Block Diagram

i.MX 6SLL Multimedia Applications Processor Block Diagram

i.MX 6SLL Multimedia Applications Processor Block Diagram

Features

Processor

  • 1x Arm® Cortex®-A9 up to 1 GHz (with TrustZone)
  • 32 KByte L1 Instruction Cache
  • 32 KByte L1 Data Cache
  • Private Timer and Watchdog
  • Cortex-A9 NEON MPE (Media Processing Engine) co-processor

Memory

  • 32 bit LPDDR2
  • 32 bit LPDDR3

Connectivity

  • 2 x USB 2.0 OTG with PHY
  • 3 x eMMC 5.0/SD 3.0
  • 3 x I²S/SSI
  • 4x SPI, 5x UART, 3x I²C
  • S/PDIF Tx/Rx

Display

  • EPDC, color, and monochrome E-INK, up to 2332x1650 resolution and 5-bit grayscale, supporting Gen-II (REAGL/-D) Processing
  • Single Engine
  • 24-bit Parallel LCD Display 2D graphics processor PXP that can support CSC, dithering, rotation, resize, and overlay

Package and Temperature

  • 13 x 13 mm, 0.5 mm BGA
  • 14 x 14 mm, 0.65 mm BGA
  • Consumer (0° to +95°), up to 1 GHz
  • Industrial (-40° to 105°) , up to 800 MHz

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 16 documents

Show All

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 61 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

3 trainings

Support

What do you need help with?