Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
BGA256 plastic ball grid array package; 256 balls, 1 mm pitch, 17 mm x 17 mm x 1.45 mm body 2007-08-20
BGA596 plastic ball grid array package; 596 balls 2007-11-06
BGA736 plastic ball grid array package; 736 balls 2007-09-28
BGA485 plastic ball grid array package; 485 balls MS-034(JEDEC);144E(IEC 2007-11-14
BGA426 plastic ball grid array package; 426 balls MS-034(JEDEC);144E(IEC 2008-06-19
BGA376 plastic ball grid array package; 376 balls MS-034(JEDEC);144E(IEC 2008-11-14
BGA452 plastic ball grid array package; 452 balls MS-034(JEDEC);144E(IEC 2008-11-14
BGA456 BGA456: plastic ball grid array package; 456 balls MS-034(JEDEC);144E(IEC 2008-11-19
BGA324 plastic ball grid array package; 324 balls; body 23 x 23 x 1.78 mm MS-034(JEDEC);144E(IEC 2009-02-05
BGA324 plastic ball grid array package; 324 balls MS-034(JEDEC);144E(IEC 2009-03-31
BGA324 BGA324, plastic, ball grid array; 324 balls; 1 mm pitch; 23 mm x 23 mm x 1.95 mm body PBGA-B324(JEDEC 2017-06-11
BGA420 plastic ball grid array package; 420 balls MS-034(JEDEC);144E(IEC 2009-05-20
BGA582 plastic ball grid array package; 582 balls, 1 mm pitch, 27 mm x 27 mm x 1.87 mm body MS-034 Compliant(JEDEC 2009-05-26
BGA806 plastic ball grid array package; 806 balls MS-034 Compliant(JEDEC 2009-05-26
BGA708 plastic ball grid array package; 708 balls MS-034D Compliant(EIAJ);MS-034D Compliant(JEDEC);MS-034D Compliant(IEC 2010-10-19
BGA456 plastic ball grid array package; 456 balls MS-034D compliant(JEDEC 2009-11-16
BGA582 plastic ball grid array package; 582 balls MS-034D Compliant(JEDEC 2009-12-29
BGA360 plastic ball grid array package; 360 balls MS-034(JEDEC);144E(IEC 2010-01-22
BGA208 BGA208, plastic, ball grid array package; 208 balls; 1 mm pitch; 17 mm x 17 mm x 1.15 mm body MO-151 AAF-1(JEDEC 2016-03-08
BGA208 BGA208, plastic, ball grid array; 208 balls; 1 mm pitch; 17 mm x 17 mm x 1.57 mm body 2017-06-11
BGA516 BGA516, plastic, ball grid array; 516 balls; 1 mm pitch; 27 mm x 27 mm x 1.83 mm body R-PDSO-G8(JEDEC 2017-06-11
BGA516 BGA516, plastic, ball grid array; 516 balls; 1 mm pitch; 27 mm x 27 mm x 1.95 mm body MS-034 AAL-1(JEDEC 2016-02-01
BGA416 BGA416, plastic, ball grid array; 416 bumps; 1.0 mm pitch; 27 mm x 27 mm x 2.02 mm body 2017-03-27
BGA160 BGA160, plastic, ball grid array; 160 balls; 1 mm pitch; 15 mm x 15 mm x 1.18 mm body PBGA-B160(JEDEC 2017-06-11
BGA196 BGA196, plastic, ball grid array; 196 balls; 1 mm pitch; 15 mm x 15 mm x 1.18 mm body PBGA-B196(JEDEC 2017-06-11
BGA1020 BGA1020, plastic, ball grid array; 1020 balls; 1 mm pitch; 33 mm x 33 mm x 2.78 mm body 2017-06-11
BGA1023 BGA1023, plastic, ball grid array; 1023 balls; 1 mm pitch; 33 mm x 33 mm x 2.75 mm body PBGA-B1023(JEDEC 2017-06-11
BGA1023 BGA1023, plastic, ball grid array; 1023 balls; 1 mm pitch; 33 mm x 33 mm x 3.38 mm body NONE(JEDEC 2017-06-11
BGA1023 BGA1023, plastic, ball grid array; 1023 balls; 1 mm pitch; 33 mm x 33 mm x 3.13 mm body 2017-06-11
BGA575 BGA575, plastic, ball grid array; 575 balls; 1 mm pitch; 25 mm x 25 mm x 2.75 mm body PBGA-B575(JEDEC 2017-06-11
BGA783 BGA783, plastic, ball grid array; 783 balls; 1 mm pitch; 29 mm x 29 mm x 3.75 mm body 2015-12-17
BGA783 BGA783, plastic, ball grid array; 783 balls; 1 mm pitch; 29 mm x 29 mm x 2.7 mm body PBGA-B783(JEDEC 2017-06-11
BGA783 BGA783, plastic, ball grid array; 783 balls; 1 mm pitch; 29 mm x 29 mm x 2.76 mm body MS-034B AAM-1(JEDEC 2015-12-22
BGA783 BGA783, plastic, ball grid array; 783 balls; 1 mm pitch; 29 mm x 29 mm x 2.8 mm body 2016-01-04
BGA783 BGA783, plastic, ball grid array; 783 balls; 1 mm pitch; 29 mm x 29 mm x 3.85 mm body PBGA-B783(JEDEC 2017-06-11
BGA783 BGA783, plastic, ball grid array; 783 bumps; 1.0 mm pitch; 29 mm x 29 mm x 3.58 mm body 2017-03-22
BGA783 plastic, ball grid array; 783 bumps; 1.0 mm pitch; 29 mm x 29 mm x 3.13 mm body 2016-01-11
BGA1295 plastic, ball grid array; 1295 bumps; 1.0 mm pitch; 37.5 mm x 37.5 mm x 3.19 mm body MS-034(JEDEC 2015-12-24
BGA456 BGA456, plastic, ball grid array; 456 balls; 1.27 mm pitch; 35 mm x 35 mm x 2.59 mm body PBGA-B456(JEDEC 2017-06-11
BGA360 BGA360, plastic, ball grid array; 360 balls; 1.27 mm pitch; 25 mm x 25 mm x 2.77 mm body E-PBGA-B360(JEDEC 2017-06-11
BGA255 BGA255, plastic, ball grid array; 255 balls; 1.27 mm pitch; 21 mm x 21 mm x 2.8 mm body E-PBGA-B255(JEDEC 2017-06-11
BGA1932 BGA1932, plastic, ball grid array; 1932 balls; 1 mm pitch; 45 mm x 45 mm x 3.18 mm body 2017-06-11
BGA1152 BGA1152, plastic, ball grid array; 1152 balls; 1 mm pitch; 35 mm x 35 mm x 2.67 mm body 2017-06-11
BGA780 BGA780, plastic, ball grid array; 780 balls; 1 mm pitch; 29 mm x 29 mm x 2.68 mm body 2017-06-11
BGA416 BGA416, plastic, ball grid array; 416 balls; 1 mm pitch; 27 mm x 27 mm x 2.23 mm body MS-034 AAL-1(JEDEC 2017-06-11
BGA1292 BGA1292, plastic, ball grid array; 1292 balls; 1 mm pitch; 37.5 mm x 37.5 mm x 3.17 mm body 2017-06-11
BGA1292 BGA1292, plastic, ball grid array; 1292 balls; 1 mm pitch; 37.5 mm x 37.5 mm x 3.17 mm body 2019-04-11
BGA495 BGA495, plastic, ball grid array; 495 balls; 1 mm pitch; 25 mm x 25 mm x 2.5 mm body 2017-06-11
BGA357 BGA357, plastic, ball grid array; 357 balls; 1.27 mm pitch; 25 mm x 25 mm x 2.52 mm body PBGA-B357(JEDEC 2017-06-11
BGA256 BGA256, plastic, ball grid array; 256 balls; 1.27 mm pitch; 23 mm x 23 mm x 2.54 mm body PBGA-B256(JEDEC 2017-06-11
BGA416 BGA416, plastic, ball grid array; 416 balls; 1 mm pitch; 27 mm x 27 mm x 1.95 mm body PBGA-B416(JEDEC 2016-01-29
BGA360 BGA360, plastic, ball grid array; 360 balls; 1 mm pitch; 23 mm x 23 mm x 1.9 mm body 2017-06-11
BGA255 BGA255, plastic, ball grid array; 255 balls; 1.27 mm pitch; 23 mm x 23 mm x 1.9 mm body PBGA-B255(JEDEC 2017-06-11
BGA388 BGA388, plastic ball grid array package; 388 balls; 1 mm pitch; 27 mm x 27 mm x 1.95 mm body MS-034 AAL-1(JEDEC 2016-03-04
BGA672 BGA672, plastic, ball grid array; 672 balls; 0.5 mm pitch; 27 mm x 27 mm x 1.73 mm body 2017-06-11
BGA1517 BGA1517, plastic ball grid array package; 1517 balls, 1 mm pitch, 40 mm x 40 mm x 3.36 mm body 2017-12-18
BGA1313 BGA1313, ball grid array package, 1313 terminals, 0.75 mm pitch, 29 mm x 29 mm x 2.37 mm body 2019-06-04
BGA548 BGA548, ball grid array package, 548 terminals, 0.5 mm pitch, 15 mm x 15 mm x 1.94 mm body 2019-05-09
BGA388 BGA388, ball grid array package, 388 terminals, 0.56 mm pitch, 15 mm x 15 mm x 2.09 mm body 2019-07-24
BGA360 BGA360, ball grid array package, 360 terminals, 1 mm pitch, 23 mm x 23 mm x 2.25 mm body 2020-10-05
BGA256 plastic ball grid array package; 256 balls; body 27 x 27 x 1.55 mm MS-034(JEDEC);144E(IEC 2003-01-22
BGA156 plastic, ball grid array package; 156 balls; 1 mm pitch; 15 mm x 15 mm x 1.15 mm body MS-034(JEDEC);144E(IEC 2003-01-22
BGA292 plastic ball grid array package; 292 balls; body 27 x 27 x 1.75 mm MS-034(JEDEC);144E(IEC 2003-01-22
BGA316 plastic ball grid array package; 316 balls; body 27 x 27 x 1.75 mm MS-034(JEDEC);144E(IEC 2003-01-22
BGA388 plastic, ball grid array package; 388 balls; 1.27 mm pitch; 35 mm x 35 mm x 1.75 mm body MS-034(JEDEC);144E(IEC 2003-01-23
BGA388 plastic ball grid array package; 388 balls; body 35 x 35 x 1.75 mm MS-034(JEDEC);144E(IEC 2006-08-24
BGA304 plastic ball grid array package; 304 balls; body 31 x 31 x 1.75 mm MS-034(JEDEC);144E(IEC 2003-01-23
BGA304 plastic ball grid array package; 304 balls; body 31 x 31 x 1.75 mm MS-034(JEDEC 2004-07-28
BGA272 plastic ball grid array package; 272 balls; body 27 x 27 x 1.55 mm MS-034(JEDEC);144E(IEC 2004-09-28
BGA352 plastic, ball grid array package; 352 balls; 1.27 mm pitch; 35 mm x 35 mm x 1.75 mm body ED-7311-9A(EIAJ);MS-034(JEDEC);144E(IEC 2003-01-23
BGA456 plastic ball grid array package; 456 balls; body 35 x 35 x 1.75 mm MS-034(JEDEC);144E(IEC 2007-06-26
BGA596 plastic ball grid array package; 596 balls; body 40 x 40 x 1.75 mm MS-034(JEDEC);144E(IEC 2003-01-23
BGA656 plastic ball grid array package; 656 balls; body 40 x 40 x 1.75 mm MS-034(JEDEC);144E(IEC 2003-01-24
BGA553 plastic, ball grid array package; 553 balls; 1.27 mm pitch; 37.5 mm x 37.5 mm x 1.75 mm body MS-034(JEDEC);144E(IEC 2005-11-25
BGA208 plastic ball grid array package; 208 balls; body 17 x 17 x 1.2 mm MS-034(JEDEC);144E(IEC 2003-01-24
BGA329 plastic, ball grid array package; 329 balls; 1.27 mm pitch; 31 mm x 31 mm x 1.75 mm body MS-034(JEDEC);144E(IEC 2003-01-24
BGA329 plastic ball grid array package; 329 balls; body 31 x 31 x 1.75 mm MS-034(JEDEC);144E(IEC 2003-01-30
BGA658 plastic ball grid array package; 658 balls; body 40 x 40 x 1.75 mm MS-034(JEDEC);144E(IEC 2003-01-24
BGA225 plastic ball grid array package; 225 balls; body 27 x 27 x 1.55 mm ED-7311-9A(EIAJ);MS-034(JEDEC);144E(IEC 2003-01-24
BGA956 plastic ball grid array package; 956 balls; body 40 x 40 x 1.75 mm MS-034(JEDEC);144E(IEC 2003-01-24
BGA760 plastic ball grid array package; 760 balls; body 40 x 40 x 1.75 mm MS-034(JEDEC);144E(IEC 2003-01-24
BGA272 BGA272, plastic, ball grid array; 272 balls; 1.27 mm pitch; 27 mm x 27 mm x 1.95 mm body PBGA-B272(JEDEC 2017-06-11
BGA217 plastic ball grid array package; 217 balls; body 23 x 23 x 1.75 mm MS-034(JEDEC);144E(IEC 2001-11-01
BGA217 BGA217, plastic, ball grid array; 217 balls; 1.27 mm pitch; 23 mm x 23 mm x 2.65 mm body PBGA-B217(JEDEC 2017-06-11
BGA240 plastic ball grid array package; 240 balls; body 23 x 23 x 1.75 mm IC-7315-001(EIAJ);MS-034(JEDEC);144E(IEC 2001-11-01
BGA240 plastic, ball grid array package; 240 balls; 1.27 mm pitch; 23 mm x 23 mm x 1.55 mm body MS-034(JEDEC);144E(IEC 2005-03-14
BGA376 plastic, ball grid array package; 376 balls; 1 mm pitch; 23 mm x 23 mm x 1.75 mm body MS-034(JEDEC);144E(IEC 2002-01-14
BGA456 plastic ball grid array package; 456 balls MS-034(JEDEC);144E(IEC 2008-06-09
BGA256 plastic ball grid array package; 256 balls; body 17 x 17 x 1.2 mm MS-034(JEDEC 2003-04-15
BGA288 plastic ball grid array package; 288 balls; body 23 x 23 x 1.7 mm MS-034(JEDEC);144E(IEC 2003-05-15
BGA420 plastic ball grid array package; 420 balls; body 23 x 23 x 1.7 mm MS-034(JEDEC);144E(IEC 2004-02-12
BGA420 plastic ball grid array package; 420 balls; body 23 x 23 x 1.55 mm 144E(IEC 2005-03-16
BGA288 plastic ball grid array package; 288 balls; body 27 x 27 x 1.55 mm MS-034(JEDEC 2005-05-11
BGA756 plastic ball grid array package; 756 balls; body 35 x 35 x 1.75 mm MS-034(JEDEC 2004-12-06
BGA292 plastic ball grid array package; 292 balls; body 27 x 27 x 1.55 mm MS-034(JEDEC 2005-02-10
BGA400 plastic ball grid array package; 400 balls; body 27 x 27 x 1.75 mm MS-034(JEDEC 2005-10-25
BGA364 plastic ball grid array package; 364 balls; body 27 x 27 x 1.75 mm 2005-11-24
BGA564 plastic, ball grid array package; 564 balls; body 40 x 40 x 1.75 mm 2006-05-31
BGA432 plastic ball grid array package; 432 balls; body 35 x 35 x 1.75 mm MS-034(JEDEC);144E(IEC 2006-06-21
.