SOT710-2: BGA217 Ball Grid Array | NXP Semiconductors

SOT710-2: BGA217


Overview

BGA217, plastic, ball grid array; 217 balls; 1.27 mm pitch; 23 mm x 23 mm x 2.65 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA217 surface mount bottom BGA 23 x 23 x 2.65 217 plastic
Manufacture Code Reference Codes Issue Date
98ASS23770W PBGA-B217(JEDEC 2017-06-11
Part Description Quick access
32BIT 256KFLASH 8K+2KRAM