Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1149-1 | BGA708 | surface mount | bottom | BGA | 31 x 31 x 1.87 | 708 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT1149 | MS-034D Compliant(EIAJ);MS-034D Compliant(JEDEC);MS-034D Compliant(IEC | 2010-10-19 |