SOT1096-1: BGA452


Overview

plastic ball grid array package; 452 balls
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA452 surface mount bottom BGA 27 x 27 x 1.75 452 plastic
Manufacture Code Reference Codes Issue Date
SOT1096 MS-034(JEDEC);144E(IEC 2008-11-14