SOT1513-1: BGA208 Ball Grid Array | NXP Semiconductors

SOT1513-1: BGA208


Overview

BGA208, plastic, ball grid array package; 208 balls; 1 mm pitch; 17 mm x 17 mm x 1.15 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA208 surface mount bottom BGA 17 x 17 x 1.15 208 plastic
Manufacture Code Reference Codes Issue Date
98ARS23882W MO-151 AAF-1(JEDEC 2016-03-08
Part Description Quick access
NXP 32-bit MCU, Power Arch, 1.5MB Flash, 32MHz, -40/+125degC, Automotive Grade, MAPBGA 208
NXP 32-bit MCU, Power Arch, 1MB Flash, 80MHz, -40/+125degC, Automotive Grade, MAPBGA 208
NXP 32-bit MCU, Power Arch, 2MB Flash, 116MHz, -40/+105degC, Automotive Grade, MAPBGA 208
32BIT,4MB Flash,192K RAM,FlexRay,3 CAN
32BIT,4MB Flash,192K RAM,FlexRay,3 CAN
NXP 32-bit MCU, Power Arch, 2MB Flash, 116MHz, -40/+125degC, Automotive Grade, MAPBGA 208
32BIT,4MB Flash,192K RAM,FlexRay,3 CAN
16-bit MCU, S12X core, 1MB Flash, 50MHz, -40/+125degC, MAPBGA 208
NXP 32-bit MCU, Power Arch, 2MB Flash, 116MHz, -40/+125degC, Automotive Grade, MAPBGA 208
NXP 32-bit MCU, Power Arch, 1MB Flash, 48MHz, -40/+125degC, Automotive Grade, MAPBGA 208
NXP 32-bit MCU, Power Arch, 2MB Flash, 116MHz, -10/+105degC, Automotive Grade, MAPBGA 208
NXP 32-bit MCU, Power Arch, 1.5MB Flash, 80MHz, -40/+105degC, Automotive Grade, MAPBGA 208
NXP 32-bit MCU, Power Arch, 2MB Flash, 116MHz, -40/+105degC, Automotive Grade, MAPBGA 208
NXP 32-bit MCU, Power Arch, 1MB Flash, 80MHz, -40/+125degC, Automotive Grade, MAPBGA 208
16-bit MCU, S12X core, 768KB Flash, 50MHz, -40/+125degC, Automotive Qualified, MAPBGA 208
NXP 32-bit MCU, Power Arch, 1.5MB Flash, 80MHz, -40/+125degC, Automotive Grade, MAPBGA 208
NXP 32-bit MCU, Power Arch, 2MB Flash, 116MHz, -10/+105degC, Automotive Grade, MAPBGA 208
16-bit MCU, S12X core, 1MB Flash, 50MHz, -40/+85degC, Automotive Qualified, MAPBGA 208
16-bit MCU, S12X core, 1MB Flash, 50MHz, -40/+85degC, MAPBGA 208
NXP 32-bit MCU, Power Arch, 768KB Flash, 80MHz, -40/+125degC, Automotive Grade, MAPBGA 208
NXP 32-bit MCU, Power Arch, 2MB Flash, 116MHz, -10/+105degC, Automotive Grade, MAPBGA 208
NXP 32-bit MCU, Power Arch, 1MB Flash, 80MHz, -40/+125degC, Automotive Grade, MAPBGA 208
NXP 32-bit MCU, Power Arch, 1.5MB Flash, 80MHz, -40/+125degC, Automotive Grade, MAPBGA 208
NXP 32-bit MCU, Power Arch, 1MB Flash, 80MHz, -40/+125degC, Automotive Grade, MAPBGA 208
NXP 32-bit MCU, Power Arch, 2MB Flash, 116MHz, -40/+125degC, Automotive Grade, MAPBGA 208
NXP 32-bit MCU, Power Arch, 2MB Flash, 116MHz, -10/+105degC, Automotive Grade, MAPBGA 208