MPC5534|32-bit MCU|Powertrain | NXP Semiconductors

32-bit MCU for Low-End Automotive Powertrain Applications

  • This page contains information on a product that is not recommended for new designs.

Block Diagram

Freescale MPC5534 Microcontroller

NXP<sup>&#174;</sup> MPC5534 Microcontroller Block Diagram

Features

Our e200z3 Core + VLE

  • High-performance 80 MHz 32-bit Power Architecture core with VLE
  • Memory management unit (MMU) with 16-entry fully associative translation lookaside buffer (TLB)
  • SPE (signal processing extension): DSP, SIMD and floating point capabilities

Memory

  • 1 MB of embedded flash memory with error correction coding (ECC) and read while write capability (RWW)
  • 64 KB on-chip static RAM with ECC system

System

  • One enhanced time processor units (eTPUs) with 32 I/O channels and 14.5k of designated SRAM
  • 32-channel eDMA (enhanced direct memory access) controller
  • Interrupt controller (INTC) capable of handling 210 selectable-priority interrupt sources
  • Frequency modulated phase-locked loop (FMPLL) to assist in electromagnetic interference (EMI) management
  • MPC500 compatible external bus Interface
  • Nexus IEEE®-ISTO 5001 class 3+ multicore debug capabilities
  • 5/3.3V IO, 5V ADC, 3.3V/1.8V bus, 1.5V core
  • 208-pin MAPBGA and 324-pin PBGA package options
  • Temperature Range: -40 to 125ºC

I/O

  • 40 channel dual enhanced queued analog-to-digital converter (eQADC)—up to 12 bit resolution and up to 1.25ms conversions, six queues with triggering and DMA support
  • Three deserial serial peripheral interface (DSPI) modules-16 bits wide up to six chip selects each
  • Two controller area network (CAN) modules with 64 buffers each
  • Two enhanced serial communication interface (eSCI) modules
  • 24-channel enhanced multiple I/O system (EMIOS) with unified channels

Development Tools

  • A comprehensive suite of hardware and software development tools is available to help simplify and speed system design
  • Development support is available from leading tools vendors providing compilers, debuggers and simulation development environments

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 97 documents

Compact List

Application Note (61)
Show All

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

1-5 of 28 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.