CodeWarrior® Development Studio for eTPU | NXP Semiconductors

CodeWarrior® Development Studio for eTPU v10.3

Roll over image to zoom in

Features

  • Optimizing C compiler provides
    • Support for eTPU, eTPU2 and eTPU2+ code
    • Full compatibility mode to compile legacy code
    • Support for existing simulators and Lauterbach debugger
    • Excellent performance
  • eTPU Simulator provides
    • Complete eTPU, eTPU2 and eTPU2+ simulation
    • Integrated logic analyzer
    • Code coverage analysis
    • Signal/event visualization
  • eTPU Debugger
  • Eclipse-based tools package
  • NXP's flexible CodeWarrior® Suite licensing model

Supported Devices

  • MPC5534: 32-bit MCU for Low-End Automotive Powertrain Applications
  • MPC5553: 32-bit MCU for Automotive Powertrain Applications
  • MPC5554: 32-bit MCU for Powertrain Applications
  • MPC5565: 32-bit MCU for Automotive Powertrain and Industrial Applications
  • MPC5566: 32-bit MCU for Automotive Powertrain Applications
  • MPC5567: 32-bit MCU for Auto Powertrain Applications
  • MPC563xM: Ultra-Reliable MPC563xM for Automotive and Industrial Engine Management
  • MPC564xL: Ultra-Reliable Dual-Core 32-bit MCU for Automotive and Industrial Applications
  • MPC5674F: Ultra-Reliable MPC5674F MCU for Automotive and Industrial Engine Management
  • MPC564xA: Ultra-Reliable MPC564xA MCU for Automotive and Industrial Engine Management
  • MPC5746R: Automotive and Industrial Engine Management MCU
  • MPC5777C: Ultra-Reliable MPC5777C MCU for Automotive and Industrial Engine Management
  • MPC5775B-E: MPC5775B and MPC5775E Microcontrollers for Battery Management Systems (BMS) and Inverter Applications

System Requirements

Downloads

Quick reference to our software types.

1 download

  • Development IDEs and Build Tools

    CodeWarrior Development Studio for eTPU

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

10 documents

Compact List

Application Note (1)
Application Note Software (1)
Quick Reference Guide (1)
Release Note (1)
Supporting Information (3)
User Guide (3)

Design Resources

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?

Licensing and Registration Support

Recently viewed products

There are no recently viewed products to display.