FlexRay Communication Controller | NXP Semiconductors

FlexRay Communication Controller

  • This page contains information on a product that is not recommended for new designs.

Roll over image to zoom in

Block Diagram

MFR4310BLKDIAG

Features

  • Conforms to FlexRay Communications System Protocol Specification V2.1A
  • Variable bit rate support: 2.5, 5, 8, or 10 Mb/s
  • 128 configurable message buffers
  • Message buffer header, status and payload data are stored in 6 KB of on-chip system memory
  • Two independent message buffer segments with configurable size of payload data section
  • Transmit message buffers configurable with state/event semantics
  • Individual message buffer reconfiguration supported
  • Two independent receive FIFOs
  • 4 configurable slot error counters
  • 4 dedicated slot status indicators
  • 1 absolute timer
  • 1 timer that can be configured to absolute or relative

Buy/Parametrics

1 result

Exclude 1 NRND

Order

CAD Model

Status

Package Termination Count

Package Type

End of Life

64

LQFP64

Documentation

Quick reference to our documentation types.

1-10 of 20 documents

Compact List

Application Note (5)
Brochure (1)
Data Sheet (1)
Errata (3)
Show All

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.