SOT1899-1: BGA1313 Ball Grid Array | NXP Semiconductors

SOT1899-1: BGA1313


Overview

BGA1313, ball grid array package, 1313 terminals, 0.75 mm pitch, 29 mm x 29 mm x 2.37 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA1313 surface mount bottom BGA 29 x 29 x 2.37 1313 plastic
Manufacture Code Reference Codes Issue Date
98ASA00969D 2019-06-04
Part Description Quick access