SOT1617-1: BGA1020 Ball Grid Array | NXP Semiconductors

SOT1617-1: BGA1020


Overview

BGA1020, plastic, ball grid array; 1020 balls; 1 mm pitch; 33 mm x 33 mm x 2.78 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA1020 surface mount bottom BGA 33 x 33 x 2.78 1020 plastic
Manufacture Code Reference Codes Issue Date
98ASA00332 2017-06-11
Part Description Quick access
QorIQ Qonverge SoC, 6x1.2GHz Starcore DSP, 4x1.6GHz e6500 CPU, MAPLE-B3 accl, encrypted, 0-105C
QorIQ Qonverge SoC, 2x1.2GHz Starcore DSP, 2x1.6GHz e6500 CPU, MAPLE-B3 accl, 0-105C
QorIQ Qonverge SoC, 2x1.2GHz Starcore DSP, 2x1.6GHz e6500 CPU, MAPLE-B3 accl, encrypted, 0-105
QorIQ Qonverge SoC, 6x1.2GHz Starcore DSP, 4x1.6GHz e6500 CPU, MAPLE-B3 accl, encrypted, -40-105C
QorIQ Qonverge SoC, 6x1.2GHz Starcore DSP, 4x1.6GHz e6500 CPU, MAPLE-B3 accelerator, 0-105C
QorIQ Qonverge SoC, 2x1.2GHz Starcore DSP, 2x1.6GHz e6500 CPU, MAPLE-B3 accl, encrypted, -40-105C
QorIQ Qonverge SoC, 6x1.2GHz Starcore DSP, 4x1.6GHz e6500 CPU, DDR3/3L, -40-105C
QorIQ Qonverge SoC, 2x1.2GHz Starcore DSP, 2x1.6GHz e6500 CPU, MAPLE-B3 accl, -40-105C