SOT875-1: BGA756


Overview

plastic ball grid array package; 756 balls; body 35 x 35 x 1.75 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA756 surface mount bottom BGA 756 plastic
Manufacture Code Reference Codes Issue Date
SOT875 MS-034(JEDEC 2004-12-06