SOT1708-1: BGA360 Ball Grid Array | NXP Semiconductors

SOT1708-1: BGA360


Overview

BGA360, plastic, ball grid array; 360 balls; 1 mm pitch; 23 mm x 23 mm x 1.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA360 surface mount bottom BGA 23 x 23 x 1.9 360 plastic
Manufacture Code Reference Codes Issue Date
98ARE10605 2017-06-11
Part Description Quick access
MCF5445x 32-bit MPU, ColdFire V4 core, 200MHz, PBGA 360
MCF5445x 32-bit MPU, ColdFire V4 core, 266MHz, PBGA 360
MCF5445x 32-bit MPU, ColdFire V4 core, 266MHz, PBGA 360
MCF5445x 32-bit MPU, ColdFire V4 core, 266MHz, PBGA 360
MCF5445x 32-bit MPU, ColdFire V4 core, 200MHz, PBGA 360
MCF5445x 32-bit MPU, ColdFire V4 core, 200MHz, PBGA 360
MCF5445x 32-bit MPU, ColdFire V4 core, 266MHz, PBGA 360
MCF5445x 32-bit MPU, ColdFire V4 core, 200MHz, PBGA 360